summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "vibrator HAL uses "default" service name"Chris Phoenix2017-01-203-8/+5
|\
| * vibrator HAL uses "default" service nameChris Phoenix2017-01-203-8/+5
* | Remove useless Android.mk files.Steven Moreland2017-01-181-19/+0
|/
* Update profiling code for host-side tests.Zhuoyao Zhang2017-01-171-4/+9
* Revert "Revert "move VTS HIDL HAL tests to the corresponding interface direct...Steven Moreland2017-01-1319-0/+429
* Revert "move VTS HIDL HAL tests to the corresponding interface directories"Ruchi Kandoi2017-01-1319-429/+0
* liblog: use log/log.h when utilizing ALOG macrosMark Salyzyn2017-01-111-1/+4
* Bp/nFoo -> Bp/nHwFoo.Yifan Hong2017-01-111-2/+2
* Fix VTS paths on 32-bit targetHsin-Yi Chen2017-01-041-2/+2
* Update Android.bp and vts/Android.mk for Hidl HALsZhuoyao Zhang2016-12-222-33/+46
* specify the hw binder service name from a host-side testKeun Soo Yim2016-12-161-0/+1
* use the new oneshot vts driver generation build ruleKeun Soo Yim2016-12-162-30/+58
* Revert "Revert "Update makefiles for Java package path.""Yifan Hong2016-12-131-4/+4
* Revert "Update makefiles for Java package path."Yifan Hong2016-12-131-4/+4
* Update makefiles for Java package path.Yifan Hong2016-12-131-4/+4
* Update dependencies for vibrator vts.Yifan Hong2016-12-071-0/+1
* Update makefiles for hidlizing IBase.Yifan Hong2016-12-032-6/+24
* Fix VibratorHidlProfilingTest with the new configure to enableZhuoyao Zhang2016-12-021-2/+2
* Update to use the correct logging library.Yifan Hong2016-12-013-2/+3
* Merge "VTS driver module for vehicle hal"Yuexi Ma2016-11-301-33/+0
|\
| * VTS driver module for vehicle halYuexi Ma2016-11-291-33/+0
* | Merge changes I0b1a0979,I4aa89a39TreeHugger Robot2016-11-301-3/+3
|\ \ | |/ |/|
| * Remove HIDL_GENERATED from things written by hand.Steven Moreland2016-11-291-3/+3
* | enable profiling directly from AndroidTest.xmlYuexi Ma2016-11-294-8/+2
|/
* Merge "Update makefiles for logging."Steven Moreland2016-11-221-0/+1
|\
| * Update makefiles for logging.Steven Moreland2016-11-211-0/+1
* | move VTS HIDL HAL tests to the corresponding interface directoriesKeun Soo Yim2016-11-2123-0/+469
|/
* Merge "Remove -DENABLE_TREBLE from vts test LOCAL_CFLAGS."TreeHugger Robot2016-11-181-9/+0
|\
| * Remove -DENABLE_TREBLE from vts test LOCAL_CFLAGS.Steven Moreland2016-11-171-9/+0
* | Split libhidl into base and transport.Yifan Hong2016-11-184-6/+12
|/
* Support genrules with multiple toolsColin Cross2016-11-051-4/+4
* Merge "target-side test for vibrator hal."Keun Soo Yim2016-11-043-0/+100
|\
| * target-side test for vibrator hal.Tri Vo2016-11-023-0/+100
* | Merge "update the .vts files for nfc and vibrate."Zhuoyao Zhang2016-11-023-3/+34
|\ \
| * | update the .vts files for nfc and vibrate.Zhuoyao Zhang2016-10-263-3/+34
| |/
* / Running update makefiles.Steven Moreland2016-11-021-4/+4
|/
* Stop all these merge conflicts.Steven Moreland2016-10-262-0/+10
* Use defaultPassthroughServiceImplementation.Steven Moreland2016-10-211-36/+3
* VTS driver module for vibrator hal.Tri Vo2016-10-183-0/+109
* vibrator: Fix malformed blue print fileJanis Danisevskis2016-10-121-0/+1
* vibrator: Add service for default implPrashant Malani2016-10-114-3/+93
* Add default implementation of Vibrator HALPrashant Malani2016-10-063-0/+165
* Add HIDL implementation of vibrator HALPrashant Malani2016-09-304-0/+205