summaryrefslogtreecommitdiffstats
path: root/wifi
Commit message (Expand)AuthorAgeFilesLines
* VTS tests now static link to HAL def libs. #2Tri Vo2017-08-102-30/+5
* Merge changes from topic 'hidl-vndk-enabled-oc-mr1' into oc-mr1-devTreeHugger Robot2017-08-042-0/+6
|\
| * Update make file for vndk enabled.Justin Yun2017-08-042-0/+6
* | Merge "Wifi supplicant test statically links to dependencies." into oc-mr1-devTri Vo2017-08-043-44/+38
|\ \ | |/ |/|
| * Wifi supplicant test statically links to dependencies.Tri Vo2017-08-043-44/+38
* | Merge "Update makefiles for vndk enabled." into oc-mr1-devTreeHugger Robot2017-08-032-0/+6
|\ \ | |/ |/|
| * Update makefiles for vndk enabled.Steven Moreland2017-08-022-0/+6
* | VTS tests now static link to HAL def libs.Tri Vo2017-08-031-30/+10
* | Update Android.bp HIDL makefilesTri Vo2017-08-022-2/+2
* | Update HIDL makefiles.Steven Moreland2017-08-022-2/+2
|/
* Merge "Wifi Offload HAL: Improve VTS tests for scanConfig" into oc-dr1-devSohani Rao2017-07-311-2/+30
|\
| * Merge "Wifi Offload HAL: Improve VTS tests for scanConfig" into oc-dr1-devTreeHugger Robot2017-07-311-2/+30
| |\
| | * Wifi Offload HAL: Improve VTS tests for scanConfigSohani Rao2017-07-261-2/+30
* | | Merge "wifi(hidl): Modify the SAR power levels interface" into oc-dr1-devRoshan Pius2017-07-279-44/+74
|\| |
| * | wifi(hidl): Modify the SAR power levels interfaceRoshan Pius2017-07-279-44/+74
* | | Merge "supplicant(vts): Remove start/stop framework" into oc-dr1-devRoshan Pius2017-07-242-16/+0
|\| |
| * | Merge "supplicant(vts): Remove start/stop framework" into oc-dr1-devRoshan Pius2017-07-242-16/+0
| |\ \
| | * | supplicant(vts): Remove start/stop frameworkRoshan Pius2017-07-242-16/+0
| | |/
| * / [HAL] Invalidate chip before shutting down legacy HALEtan Cohen2017-07-191-6/+6
| |/
* | Merge "wifi: Add owners" into oc-mr1-devTreeHugger Robot2017-07-202-0/+4
|\ \
| * | wifi: Add ownersRoshan Pius2017-07-202-0/+4
| |/
* / [HAL] Invalidate chip before shutting down legacy HALEtan Cohen2017-07-201-6/+6
|/
* Merge "wifi: Add the missing RTT capabilities" into oc-dr1-devTreeHugger Robot2017-07-182-2/+16
|\
| * wifi: Add the missing RTT capabilitiesRoshan Pius2017-07-172-2/+16
* | [VTS][NAN] Restore NAN test: configure for device supportEtan Cohen2017-07-183-12/+70
* | Accept a command line arg (nan_on) in wifi vtsKeun Soo Yim2017-07-182-10/+52
|/
* supplicant(vts): Remove dependency on libwifi_halRoshan Pius2017-07-142-12/+17
* wifi(implementation): Set/Reset TX power limitRoshan Pius2017-07-116-12/+51
* wifi(implementation): Create 1.1 interface packageRoshan Pius2017-07-0638-70/+281
* wifi(interface): Create 1.1 interface packageRoshan Pius2017-07-065-0/+280
* [AWARE] Pass through full structure for end NDP commandEtan Cohen2017-06-303-12/+14
* Merge "Offload HAL HIDL: Add return values to synchronous calls" into oc-dr1-devTreeHugger Robot2017-06-224-28/+170
|\
| * Offload HAL HIDL: Add return values to synchronous callsSohani Rao2017-06-084-28/+170
* | [AWARE] Actually shut-down functionality when destroying NAN ifaceEtan Cohen2017-06-151-0/+5
|/
* [AWARE] Fix validity check on PMK + export PASSPHRASE lengthsEtan Cohen2017-06-073-8/+55
* Update internal makefiles.Steven Moreland2017-06-051-0/+1
* Merge "wifi(vts): Add retry for HAL start" into oc-dev am: 4197ba0208Roshan Pius2017-05-221-1/+12
|\
| * Merge "wifi(vts): Add retry for HAL start" into oc-devRoshan Pius2017-05-221-1/+12
| |\
| | * wifi(vts): Add retry for HAL startRoshan Pius2017-05-221-1/+12
| | * Update makefiles.Steven Moreland2017-05-192-0/+2
| | * Update makefiles for c++-sources and c++-headers.Steven Moreland2017-05-092-4/+4
* | | Merge "Update makefiles." am: 9119d4ccd1 am: 242b2288d7 am: c6da54569fSteven Moreland2017-05-192-0/+2
|\| |
| * | Merge "Update makefiles." am: 9119d4ccd1 am: 242b2288d7Steven Moreland2017-05-192-0/+2
| |\ \
| | * \ Merge "Update makefiles."Treehugger Robot2017-05-192-0/+2
| | |\ \
| | | * | Update makefiles.Steven Moreland2017-05-182-0/+2
| * | | | Merge "[WIFI] Remove dependency on vendor-specific library" am: 294340e1d4 am...Etan Cohen2017-05-191-2/+1
| |\| | |
| | * | | Merge "[WIFI] Remove dependency on vendor-specific library"Etan Cohen2017-05-191-2/+1
| | |\ \ \ | | | |/ / | | |/| |
| | | * | [WIFI] Remove dependency on vendor-specific libraryEtan Cohen2017-05-091-2/+1
* | | | | Update makefiles.Steven Moreland2017-05-121-2/+2
* | | | | Update makefiles for c++-sources and c++-headers. am: cb360c60d8 am: 4bd4e7fb...Steven Moreland2017-05-092-4/+4
|\| | | |