/* * Copyright (C) 2018 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #include "BluetoothAudioOffload.h" namespace android { namespace hardware { namespace bluetooth { namespace a2dp { namespace V1_0 { namespace implementation { IBluetoothAudioOffload* HIDL_FETCH_IBluetoothAudioOffload(const char* /* name */) { return new BluetoothAudioOffload(); } // Methods from ::android::hardware::bluetooth::a2dp::V1_0::IBluetoothAudioOffload follow. Return<::android::hardware::bluetooth::a2dp::V1_0::Status> BluetoothAudioOffload::startSession( const sp<::android::hardware::bluetooth::a2dp::V1_0::IBluetoothAudioHost>& hostIf __unused, const ::android::hardware::bluetooth::a2dp::V1_0::CodecConfiguration& codecConfig __unused) { /** * Initialize the audio platform if codecConfiguration is supported. * Save the the IBluetoothAudioHost interface, so that it can be used * later to send stream control commands to the HAL client, based on * interaction with Audio framework. */ return ::android::hardware::bluetooth::a2dp::V1_0::Status::FAILURE; } Return BluetoothAudioOffload::streamStarted( ::android::hardware::bluetooth::a2dp::V1_0::Status status __unused) { /** * Streaming on control path has started, * HAL server should start the streaming on data path. */ return Void(); } Return BluetoothAudioOffload::streamSuspended( ::android::hardware::bluetooth::a2dp::V1_0::Status status __unused) { /** * Streaming on control path has suspend, * HAL server should suspend the streaming on data path. */ return Void(); } Return BluetoothAudioOffload::endSession() { /** * Cleanup the audio platform as remote A2DP Sink device is no * longer active */ return Void(); } } // namespace implementation } // namespace V1_0 } // namespace a2dp } // namespace bluetooth } // namespace hardware } // namespace android