1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
|
hidl_package_root {
name: "android.hardware",
path: "hardware/interfaces",
}
cc_defaults {
name: "hidl_defaults",
cflags: [
"-Wall",
"-Werror",
],
}
// VTS tests must link to HAL definition libraries statically.
cc_defaults {
name: "VtsHalTargetTestDefaults",
defaults: ["hidl_defaults"],
// Lists all dependencies that can *not* be expected on the device.
static_libs: [
"VtsHalHidlTargetTestBase",
],
group_static_libs: true,
// Lists all system dependencies that can be expected on the device.
shared_libs: [
"libbase",
// All the following are dependencies of any HAL definition library.
"libcutils",
"liblog",
"libhidlbase",
"libhidltransport",
"libhwbinder",
"libutils",
],
cflags: [
"-O0",
"-g",
],
}
|