summaryrefslogtreecommitdiffstats
blob: 2140885f20b9a0cdfc7675576ddb1775f543ed52 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include "ParametersUtil.h"

namespace android {
namespace hardware {
namespace audio {
namespace V2_0 {
namespace implementation {

// Static method and not private method to avoid leaking status_t dependency
static Result getHalStatusToResult(status_t status) {
    switch (status) {
        case OK:
            return Result::OK;
        case BAD_VALUE:  // Nothing was returned, probably because the HAL does
                         // not handle it
            return Result::NOT_SUPPORTED;
        case INVALID_OPERATION:  // Conversion from string to the requested type
                                 // failed
            return Result::INVALID_ARGUMENTS;
        default:  // Should not happen
            ALOGW("Unexpected status returned by getParam: %u", status);
            return Result::INVALID_ARGUMENTS;
    }
}

Result ParametersUtil::getParam(const char* name, bool* value) {
    String8 halValue;
    Result retval = getParam(name, &halValue);
    *value = false;
    if (retval == Result::OK) {
        if (halValue.empty()) {
            return Result::NOT_SUPPORTED;
        }
        *value = !(halValue == AudioParameter::valueOff);
    }
    return retval;
}

Result ParametersUtil::getParam(const char* name, int* value) {
    const String8 halName(name);
    AudioParameter keys;
    keys.addKey(halName);
    std::unique_ptr<AudioParameter> params = getParams(keys);
    return getHalStatusToResult(params->getInt(halName, *value));
}

Result ParametersUtil::getParam(const char* name, String8* value) {
    const String8 halName(name);
    AudioParameter keys;
    keys.addKey(halName);
    std::unique_ptr<AudioParameter> params = getParams(keys);
    return getHalStatusToResult(params->get(halName, *value));
}

void ParametersUtil::getParametersImpl(
    const hidl_vec<hidl_string>& keys,
    std::function<void(Result retval,
                       const hidl_vec<ParameterValue>& parameters)>
        cb) {
    AudioParameter halKeys;
    for (size_t i = 0; i < keys.size(); ++i) {
        halKeys.addKey(String8(keys[i].c_str()));
    }
    std::unique_ptr<AudioParameter> halValues = getParams(halKeys);
    Result retval = (keys.size() == 0 || halValues->size() != 0)
                        ? Result::OK
                        : Result::NOT_SUPPORTED;
    hidl_vec<ParameterValue> result;
    result.resize(halValues->size());
    String8 halKey, halValue;
    for (size_t i = 0; i < halValues->size(); ++i) {
        status_t status = halValues->getAt(i, halKey, halValue);
        if (status != OK) {
            result.resize(0);
            retval = getHalStatusToResult(status);
            break;
        }
        result[i].key = halKey.string();
        result[i].value = halValue.string();
    }
    cb(retval, result);
}

std::unique_ptr<AudioParameter> ParametersUtil::getParams(
    const AudioParameter& keys) {
    String8 paramsAndValues;
    char* halValues = halGetParameters(keys.keysToString().string());
    if (halValues != NULL) {
        paramsAndValues.setTo(halValues);
        free(halValues);
    } else {
        paramsAndValues.clear();
    }
    return std::unique_ptr<AudioParameter>(new AudioParameter(paramsAndValues));
}

Result ParametersUtil::setParam(const char* name, bool value) {
    AudioParameter param;
    param.add(String8(name), String8(value ? AudioParameter::valueOn
                                           : AudioParameter::valueOff));
    return setParams(param);
}

Result ParametersUtil::setParam(const char* name, int value) {
    AudioParameter param;
    param.addInt(String8(name), value);
    return setParams(param);
}

Result ParametersUtil::setParam(const char* name, const char* value) {
    AudioParameter param;
    param.add(String8(name), String8(value));
    return setParams(param);
}

Result ParametersUtil::setParametersImpl(
    const hidl_vec<ParameterValue>& parameters) {
    AudioParameter params;
    for (size_t i = 0; i < parameters.size(); ++i) {
        params.add(String8(parameters[i].key.c_str()),
                   String8(parameters[i].value.c_str()));
    }
    return setParams(params);
}

Result ParametersUtil::setParams(const AudioParameter& param) {
    int halStatus = halSetParameters(param.toString().string());
    if (halStatus == OK)
        return Result::OK;
    else if (halStatus == -ENOSYS)
        return Result::INVALID_STATE;
    else
        return Result::INVALID_ARGUMENTS;
}

}  // namespace implementation
}  // namespace V2_0
}  // namespace audio
}  // namespace hardware
}  // namespace android