blob: d0bc6908d6308ef32515cd1dddb57402183d0342 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include <unistd.h>
#include <iterator>
#include <media/EffectsConfig.h>
#include "utility/ValidateXml.h"
TEST(CheckConfig, audioEffectsConfigurationValidation) {
RecordProperty("description",
"Verify that the effects configuration file is valid according to the schema");
using namespace android::effectsConfig;
std::vector<const char*> locations(std::begin(DEFAULT_LOCATIONS), std::end(DEFAULT_LOCATIONS));
EXPECT_ONE_VALID_XML_MULTIPLE_LOCATIONS(DEFAULT_NAME, locations,
"/data/local/tmp/audio_effects_conf_V2_0.xsd");
}
|