1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
|
/*
* Copyright (C) 2018 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
package android.hardware.audio.effect@4.0;
import android.hardware.audio.common@4.0;
enum Result : int32_t {
OK,
NOT_INITIALIZED,
INVALID_ARGUMENTS,
INVALID_STATE,
NOT_SUPPORTED,
RESULT_TOO_BIG
};
/**
* Effect engine capabilities/requirements flags.
*
* Definitions for flags field of effect descriptor.
*
* +----------------+--------+--------------------------------------------------
* | description | bits | values
* +----------------+--------+--------------------------------------------------
* | connection | 0..2 | 0 insert: after track process
* | mode | | 1 auxiliary: connect to track auxiliary
* | | | output and use send level
* | | | 2 replace: replaces track process function;
* | | | must implement SRC, volume and mono to stereo.
* | | | 3 pre processing: applied below audio HAL on in
* | | | 4 post processing: applied below audio HAL on out
* | | | 5 - 7 reserved
* +----------------+--------+--------------------------------------------------
* | insertion | 3..5 | 0 none
* | preference | | 1 first of the chain
* | | | 2 last of the chain
* | | | 3 exclusive (only effect in the insert chain)
* | | | 4..7 reserved
* +----------------+--------+--------------------------------------------------
* | Volume | 6..8 | 0 none
* | management | | 1 implements volume control
* | | | 2 requires volume indication
* | | | 4 reserved
* +----------------+--------+--------------------------------------------------
* | Device | 9..11 | 0 none
* | indication | | 1 requires device updates
* | | | 2, 4 reserved
* +----------------+--------+--------------------------------------------------
* | Sample input | 12..13 | 1 direct: process() function or
* | mode | | EFFECT_CMD_SET_CONFIG command must specify
* | | | a buffer descriptor
* | | | 2 provider: process() function uses the
* | | | bufferProvider indicated by the
* | | | EFFECT_CMD_SET_CONFIG command to request input.
* | | | buffers.
* | | | 3 both: both input modes are supported
* +----------------+--------+--------------------------------------------------
* | Sample output | 14..15 | 1 direct: process() function or
* | mode | | EFFECT_CMD_SET_CONFIG command must specify
* | | | a buffer descriptor
* | | | 2 provider: process() function uses the
* | | | bufferProvider indicated by the
* | | | EFFECT_CMD_SET_CONFIG command to request output
* | | | buffers.
* | | | 3 both: both output modes are supported
* +----------------+--------+--------------------------------------------------
* | Hardware | 16..17 | 0 No hardware acceleration
* | acceleration | | 1 non tunneled hw acceleration: the process()
* | | | function reads the samples, send them to HW
* | | | accelerated effect processor, reads back
* | | | the processed samples and returns them
* | | | to the output buffer.
* | | | 2 tunneled hw acceleration: the process()
* | | | function is transparent. The effect interface
* | | | is only used to control the effect engine.
* | | | This mode is relevant for global effects
* | | | actually applied by the audio hardware on
* | | | the output stream.
* +----------------+--------+--------------------------------------------------
* | Audio Mode | 18..19 | 0 none
* | indication | | 1 requires audio mode updates
* | | | 2..3 reserved
* +----------------+--------+--------------------------------------------------
* | Audio source | 20..21 | 0 none
* | indication | | 1 requires audio source updates
* | | | 2..3 reserved
* +----------------+--------+--------------------------------------------------
* | Effect offload | 22 | 0 The effect cannot be offloaded to an audio DSP
* | supported | | 1 The effect can be offloaded to an audio DSP
* +----------------+--------+--------------------------------------------------
* | Process | 23 | 0 The effect implements a process function.
* | function | | 1 The effect does not implement a process
* | not | | function: enabling the effect has no impact
* | implemented | | on latency or CPU load.
* | | | Effect implementations setting this flag do not
* | | | have to implement a process function.
* +----------------+--------+--------------------------------------------------
*/
@export(name="", value_prefix="EFFECT_FLAG_")
enum EffectFlags : int32_t {
// Insert mode
TYPE_SHIFT = 0,
TYPE_SIZE = 3,
TYPE_MASK = ((1 << TYPE_SIZE) -1) << TYPE_SHIFT,
TYPE_INSERT = 0 << TYPE_SHIFT,
TYPE_AUXILIARY = 1 << TYPE_SHIFT,
TYPE_REPLACE = 2 << TYPE_SHIFT,
TYPE_PRE_PROC = 3 << TYPE_SHIFT,
TYPE_POST_PROC = 4 << TYPE_SHIFT,
// Insert preference
INSERT_SHIFT = TYPE_SHIFT + TYPE_SIZE,
INSERT_SIZE = 3,
INSERT_MASK = ((1 << INSERT_SIZE) -1) << INSERT_SHIFT,
INSERT_ANY = 0 << INSERT_SHIFT,
INSERT_FIRST = 1 << INSERT_SHIFT,
INSERT_LAST = 2 << INSERT_SHIFT,
INSERT_EXCLUSIVE = 3 << INSERT_SHIFT,
// Volume control
VOLUME_SHIFT = INSERT_SHIFT + INSERT_SIZE,
VOLUME_SIZE = 3,
VOLUME_MASK = ((1 << VOLUME_SIZE) -1) << VOLUME_SHIFT,
VOLUME_CTRL = 1 << VOLUME_SHIFT,
VOLUME_IND = 2 << VOLUME_SHIFT,
VOLUME_NONE = 0 << VOLUME_SHIFT,
// Device indication
DEVICE_SHIFT = VOLUME_SHIFT + VOLUME_SIZE,
DEVICE_SIZE = 3,
DEVICE_MASK = ((1 << DEVICE_SIZE) -1) << DEVICE_SHIFT,
DEVICE_IND = 1 << DEVICE_SHIFT,
DEVICE_NONE = 0 << DEVICE_SHIFT,
// Sample input modes
INPUT_SHIFT = DEVICE_SHIFT + DEVICE_SIZE,
INPUT_SIZE = 2,
INPUT_MASK = ((1 << INPUT_SIZE) -1) << INPUT_SHIFT,
INPUT_DIRECT = 1 << INPUT_SHIFT,
INPUT_PROVIDER = 2 << INPUT_SHIFT,
INPUT_BOTH = 3 << INPUT_SHIFT,
// Sample output modes
OUTPUT_SHIFT = INPUT_SHIFT + INPUT_SIZE,
OUTPUT_SIZE = 2,
OUTPUT_MASK = ((1 << OUTPUT_SIZE) -1) << OUTPUT_SHIFT,
OUTPUT_DIRECT = 1 << OUTPUT_SHIFT,
OUTPUT_PROVIDER = 2 << OUTPUT_SHIFT,
OUTPUT_BOTH = 3 << OUTPUT_SHIFT,
// Hardware acceleration mode
HW_ACC_SHIFT = OUTPUT_SHIFT + OUTPUT_SIZE,
HW_ACC_SIZE = 2,
HW_ACC_MASK = ((1 << HW_ACC_SIZE) -1) << HW_ACC_SHIFT,
HW_ACC_SIMPLE = 1 << HW_ACC_SHIFT,
HW_ACC_TUNNEL = 2 << HW_ACC_SHIFT,
// Audio mode indication
AUDIO_MODE_SHIFT = HW_ACC_SHIFT + HW_ACC_SIZE,
AUDIO_MODE_SIZE = 2,
AUDIO_MODE_MASK = ((1 << AUDIO_MODE_SIZE) -1) << AUDIO_MODE_SHIFT,
AUDIO_MODE_IND = 1 << AUDIO_MODE_SHIFT,
AUDIO_MODE_NONE = 0 << AUDIO_MODE_SHIFT,
// Audio source indication
AUDIO_SOURCE_SHIFT = AUDIO_MODE_SHIFT + AUDIO_MODE_SIZE,
AUDIO_SOURCE_SIZE = 2,
AUDIO_SOURCE_MASK = ((1 << AUDIO_SOURCE_SIZE) -1) << AUDIO_SOURCE_SHIFT,
AUDIO_SOURCE_IND = 1 << AUDIO_SOURCE_SHIFT,
AUDIO_SOURCE_NONE = 0 << AUDIO_SOURCE_SHIFT,
// Effect offload indication
OFFLOAD_SHIFT = AUDIO_SOURCE_SHIFT + AUDIO_SOURCE_SIZE,
OFFLOAD_SIZE = 1,
OFFLOAD_MASK = ((1 << OFFLOAD_SIZE) -1) << OFFLOAD_SHIFT,
OFFLOAD_SUPPORTED = 1 << OFFLOAD_SHIFT,
// Effect has no process indication
NO_PROCESS_SHIFT = OFFLOAD_SHIFT + OFFLOAD_SIZE,
NO_PROCESS_SIZE = 1,
NO_PROCESS_MASK = ((1 << NO_PROCESS_SIZE) -1) << NO_PROCESS_SHIFT,
NO_PROCESS = 1 << NO_PROCESS_SHIFT
};
/**
* The effect descriptor contains necessary information to facilitate the
* enumeration of the effect engines present in a library.
*/
struct EffectDescriptor {
Uuid type; // UUID of to the OpenSL ES interface implemented
// by this effect
Uuid uuid; // UUID for this particular implementation
bitfield<EffectFlags> flags; // effect engine capabilities/requirements flags
uint16_t cpuLoad; // CPU load indication expressed in 0.1 MIPS units
// as estimated on an ARM9E core (ARMv5TE) with 0 WS
uint16_t memoryUsage; // data memory usage expressed in KB and includes
// only dynamically allocated memory
uint8_t[64] name; // human readable effect name
uint8_t[64] implementor; // human readable effect implementor name
};
/**
* A buffer is a chunk of audio data for processing. Multi-channel audio is
* always interleaved. The channel order is from LSB to MSB with regard to the
* channel mask definition in audio.h, audio_channel_mask_t, e.g.:
* Stereo: L, R; 5.1: FL, FR, FC, LFE, BL, BR.
*
* The buffer size is expressed in frame count, a frame being composed of
* samples for all channels at a given time. Frame size for unspecified format
* (AUDIO_FORMAT_OTHER) is 8 bit by definition.
*/
struct AudioBuffer {
uint64_t id;
uint32_t frameCount;
memory data;
};
@export(name="effect_buffer_access_e", value_prefix="EFFECT_BUFFER_")
enum EffectBufferAccess : int32_t {
ACCESS_WRITE,
ACCESS_READ,
ACCESS_ACCUMULATE
};
/**
* Determines what fields of EffectBufferConfig need to be considered.
*/
@export(name="", value_prefix="EFFECT_CONFIG_")
enum EffectConfigParameters : int32_t {
BUFFER = 0x0001, // buffer field
SMP_RATE = 0x0002, // samplingRate
CHANNELS = 0x0004, // channels
FORMAT = 0x0008, // format
ACC_MODE = 0x0010, // accessMode
// Note that the 2.0 ALL have been moved to an helper function
};
/**
* The buffer config structure specifies the input or output audio format
* to be used by the effect engine.
*/
struct EffectBufferConfig {
AudioBuffer buffer;
uint32_t samplingRateHz;
bitfield<AudioChannelMask> channels;
AudioFormat format;
EffectBufferAccess accessMode;
bitfield<EffectConfigParameters> mask;
};
struct EffectConfig {
EffectBufferConfig inputCfg;
EffectBufferConfig outputCfg;
};
@export(name="effect_feature_e", value_prefix="EFFECT_FEATURE_")
enum EffectFeature : int32_t {
AUX_CHANNELS, // supports auxiliary channels
// (e.g. dual mic noise suppressor)
CNT
};
struct EffectAuxChannelsConfig {
bitfield<AudioChannelMask> mainChannels; // channel mask for main channels
bitfield<AudioChannelMask> auxChannels; // channel mask for auxiliary channels
};
struct EffectOffloadParameter {
bool isOffload; // true if the playback thread the effect
// is attached to is offloaded
AudioIoHandle ioHandle; // io handle of the playback thread
// the effect is attached to
};
/**
* The message queue flags used to synchronize reads and writes from
* the status message queue used by effects.
*/
enum MessageQueueFlagBits : uint32_t {
DONE_PROCESSING = 1 << 0,
REQUEST_PROCESS = 1 << 1,
REQUEST_PROCESS_REVERSE = 1 << 2,
REQUEST_QUIT = 1 << 3,
REQUEST_PROCESS_ALL =
REQUEST_PROCESS | REQUEST_PROCESS_REVERSE | REQUEST_QUIT
};
|