1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#define LOG_TAG "DefaultVehicleHal_v2_0"
#include <android/log.h>
#include <android-base/macros.h>
#include "EmulatedVehicleHal.h"
namespace android {
namespace hardware {
namespace automotive {
namespace vehicle {
namespace V2_0 {
namespace impl {
enum class FakeDataCommand : int32_t {
Stop = 0,
Start = 1,
};
EmulatedVehicleHal::EmulatedVehicleHal(VehiclePropertyStore* propStore)
: mPropStore(propStore),
mHvacPowerProps(std::begin(kHvacPowerProperties), std::end(kHvacPowerProperties)),
mRecurrentTimer(std::bind(&EmulatedVehicleHal::onContinuousPropertyTimer,
this, std::placeholders::_1)),
mFakeValueGenerator(std::bind(&EmulatedVehicleHal::onFakeValueGenerated,
this, std::placeholders::_1, std::placeholders::_2)) {
for (size_t i = 0; i < arraysize(kVehicleProperties); i++) {
mPropStore->registerProperty(kVehicleProperties[i].config);
}
}
VehicleHal::VehiclePropValuePtr EmulatedVehicleHal::get(
const VehiclePropValue& requestedPropValue, StatusCode* outStatus) {
VehiclePropValuePtr v = nullptr;
auto internalPropValue = mPropStore->readValueOrNull(requestedPropValue);
if (internalPropValue != nullptr) {
v = getValuePool()->obtain(*internalPropValue);
}
*outStatus = v != nullptr ? StatusCode::OK : StatusCode::INVALID_ARG;
return v;
}
StatusCode EmulatedVehicleHal::set(const VehiclePropValue& propValue) {
if (propValue.prop == kGenerateFakeDataControllingProperty) {
return handleGenerateFakeDataRequest(propValue);
};
if (mHvacPowerProps.count(propValue.prop)) {
auto hvacPowerOn = mPropStore->readValueOrNull(toInt(VehicleProperty::HVAC_POWER_ON),
toInt(VehicleAreaZone::ROW_1));
if (hvacPowerOn && hvacPowerOn->value.int32Values.size() == 1
&& hvacPowerOn->value.int32Values[0] == 0) {
return StatusCode::NOT_AVAILABLE;
}
}
if (!mPropStore->writeValue(propValue)) {
return StatusCode::INVALID_ARG;
}
getEmulatorOrDie()->doSetValueFromClient(propValue);
return StatusCode::OK;
}
// Parse supported properties list and generate vector of property values to hold current values.
void EmulatedVehicleHal::onCreate() {
for (auto& it : kVehicleProperties) {
VehiclePropConfig cfg = it.config;
int32_t supportedAreas = cfg.supportedAreas;
// A global property will have supportedAreas = 0
if (isGlobalProp(cfg.prop)) {
supportedAreas = 0;
}
// This loop is a do-while so it executes at least once to handle global properties
do {
int32_t curArea = supportedAreas;
supportedAreas &= supportedAreas - 1; // Clear the right-most bit of supportedAreas.
curArea ^= supportedAreas; // Set curArea to the previously cleared bit.
// Create a separate instance for each individual zone
VehiclePropValue prop = {
.prop = cfg.prop,
.areaId = curArea,
};
if (it.initialAreaValues.size() > 0) {
auto valueForAreaIt = it.initialAreaValues.find(curArea);
if (valueForAreaIt != it.initialAreaValues.end()) {
prop.value = valueForAreaIt->second;
} else {
ALOGW("%s failed to get default value for prop 0x%x area 0x%x",
__func__, cfg.prop, curArea);
}
} else {
prop.value = it.initialValue;
}
mPropStore->writeValue(prop);
} while (supportedAreas != 0);
}
}
std::vector<VehiclePropConfig> EmulatedVehicleHal::listProperties() {
return mPropStore->getAllConfigs();
}
void EmulatedVehicleHal::onContinuousPropertyTimer(const std::vector<int32_t>& properties) {
VehiclePropValuePtr v;
auto& pool = *getValuePool();
for (int32_t property : properties) {
if (isContinuousProperty(property)) {
auto internalPropValue = mPropStore->readValueOrNull(property);
if (internalPropValue != nullptr) {
v = pool.obtain(*internalPropValue);
}
} else {
ALOGE("Unexpected onContinuousPropertyTimer for property: 0x%x", property);
}
if (v.get()) {
v->timestamp = elapsedRealtimeNano();
doHalEvent(std::move(v));
}
}
}
StatusCode EmulatedVehicleHal::subscribe(int32_t property, int32_t,
float sampleRate) {
ALOGI("%s propId: 0x%x, sampleRate: %f", __func__, property, sampleRate);
if (isContinuousProperty(property)) {
mRecurrentTimer.registerRecurrentEvent(hertzToNanoseconds(sampleRate), property);
}
return StatusCode::OK;
}
StatusCode EmulatedVehicleHal::unsubscribe(int32_t property) {
ALOGI("%s propId: 0x%x", __func__, property);
if (isContinuousProperty(property)) {
mRecurrentTimer.unregisterRecurrentEvent(property);
}
return StatusCode::OK;
}
bool EmulatedVehicleHal::isContinuousProperty(int32_t propId) const {
const VehiclePropConfig* config = mPropStore->getConfigOrNull(propId);
if (config == nullptr) {
ALOGW("Config not found for property: 0x%x", propId);
return false;
}
return config->changeMode == VehiclePropertyChangeMode::CONTINUOUS;
}
bool EmulatedVehicleHal::setPropertyFromVehicle(const VehiclePropValue& propValue) {
if (mPropStore->writeValue(propValue)) {
doHalEvent(getValuePool()->obtain(propValue));
return true;
} else {
return false;
}
}
std::vector<VehiclePropValue> EmulatedVehicleHal::getAllProperties() const {
return mPropStore->readAllValues();
}
StatusCode EmulatedVehicleHal::handleGenerateFakeDataRequest(const VehiclePropValue& request) {
ALOGI("%s", __func__);
const auto& v = request.value;
if (v.int32Values.size() < 2) {
ALOGE("%s: expected at least 2 elements in int32Values, got: %zu", __func__,
v.int32Values.size());
return StatusCode::INVALID_ARG;
}
FakeDataCommand command = static_cast<FakeDataCommand>(v.int32Values[0]);
int32_t propId = v.int32Values[1];
switch (command) {
case FakeDataCommand::Start: {
if (!v.int64Values.size()) {
ALOGE("%s: interval is not provided in int64Values", __func__);
return StatusCode::INVALID_ARG;
}
auto interval = std::chrono::nanoseconds(v.int64Values[0]);
if (v.floatValues.size() < 3) {
ALOGE("%s: expected at least 3 element sin floatValues, got: %zu", __func__,
v.floatValues.size());
return StatusCode::INVALID_ARG;
}
float initialValue = v.floatValues[0];
float dispersion = v.floatValues[1];
float increment = v.floatValues[2];
ALOGI("%s, propId: %d, initalValue: %f", __func__, propId, initialValue);
mFakeValueGenerator.startGeneratingHalEvents(
interval, propId, initialValue, dispersion, increment);
break;
}
case FakeDataCommand::Stop: {
ALOGI("%s, FakeDataCommandStop", __func__);
mFakeValueGenerator.stopGeneratingHalEvents(propId);
break;
}
default: {
ALOGE("%s: unexpected command: %d", __func__, command);
return StatusCode::INVALID_ARG;
}
}
return StatusCode::OK;
}
void EmulatedVehicleHal::onFakeValueGenerated(int32_t propId, float value) {
VehiclePropValuePtr updatedPropValue {};
switch (getPropType(propId)) {
case VehiclePropertyType::FLOAT:
updatedPropValue = getValuePool()->obtainFloat(value);
break;
case VehiclePropertyType::INT32:
updatedPropValue = getValuePool()->obtainInt32(static_cast<int32_t>(value));
break;
default:
ALOGE("%s: data type for property: 0x%x not supported", __func__, propId);
return;
}
if (updatedPropValue) {
updatedPropValue->prop = propId;
updatedPropValue->areaId = 0; // Add area support if necessary.
updatedPropValue->timestamp = elapsedRealtimeNano();
mPropStore->writeValue(*updatedPropValue);
auto changeMode = mPropStore->getConfigOrDie(propId)->changeMode;
if (VehiclePropertyChangeMode::ON_CHANGE == changeMode) {
doHalEvent(move(updatedPropValue));
}
}
}
} // impl
} // namespace V2_0
} // namespace vehicle
} // namespace automotive
} // namespace hardware
} // namespace android
|