1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#define LOG_TAG "automotive.vehicle@2.0-impl"
#include "VehicleUtils.h"
#include <log/log.h>
namespace android {
namespace hardware {
namespace automotive {
namespace vehicle {
namespace V2_0 {
//namespace utils {
std::unique_ptr<VehiclePropValue> createVehiclePropValue(
VehiclePropertyType type, size_t vecSize) {
auto val = std::unique_ptr<VehiclePropValue>(new VehiclePropValue);
switch (type) {
case VehiclePropertyType::INT32: // fall through
case VehiclePropertyType::INT32_VEC: // fall through
case VehiclePropertyType::BOOLEAN:
val->value.int32Values.resize(vecSize);
break;
case VehiclePropertyType::FLOAT: // fall through
case VehiclePropertyType::FLOAT_VEC:
val->value.floatValues.resize(vecSize);
break;
case VehiclePropertyType::INT64:
val->value.int64Values.resize(vecSize);
break;
case VehiclePropertyType::BYTES:
val->value.bytes.resize(vecSize);
break;
case VehiclePropertyType::STRING:
case VehiclePropertyType::COMPLEX:
break; // Valid, but nothing to do.
default:
ALOGE("createVehiclePropValue: unknown type: %d", type);
val.reset(nullptr);
}
return val;
}
size_t getVehicleRawValueVectorSize(
const VehiclePropValue::RawValue& value, VehiclePropertyType type) {
switch (type) {
case VehiclePropertyType::INT32: // fall through
case VehiclePropertyType::INT32_VEC: // fall through
case VehiclePropertyType::BOOLEAN:
return value.int32Values.size();
case VehiclePropertyType::FLOAT: // fall through
case VehiclePropertyType::FLOAT_VEC:
return value.floatValues.size();
case VehiclePropertyType::INT64:
return value.int64Values.size();
case VehiclePropertyType::BYTES:
return value.bytes.size();
default:
return 0;
}
}
template<typename T>
inline void copyHidlVec(hidl_vec <T>* dest, const hidl_vec <T>& src) {
for (size_t i = 0; i < std::min(dest->size(), src.size()); i++) {
(*dest)[i] = src[i];
}
}
void copyVehicleRawValue(VehiclePropValue::RawValue* dest,
const VehiclePropValue::RawValue& src) {
dest->int32Values = src.int32Values;
dest->floatValues = src.floatValues;
dest->int64Values = src.int64Values;
dest->bytes = src.bytes;
dest->stringValue = src.stringValue;
}
template<typename T>
void shallowCopyHidlVec(hidl_vec <T>* dest, const hidl_vec <T>& src) {
if (src.size() > 0) {
dest->setToExternal(const_cast<T*>(&src[0]), src.size());
} else if (dest->size() > 0) {
dest->resize(0);
}
}
void shallowCopyHidlStr(hidl_string* dest, const hidl_string& src) {
if (!src.empty()) {
dest->setToExternal(src.c_str(), src.size());
} else if (dest->size() > 0) {
dest->setToExternal(0, 0);
}
}
void shallowCopy(VehiclePropValue* dest, const VehiclePropValue& src) {
dest->prop = src.prop;
dest->areaId = src.areaId;
dest->timestamp = src.timestamp;
shallowCopyHidlVec(&dest->value.int32Values, src.value.int32Values);
shallowCopyHidlVec(&dest->value.int64Values, src.value.int64Values);
shallowCopyHidlVec(&dest->value.floatValues, src.value.floatValues);
shallowCopyHidlVec(&dest->value.bytes, src.value.bytes);
shallowCopyHidlStr(&dest->value.stringValue, src.value.stringValue);
}
//} // namespace utils
} // namespace V2_0
} // namespace vehicle
} // namespace automotive
} // namespace hardware
} // namespace android
|