blob: 1874cb30483a01127b4463a997eb82cf0790f8c5 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
|
# Copyright (C) 2016 The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
# http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
LOCAL_PATH := $(call my-dir)
vhal_v2_0 = android.hardware.automotive.vehicle@2.0
vhal_v2_1 = android.hardware.automotive.vehicle@2.1
###############################################################################
# Vehicle default VehicleHAL implementation
###############################################################################
include $(CLEAR_VARS)
LOCAL_MODULE:= $(vhal_v2_1)-default-impl-lib
LOCAL_C_INCLUDES := \
$(LOCAL_PATH)/impl/vhal_v2_1
LOCAL_EXPORT_C_INCLUDE_DIRS := \
$(LOCAL_PATH)/impl
# LOCAL_WHOLE_STATIC_LIBRARIES := \
LOCAL_STATIC_LIBRARIES := \
$(vhal_v2_0)-default-impl-lib \
$(vhal_v2_0)-manager-lib \
$(vhal_v2_0)-libproto-native
LOCAL_SHARED_LIBRARIES := \
libbinder \
libhidlbase \
libhidltransport \
libhwbinder \
liblog \
libutils \
libprotobuf-cpp-lite \
$(vhal_v2_0) \
$(vhal_v2_1) \
include $(BUILD_STATIC_LIBRARY)
###############################################################################
# Vehicle HAL service
###############################################################################
include $(CLEAR_VARS)
LOCAL_MODULE := $(vhal_v2_1)-service
LOCAL_INIT_RC := $(vhal_v2_1)-service.rc
LOCAL_MODULE_RELATIVE_PATH := hw
LOCAL_SRC_FILES := \
service.cpp
LOCAL_WHOLE_STATIC_LIBRARIES := \
$(vhal_v2_0)-libproto-native \
LOCAL_STATIC_LIBRARIES := \
$(vhal_v2_0)-manager-lib \
$(vhal_v2_0)-default-impl-lib \
$(vhal_v2_1)-default-impl-lib \
LOCAL_SHARED_LIBRARIES := \
libbinder \
libhidlbase \
libhidltransport \
libhwbinder \
liblog \
libutils \
libprotobuf-cpp-lite \
$(vhal_v2_0) \
$(vhal_v2_1) \
include $(BUILD_EXECUTABLE)
|