summaryrefslogtreecommitdiffstats
blob: ee7d8d133abe9c17a8a984dae2b98e0acebbd09f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
//
// Copyright 2017 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
// http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.
//

#define LOG_TAG "async_fd_watcher_unittest"

#include "async_fd_watcher.h"
#include <gtest/gtest.h>
#include <cstdint>
#include <cstring>
#include <vector>

#include <log/log.h>
#include <netdb.h>
#include <netinet/in.h>
#include <sys/socket.h>
#include <sys/types.h>
#include <unistd.h>

namespace android {
namespace hardware {
namespace bluetooth {
namespace V1_0 {
namespace implementation {

using android::hardware::bluetooth::async::AsyncFdWatcher;

class AsyncFdWatcherSocketTest : public ::testing::Test {
 public:
  static const uint16_t kPort = 6111;
  static const size_t kBufferSize = 16;

  bool CheckBufferEquals() {
    return strcmp(server_buffer_, client_buffer_) == 0;
  }

 protected:
  int StartServer() {
    ALOGD("%s", __func__);
    struct sockaddr_in serv_addr;
    int fd = socket(AF_INET, SOCK_STREAM, 0);
    EXPECT_FALSE(fd < 0);

    memset(&serv_addr, 0, sizeof(serv_addr));
    serv_addr.sin_family = AF_INET;
    serv_addr.sin_addr.s_addr = htonl(INADDR_LOOPBACK);
    serv_addr.sin_port = htons(kPort);
    int reuse_flag = 1;
    EXPECT_FALSE(setsockopt(fd, SOL_SOCKET, SO_REUSEADDR, &reuse_flag,
                            sizeof(reuse_flag)) < 0);
    EXPECT_FALSE(bind(fd, (sockaddr*)&serv_addr, sizeof(serv_addr)) < 0);

    ALOGD("%s before listen", __func__);
    listen(fd, 1);
    return fd;
  }

  int AcceptConnection(int fd) {
    ALOGD("%s", __func__);
    struct sockaddr_in cli_addr;
    memset(&cli_addr, 0, sizeof(cli_addr));
    socklen_t clilen = sizeof(cli_addr);

    int connection_fd = accept(fd, (struct sockaddr*)&cli_addr, &clilen);
    EXPECT_FALSE(connection_fd < 0);

    return connection_fd;
  }

  void ReadIncomingMessage(int fd) {
    ALOGD("%s", __func__);
    int n = TEMP_FAILURE_RETRY(read(fd, server_buffer_, kBufferSize - 1));
    EXPECT_FALSE(n < 0);

    if (n == 0) {  // got EOF
      ALOGD("%s: EOF", __func__);
    } else {
      ALOGD("%s: Got something", __func__);
      n = write(fd, "1", 1);
    }
  }

  void SetUp() override {
    ALOGD("%s", __func__);
    memset(server_buffer_, 0, kBufferSize);
    memset(client_buffer_, 0, kBufferSize);
  }

  void ConfigureServer() {
    socket_fd_ = StartServer();

    conn_watcher_.WatchFdForNonBlockingReads(socket_fd_, [this](int fd) {
      int connection_fd = AcceptConnection(fd);
      ALOGD("%s: Conn_watcher fd = %d", __func__, fd);

      conn_watcher_.ConfigureTimeout(std::chrono::seconds(0), []() {
        bool connection_timeout_cleared = false;
        ASSERT_TRUE(connection_timeout_cleared);
      });

      ALOGD("%s: 3", __func__);
      async_fd_watcher_.WatchFdForNonBlockingReads(
          connection_fd, [this](int fd) { ReadIncomingMessage(fd); });

      // Time out if it takes longer than a second.
      SetTimeout(std::chrono::seconds(1));
    });
    conn_watcher_.ConfigureTimeout(std::chrono::seconds(1), []() {
      bool connection_timeout = true;
      ASSERT_FALSE(connection_timeout);
    });
  }

  void CleanUpServer() {
    async_fd_watcher_.StopWatchingFileDescriptors();
    conn_watcher_.StopWatchingFileDescriptors();
    close(socket_fd_);
  }

  void TearDown() override {
    ALOGD("%s 3", __func__);
    EXPECT_TRUE(CheckBufferEquals());
  }

  void OnTimeout() {
    ALOGD("%s", __func__);
    timed_out_ = true;
  }

  void ClearTimeout() {
    ALOGD("%s", __func__);
    timed_out_ = false;
  }

  bool TimedOut() {
    ALOGD("%s %d", __func__, timed_out_ ? 1 : 0);
    return timed_out_;
  }

  void SetTimeout(std::chrono::milliseconds timeout_ms) {
    ALOGD("%s", __func__);
    async_fd_watcher_.ConfigureTimeout(timeout_ms, [this]() { OnTimeout(); });
    ClearTimeout();
  }

  int ConnectClient() {
    ALOGD("%s", __func__);
    int socket_cli_fd = socket(AF_INET, SOCK_STREAM, 0);
    EXPECT_FALSE(socket_cli_fd < 0);

    struct sockaddr_in serv_addr;
    memset((void*)&serv_addr, 0, sizeof(serv_addr));
    serv_addr.sin_family = AF_INET;
    serv_addr.sin_addr.s_addr = htonl(INADDR_LOOPBACK);
    serv_addr.sin_port = htons(kPort);

    int result =
        connect(socket_cli_fd, (struct sockaddr*)&serv_addr, sizeof(serv_addr));
    EXPECT_FALSE(result < 0);

    return socket_cli_fd;
  }

  void WriteFromClient(int socket_cli_fd) {
    ALOGD("%s", __func__);
    strcpy(client_buffer_, "1");
    int n = write(socket_cli_fd, client_buffer_, strlen(client_buffer_));
    EXPECT_TRUE(n > 0);
  }

  void AwaitServerResponse(int socket_cli_fd) {
    ALOGD("%s", __func__);
    int n = read(socket_cli_fd, client_buffer_, 1);
    ALOGD("%s done", __func__);
    EXPECT_TRUE(n > 0);
  }

 private:
  AsyncFdWatcher async_fd_watcher_;
  AsyncFdWatcher conn_watcher_;
  int socket_fd_;
  char server_buffer_[kBufferSize];
  char client_buffer_[kBufferSize];
  bool timed_out_;
};

// Use a single AsyncFdWatcher to signal a connection to the server socket.
TEST_F(AsyncFdWatcherSocketTest, Connect) {
  int socket_fd = StartServer();

  AsyncFdWatcher conn_watcher;
  conn_watcher.WatchFdForNonBlockingReads(socket_fd, [this](int fd) {
    int connection_fd = AcceptConnection(fd);
    close(connection_fd);
  });

  // Fail if the client doesn't connect within 1 second.
  conn_watcher.ConfigureTimeout(std::chrono::seconds(1), []() {
    bool connection_timeout = true;
    ASSERT_FALSE(connection_timeout);
  });

  ConnectClient();
  conn_watcher.StopWatchingFileDescriptors();
  close(socket_fd);
}

// Use a single AsyncFdWatcher to signal a connection to the server socket.
TEST_F(AsyncFdWatcherSocketTest, TimedOutConnect) {
  int socket_fd = StartServer();
  bool timed_out = false;
  bool* timeout_ptr = &timed_out;

  AsyncFdWatcher conn_watcher;
  conn_watcher.WatchFdForNonBlockingReads(socket_fd, [this](int fd) {
    int connection_fd = AcceptConnection(fd);
    close(connection_fd);
  });

  // Set the timeout flag after 100ms.
  conn_watcher.ConfigureTimeout(std::chrono::milliseconds(100),
                                [timeout_ptr]() { *timeout_ptr = true; });
  EXPECT_FALSE(timed_out);
  sleep(1);
  EXPECT_TRUE(timed_out);
  conn_watcher.StopWatchingFileDescriptors();
  close(socket_fd);
}

// Modify the timeout in a timeout callback.
TEST_F(AsyncFdWatcherSocketTest, TimedOutSchedulesTimeout) {
  int socket_fd = StartServer();
  bool timed_out = false;
  bool timed_out2 = false;

  AsyncFdWatcher conn_watcher;
  conn_watcher.WatchFdForNonBlockingReads(socket_fd, [this](int fd) {
    int connection_fd = AcceptConnection(fd);
    close(connection_fd);
  });

  // Set a timeout flag in each callback.
  conn_watcher.ConfigureTimeout(
      std::chrono::milliseconds(500),
      [&conn_watcher, &timed_out, &timed_out2]() {
        timed_out = true;
        conn_watcher.ConfigureTimeout(std::chrono::seconds(1),
                                      [&timed_out2]() { timed_out2 = true; });
      });
  EXPECT_FALSE(timed_out);
  EXPECT_FALSE(timed_out2);
  sleep(1);
  EXPECT_TRUE(timed_out);
  EXPECT_FALSE(timed_out2);
  sleep(1);
  EXPECT_TRUE(timed_out);
  EXPECT_TRUE(timed_out2);
  conn_watcher.StopWatchingFileDescriptors();
  close(socket_fd);
}

// Use a single AsyncFdWatcher to watch two file descriptors.
TEST_F(AsyncFdWatcherSocketTest, WatchTwoFileDescriptors) {
  int sockfd[2];
  socketpair(AF_LOCAL, SOCK_STREAM, 0, sockfd);
  bool cb1_called = false;
  bool* cb1_called_ptr = &cb1_called;
  bool cb2_called = false;
  bool* cb2_called_ptr = &cb2_called;

  AsyncFdWatcher watcher;
  watcher.WatchFdForNonBlockingReads(sockfd[0], [cb1_called_ptr](int fd) {
    char read_buf[1] = {0};
    int n = TEMP_FAILURE_RETRY(read(fd, read_buf, sizeof(read_buf)));
    ASSERT_TRUE(n == sizeof(read_buf));
    ASSERT_TRUE(read_buf[0] == '1');
    *cb1_called_ptr = true;
  });

  watcher.WatchFdForNonBlockingReads(sockfd[1], [cb2_called_ptr](int fd) {
    char read_buf[1] = {0};
    int n = TEMP_FAILURE_RETRY(read(fd, read_buf, sizeof(read_buf)));
    ASSERT_TRUE(n == sizeof(read_buf));
    ASSERT_TRUE(read_buf[0] == '2');
    *cb2_called_ptr = true;
  });

  // Fail if the test doesn't pass within 3 seconds
  watcher.ConfigureTimeout(std::chrono::seconds(3), []() {
    bool connection_timeout = true;
    ASSERT_FALSE(connection_timeout);
  });

  EXPECT_FALSE(cb1_called);
  EXPECT_FALSE(cb2_called);

  char one_buf[1] = {'1'};
  TEMP_FAILURE_RETRY(write(sockfd[1], one_buf, sizeof(one_buf)));

  sleep(1);

  EXPECT_TRUE(cb1_called);
  EXPECT_FALSE(cb2_called);

  char two_buf[1] = {'2'};
  TEMP_FAILURE_RETRY(write(sockfd[0], two_buf, sizeof(two_buf)));

  sleep(1);

  EXPECT_TRUE(cb1_called);
  EXPECT_TRUE(cb2_called);

  watcher.StopWatchingFileDescriptors();
}

// Use two AsyncFdWatchers to set up a server socket.
TEST_F(AsyncFdWatcherSocketTest, ClientServer) {
  ConfigureServer();
  int socket_cli_fd = ConnectClient();

  WriteFromClient(socket_cli_fd);

  AwaitServerResponse(socket_cli_fd);

  close(socket_cli_fd);
  CleanUpServer();
}

// Use two AsyncFdWatchers to set up a server socket, which times out.
TEST_F(AsyncFdWatcherSocketTest, TimeOutTest) {
  ConfigureServer();
  int socket_cli_fd = ConnectClient();

  while (!TimedOut()) sleep(1);

  close(socket_cli_fd);
  CleanUpServer();
}

// Use two AsyncFdWatchers to set up a server socket, which times out.
TEST_F(AsyncFdWatcherSocketTest, RepeatedTimeOutTest) {
  ConfigureServer();
  int socket_cli_fd = ConnectClient();
  ClearTimeout();

  // Time out when there are no writes.
  EXPECT_FALSE(TimedOut());
  sleep(2);
  EXPECT_TRUE(TimedOut());
  ClearTimeout();

  // Don't time out when there is a write.
  WriteFromClient(socket_cli_fd);
  AwaitServerResponse(socket_cli_fd);
  EXPECT_FALSE(TimedOut());
  ClearTimeout();

  // Time out when the write is late.
  sleep(2);
  WriteFromClient(socket_cli_fd);
  AwaitServerResponse(socket_cli_fd);
  EXPECT_TRUE(TimedOut());
  ClearTimeout();

  // Time out when there is a pause after a write.
  WriteFromClient(socket_cli_fd);
  sleep(2);
  AwaitServerResponse(socket_cli_fd);
  EXPECT_TRUE(TimedOut());
  ClearTimeout();

  close(socket_cli_fd);
  CleanUpServer();
}

} // namespace implementation
} // namespace V1_0
} // namespace bluetooth
} // namespace hardware
} // namespace android