1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
|
//
// Copyright 2017 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
// http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.
//
#define LOG_TAG "bt_h4_unittest"
#include "h4_protocol.h"
#include <gmock/gmock.h>
#include <gtest/gtest.h>
#include <condition_variable>
#include <cstdint>
#include <cstring>
#include <mutex>
#include <vector>
#include <log/log.h>
#include <sys/socket.h>
#include <sys/types.h>
#include <unistd.h>
namespace android {
namespace hardware {
namespace bluetooth {
namespace V1_0 {
namespace implementation {
using ::testing::Eq;
using hci::H4Protocol;
static char sample_data1[100] = "A point is that which has no part.";
static char sample_data2[100] = "A line is breadthless length.";
static char sample_data3[100] = "The ends of a line are points.";
static char acl_data[100] =
"A straight line is a line which lies evenly with the points on itself.";
static char sco_data[100] =
"A surface is that which has length and breadth only.";
static char event_data[100] = "The edges of a surface are lines.";
MATCHER_P3(HidlVecMatches, preamble, preamble_length, payload, "") {
size_t length = strlen(payload) + preamble_length;
if (length != arg.size()) {
return false;
}
if (memcmp(preamble, arg.data(), preamble_length) != 0) {
return false;
}
return memcmp(payload, arg.data() + preamble_length,
length - preamble_length) == 0;
};
ACTION_P2(Notify, mutex, condition) {
ALOGD("%s", __func__);
std::unique_lock<std::mutex> lock(*mutex);
condition->notify_one();
}
class H4ProtocolTest : public ::testing::Test {
protected:
void SetUp() override {
ALOGD("%s", __func__);
int sockfd[2];
socketpair(AF_LOCAL, SOCK_STREAM, 0, sockfd);
H4Protocol* h4_hci =
new H4Protocol(sockfd[0], event_cb_.AsStdFunction(),
acl_cb_.AsStdFunction(), sco_cb_.AsStdFunction());
fd_watcher_.WatchFdForNonBlockingReads(
sockfd[0], [h4_hci](int fd) { h4_hci->OnDataReady(fd); });
protocol_ = h4_hci;
fake_uart_ = sockfd[1];
}
void TearDown() override { fd_watcher_.StopWatchingFileDescriptors(); }
void SendAndReadUartOutbound(uint8_t type, char* data) {
ALOGD("%s sending", __func__);
int data_length = strlen(data);
protocol_->Send(type, (uint8_t*)data, data_length);
int uart_length = data_length + 1; // + 1 for data type code
int i;
ALOGD("%s reading", __func__);
for (i = 0; i < uart_length; i++) {
fd_set read_fds;
FD_ZERO(&read_fds);
FD_SET(fake_uart_, &read_fds);
TEMP_FAILURE_RETRY(select(fake_uart_ + 1, &read_fds, NULL, NULL, NULL));
char byte;
TEMP_FAILURE_RETRY(read(fake_uart_, &byte, 1));
EXPECT_EQ(i == 0 ? type : data[i - 1], byte);
}
EXPECT_EQ(i, uart_length);
}
void WriteAndExpectInboundAclData(char* payload) {
// h4 type[1] + handle[2] + size[2]
char preamble[5] = {HCI_PACKET_TYPE_ACL_DATA, 19, 92, 0, 0};
int length = strlen(payload);
preamble[3] = length & 0xFF;
preamble[4] = (length >> 8) & 0xFF;
ALOGD("%s writing", __func__);
TEMP_FAILURE_RETRY(write(fake_uart_, preamble, sizeof(preamble)));
TEMP_FAILURE_RETRY(write(fake_uart_, payload, strlen(payload)));
ALOGD("%s waiting", __func__);
std::mutex mutex;
std::condition_variable done;
EXPECT_CALL(acl_cb_, Call(HidlVecMatches(preamble + 1, sizeof(preamble) - 1,
payload)))
.WillOnce(Notify(&mutex, &done));
// Fail if it takes longer than 100 ms.
auto timeout_time =
std::chrono::steady_clock::now() + std::chrono::milliseconds(100);
{
std::unique_lock<std::mutex> lock(mutex);
done.wait_until(lock, timeout_time);
}
}
void WriteAndExpectInboundScoData(char* payload) {
// h4 type[1] + handle[2] + size[1]
char preamble[4] = {HCI_PACKET_TYPE_SCO_DATA, 20, 17, 0};
preamble[3] = strlen(payload) & 0xFF;
ALOGD("%s writing", __func__);
TEMP_FAILURE_RETRY(write(fake_uart_, preamble, sizeof(preamble)));
TEMP_FAILURE_RETRY(write(fake_uart_, payload, strlen(payload)));
ALOGD("%s waiting", __func__);
std::mutex mutex;
std::condition_variable done;
EXPECT_CALL(sco_cb_, Call(HidlVecMatches(preamble + 1, sizeof(preamble) - 1,
payload)))
.WillOnce(Notify(&mutex, &done));
// Fail if it takes longer than 100 ms.
auto timeout_time =
std::chrono::steady_clock::now() + std::chrono::milliseconds(100);
{
std::unique_lock<std::mutex> lock(mutex);
done.wait_until(lock, timeout_time);
}
}
void WriteAndExpectInboundEvent(char* payload) {
// h4 type[1] + event_code[1] + size[1]
char preamble[3] = {HCI_PACKET_TYPE_EVENT, 9, 0};
preamble[2] = strlen(payload) & 0xFF;
ALOGD("%s writing", __func__);
TEMP_FAILURE_RETRY(write(fake_uart_, preamble, sizeof(preamble)));
TEMP_FAILURE_RETRY(write(fake_uart_, payload, strlen(payload)));
ALOGD("%s waiting", __func__);
std::mutex mutex;
std::condition_variable done;
EXPECT_CALL(event_cb_, Call(HidlVecMatches(preamble + 1,
sizeof(preamble) - 1, payload)))
.WillOnce(Notify(&mutex, &done));
{
std::unique_lock<std::mutex> lock(mutex);
done.wait(lock);
}
}
testing::MockFunction<void(const hidl_vec<uint8_t>&)> event_cb_;
testing::MockFunction<void(const hidl_vec<uint8_t>&)> acl_cb_;
testing::MockFunction<void(const hidl_vec<uint8_t>&)> sco_cb_;
async::AsyncFdWatcher fd_watcher_;
H4Protocol* protocol_;
int fake_uart_;
};
// Test sending data sends correct data onto the UART
TEST_F(H4ProtocolTest, TestSends) {
SendAndReadUartOutbound(HCI_PACKET_TYPE_COMMAND, sample_data1);
SendAndReadUartOutbound(HCI_PACKET_TYPE_ACL_DATA, sample_data2);
SendAndReadUartOutbound(HCI_PACKET_TYPE_SCO_DATA, sample_data3);
}
// Ensure we properly parse data coming from the UART
TEST_F(H4ProtocolTest, TestReads) {
WriteAndExpectInboundAclData(acl_data);
WriteAndExpectInboundScoData(sco_data);
WriteAndExpectInboundEvent(event_data);
}
} // namespace implementation
} // namespace V1_0
} // namespace bluetooth
} // namespace hardware
} // namespace android
|