blob: a401ee6e55ab12eee0969eeadc70e160733ec4d5 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
|
//
// Copyright 2016 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
// http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.
//
#pragma once
#include <hidl/HidlSupport.h>
#include "async_fd_watcher.h"
#include "bt_vendor_lib.h"
#include "hci_protocol.h"
namespace android {
namespace hardware {
namespace bluetooth {
namespace V1_0 {
namespace implementation {
using ::android::hardware::hidl_vec;
using InitializeCompleteCallback = std::function<void(bool success)>;
using PacketReadCallback = std::function<void(const hidl_vec<uint8_t>&)>;
class FirmwareStartupTimer;
class VendorInterface {
public:
static bool Initialize(InitializeCompleteCallback initialize_complete_cb,
PacketReadCallback event_cb, PacketReadCallback acl_cb,
PacketReadCallback sco_cb);
static void Shutdown();
static VendorInterface *get();
size_t Send(uint8_t type, const uint8_t *data, size_t length);
void OnFirmwareConfigured(uint8_t result);
private:
virtual ~VendorInterface() = default;
bool Open(InitializeCompleteCallback initialize_complete_cb,
PacketReadCallback event_cb, PacketReadCallback acl_cb,
PacketReadCallback sco_cb);
void Close();
void OnTimeout();
void HandleIncomingEvent(const hidl_vec<uint8_t>& hci_packet);
void *lib_handle_;
bt_vendor_interface_t *lib_interface_;
async::AsyncFdWatcher fd_watcher_;
InitializeCompleteCallback initialize_complete_cb_;
hci::HciProtocol* hci_;
PacketReadCallback event_cb_;
FirmwareStartupTimer *firmware_startup_timer_;
};
} // namespace implementation
} // namespace V1_0
} // namespace bluetooth
} // namespace hardware
} // namespace android
|