summaryrefslogtreecommitdiffstats
blob: 439c5fb1422464963238da865075fda545d63355 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#define LOG_TAG "bluetooth_hidl_hal_test"
#include <android-base/logging.h>

#include <android/hardware/bluetooth/1.0/IBluetoothHci.h>
#include <android/hardware/bluetooth/1.0/IBluetoothHciCallbacks.h>
#include <android/hardware/bluetooth/1.0/types.h>
#include <hardware/bluetooth.h>
#include <utils/Log.h>

#include <VtsHalHidlTargetCallbackBase.h>
#include <VtsHalHidlTargetTestBase.h>
#include <VtsHalHidlTargetTestEnvBase.h>
#include <queue>

using ::android::hardware::bluetooth::V1_0::IBluetoothHci;
using ::android::hardware::bluetooth::V1_0::IBluetoothHciCallbacks;
using ::android::hardware::bluetooth::V1_0::Status;
using ::android::hardware::hidl_vec;
using ::android::hardware::Return;
using ::android::hardware::Void;
using ::android::sp;

#define HCI_MINIMUM_HCI_VERSION 5  // Bluetooth Core Specification 3.0 + HS
#define HCI_MINIMUM_LMP_VERSION 5  // Bluetooth Core Specification 3.0 + HS
#define NUM_HCI_COMMANDS_BANDWIDTH 1000
#define NUM_SCO_PACKETS_BANDWIDTH 1000
#define NUM_ACL_PACKETS_BANDWIDTH 1000
#define WAIT_FOR_INIT_TIMEOUT std::chrono::milliseconds(2000)
#define WAIT_FOR_HCI_EVENT_TIMEOUT std::chrono::milliseconds(2000)
#define WAIT_FOR_SCO_DATA_TIMEOUT std::chrono::milliseconds(1000)
#define WAIT_FOR_ACL_DATA_TIMEOUT std::chrono::milliseconds(1000)

#define COMMAND_HCI_SHOULD_BE_UNKNOWN \
  { 0xff, 0x3B, 0x08, 0x00, 0x01, 0x02, 0x03, 0x04, 0x05, 0x06, 0x07 }
#define COMMAND_HCI_READ_LOCAL_VERSION_INFORMATION \
  { 0x01, 0x10, 0x00 }
#define COMMAND_HCI_READ_BUFFER_SIZE \
  { 0x05, 0x10, 0x00 }
#define COMMAND_HCI_WRITE_LOOPBACK_MODE_LOCAL \
  { 0x02, 0x18, 0x01, 0x01 }
#define COMMAND_HCI_RESET \
  { 0x03, 0x0c, 0x00 }
#define COMMAND_HCI_WRITE_LOCAL_NAME \
  { 0x13, 0x0c, 0xf8 }
#define HCI_STATUS_SUCCESS 0x00
#define HCI_STATUS_UNKNOWN_HCI_COMMAND 0x01

#define EVENT_CONNECTION_COMPLETE 0x03
#define EVENT_COMMAND_COMPLETE 0x0e
#define EVENT_COMMAND_STATUS 0x0f
#define EVENT_NUMBER_OF_COMPLETED_PACKETS 0x13
#define EVENT_LOOPBACK_COMMAND 0x19

#define EVENT_CODE_BYTE 0
#define EVENT_LENGTH_BYTE 1
#define EVENT_FIRST_PAYLOAD_BYTE 2
#define EVENT_COMMAND_STATUS_STATUS_BYTE 2
#define EVENT_COMMAND_STATUS_ALLOWED_PACKETS_BYTE 3
#define EVENT_COMMAND_STATUS_OPCODE_LSBYTE 4  // Bytes 4 and 5
#define EVENT_COMMAND_COMPLETE_ALLOWED_PACKETS_BYTE 2
#define EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE 3  // Bytes 3 and 4
#define EVENT_COMMAND_COMPLETE_STATUS_BYTE 5
#define EVENT_COMMAND_COMPLETE_FIRST_PARAM_BYTE 6
#define EVENT_LOCAL_HCI_VERSION_BYTE EVENT_COMMAND_COMPLETE_FIRST_PARAM_BYTE
#define EVENT_LOCAL_LMP_VERSION_BYTE EVENT_LOCAL_HCI_VERSION_BYTE + 3

#define EVENT_CONNECTION_COMPLETE_PARAM_LENGTH 11
#define EVENT_CONNECTION_COMPLETE_TYPE 11
#define EVENT_CONNECTION_COMPLETE_TYPE_SCO 0
#define EVENT_CONNECTION_COMPLETE_TYPE_ACL 1
#define EVENT_CONNECTION_COMPLETE_HANDLE_LSBYTE 3
#define EVENT_COMMAND_STATUS_LENGTH 4

#define EVENT_NUMBER_OF_COMPLETED_PACKETS_NUM_HANDLES 2

#define ACL_BROADCAST_FLAG_OFFSET 6
#define ACL_BROADCAST_FLAG_POINT_TO_POINT 0x0
#define ACL_BROADCAST_POINT_TO_POINT \
  (ACL_BROADCAST_FLAG_POINT_TO_POINT << ACL_BROADCAST_FLAG_OFFSET)

#define ACL_PACKET_BOUNDARY_FLAG_OFFSET 4
#define ACL_PACKET_BOUNDARY_FLAG_FIRST_AUTO_FLUSHABLE 0x2
#define ACL_PACKET_BOUNDARY_FIRST_AUTO_FLUSHABLE \
  (ACL_PACKET_BOUNDARY_FLAG_FIRST_AUTO_FLUSHABLE \
   << ACL_PACKET_BOUNDARY_FLAG_OFFSET)

constexpr char kCallbackNameAclEventReceived[] = "aclDataReceived";
constexpr char kCallbackNameHciEventReceived[] = "hciEventReceived";
constexpr char kCallbackNameInitializationComplete[] = "initializationComplete";
constexpr char kCallbackNameScoEventReceived[] = "scoDataReceived";

class ThroughputLogger {
 public:
  ThroughputLogger(std::string task)
      : task_(task), start_time_(std::chrono::steady_clock::now()) {}

  ~ThroughputLogger() {
    if (total_bytes_ == 0) return;
    std::chrono::duration<double> duration =
        std::chrono::steady_clock::now() - start_time_;
    double s = duration.count();
    if (s == 0) return;
    double rate_kb = (static_cast<double>(total_bytes_) / s) / 1024;
    ALOGD("%s %.1f KB/s (%zu bytes in %.3fs)", task_.c_str(), rate_kb,
          total_bytes_, s);
  }

  void setTotalBytes(size_t total_bytes) { total_bytes_ = total_bytes; }

 private:
  size_t total_bytes_;
  std::string task_;
  std::chrono::steady_clock::time_point start_time_;
};

// Test environment for Bluetooth HIDL HAL.
class BluetoothHidlEnvironment : public ::testing::VtsHalHidlTargetTestEnvBase {
 public:
  // get the test environment singleton
  static BluetoothHidlEnvironment* Instance() {
    static BluetoothHidlEnvironment* instance = new BluetoothHidlEnvironment;
    return instance;
  }

  virtual void registerTestServices() override {
    registerTestService<IBluetoothHci>();
  }

 private:
  BluetoothHidlEnvironment() {}
};

// The main test class for Bluetooth HIDL HAL.
class BluetoothHidlTest : public ::testing::VtsHalHidlTargetTestBase {
 public:
  virtual void SetUp() override {
    // currently test passthrough mode only
    bluetooth =
        ::testing::VtsHalHidlTargetTestBase::getService<IBluetoothHci>();
    ASSERT_NE(bluetooth, nullptr);
    ALOGI("%s: getService() for bluetooth is %s", __func__,
          bluetooth->isRemote() ? "remote" : "local");

    bluetooth_cb = new BluetoothHciCallbacks(*this);
    ASSERT_NE(bluetooth_cb, nullptr);

    max_acl_data_packet_length = 0;
    max_sco_data_packet_length = 0;
    max_acl_data_packets = 0;
    max_sco_data_packets = 0;

    initialized = false;
    event_cb_count = 0;
    acl_cb_count = 0;
    sco_cb_count = 0;

    ASSERT_FALSE(initialized);
    // Should not be checked in production code
    ASSERT_TRUE(bluetooth->initialize(bluetooth_cb).isOk());

    bluetooth_cb->SetWaitTimeout(kCallbackNameInitializationComplete,
                                 WAIT_FOR_INIT_TIMEOUT);
    bluetooth_cb->SetWaitTimeout(kCallbackNameHciEventReceived,
                                 WAIT_FOR_HCI_EVENT_TIMEOUT);
    bluetooth_cb->SetWaitTimeout(kCallbackNameAclEventReceived,
                                 WAIT_FOR_ACL_DATA_TIMEOUT);
    bluetooth_cb->SetWaitTimeout(kCallbackNameScoEventReceived,
                                 WAIT_FOR_SCO_DATA_TIMEOUT);

    EXPECT_TRUE(
        bluetooth_cb->WaitForCallback(kCallbackNameInitializationComplete)
            .no_timeout);

    ASSERT_TRUE(initialized);
  }

  virtual void TearDown() override {
      // Should not be checked in production code
      ASSERT_TRUE(bluetooth->close().isOk());
      handle_no_ops();
      EXPECT_EQ(static_cast<size_t>(0), event_queue.size());
      EXPECT_EQ(static_cast<size_t>(0), sco_queue.size());
      EXPECT_EQ(static_cast<size_t>(0), acl_queue.size());
  }

  void setBufferSizes();

  // Functions called from within tests in loopback mode
  void sendAndCheckHCI(int num_packets);
  void sendAndCheckSCO(int num_packets, size_t size, uint16_t handle);
  void sendAndCheckACL(int num_packets, size_t size, uint16_t handle);

  // Helper functions to try to get a handle on verbosity
  void enterLoopbackMode(std::vector<uint16_t>& sco_handles,
                         std::vector<uint16_t>& acl_handles);
  void handle_no_ops();
  void wait_for_event(bool timeout_is_error);
  void wait_for_command_complete_event(hidl_vec<uint8_t> cmd);
  int wait_for_completed_packets_event(uint16_t handle);

  // A simple test implementation of BluetoothHciCallbacks.
  class BluetoothHciCallbacks
      : public ::testing::VtsHalHidlTargetCallbackBase<BluetoothHidlTest>,
        public IBluetoothHciCallbacks {
    BluetoothHidlTest& parent_;

   public:
    BluetoothHciCallbacks(BluetoothHidlTest& parent) : parent_(parent){};

    virtual ~BluetoothHciCallbacks() = default;

    Return<void> initializationComplete(Status status) override {
      parent_.initialized = (status == Status::SUCCESS);
      NotifyFromCallback(kCallbackNameInitializationComplete);
      ALOGV("%s (status = %d)", __func__, static_cast<int>(status));
      return Void();
    };

    Return<void> hciEventReceived(
        const ::android::hardware::hidl_vec<uint8_t>& event) override {
      parent_.event_cb_count++;
      parent_.event_queue.push(event);
      NotifyFromCallback(kCallbackNameHciEventReceived);
      ALOGV("Event received (length = %d)", static_cast<int>(event.size()));
      return Void();
    };

    Return<void> aclDataReceived(
        const ::android::hardware::hidl_vec<uint8_t>& data) override {
      parent_.acl_cb_count++;
      parent_.acl_queue.push(data);
      NotifyFromCallback(kCallbackNameAclEventReceived);
      return Void();
    };

    Return<void> scoDataReceived(
        const ::android::hardware::hidl_vec<uint8_t>& data) override {
      parent_.sco_cb_count++;
      parent_.sco_queue.push(data);
      NotifyFromCallback(kCallbackNameScoEventReceived);
      return Void();
    };
  };

  sp<IBluetoothHci> bluetooth;
  sp<BluetoothHciCallbacks> bluetooth_cb;
  std::queue<hidl_vec<uint8_t>> event_queue;
  std::queue<hidl_vec<uint8_t>> acl_queue;
  std::queue<hidl_vec<uint8_t>> sco_queue;

  bool initialized;

  int event_cb_count;
  int sco_cb_count;
  int acl_cb_count;

  int max_acl_data_packet_length;
  int max_sco_data_packet_length;
  int max_acl_data_packets;
  int max_sco_data_packets;
};

// Discard NO-OPs from the event queue.
void BluetoothHidlTest::handle_no_ops() {
  while (event_queue.size() > 0) {
    hidl_vec<uint8_t> event = event_queue.front();
    EXPECT_GE(event.size(),
              static_cast<size_t>(EVENT_COMMAND_COMPLETE_STATUS_BYTE));
    bool event_is_no_op =
        (event[EVENT_CODE_BYTE] == EVENT_COMMAND_COMPLETE) &&
        (event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE] == 0x00) &&
        (event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE + 1] == 0x00);
    event_is_no_op |= (event[EVENT_CODE_BYTE] == EVENT_COMMAND_STATUS) &&
                      (event[EVENT_COMMAND_STATUS_OPCODE_LSBYTE] == 0x00) &&
                      (event[EVENT_COMMAND_STATUS_OPCODE_LSBYTE + 1] == 0x00);
    if (event_is_no_op) {
      event_queue.pop();
    } else {
      return;
    }
  }
}

// Receive an event, discarding NO-OPs.
void BluetoothHidlTest::wait_for_event(bool timeout_is_error = true) {
  hidl_vec<uint8_t> event;
  do {
    bool no_timeout =
        bluetooth_cb->WaitForCallback(kCallbackNameHciEventReceived).no_timeout;
    EXPECT_TRUE(no_timeout || !timeout_is_error);
    if (no_timeout && timeout_is_error) {
      EXPECT_LT(static_cast<size_t>(0), event_queue.size());
    }
    if (event_queue.size() == 0) {
      // WaitForCallback timed out.
      return;
    }
    handle_no_ops();
  } while (event_queue.size() == 0);
}

// Wait until a COMMAND_COMPLETE is received.
void BluetoothHidlTest::wait_for_command_complete_event(hidl_vec<uint8_t> cmd) {
  wait_for_event();
  hidl_vec<uint8_t> event = event_queue.front();
  event_queue.pop();

  EXPECT_GT(event.size(),
            static_cast<size_t>(EVENT_COMMAND_COMPLETE_STATUS_BYTE));
  EXPECT_EQ(EVENT_COMMAND_COMPLETE, event[EVENT_CODE_BYTE]);
  EXPECT_EQ(cmd[0], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE]);
  EXPECT_EQ(cmd[1], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE + 1]);
  EXPECT_EQ(HCI_STATUS_SUCCESS, event[EVENT_COMMAND_COMPLETE_STATUS_BYTE]);
}

// Send the command to read the controller's buffer sizes.
void BluetoothHidlTest::setBufferSizes() {
  hidl_vec<uint8_t> cmd = COMMAND_HCI_READ_BUFFER_SIZE;
  bluetooth->sendHciCommand(cmd);

  wait_for_event();
  if (event_queue.size() == 0) return;

  hidl_vec<uint8_t> event = event_queue.front();
  event_queue.pop();

  EXPECT_EQ(EVENT_COMMAND_COMPLETE, event[EVENT_CODE_BYTE]);
  EXPECT_EQ(cmd[0], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE]);
  EXPECT_EQ(cmd[1], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE + 1]);
  EXPECT_EQ(HCI_STATUS_SUCCESS, event[EVENT_COMMAND_COMPLETE_STATUS_BYTE]);

  max_acl_data_packet_length =
      event[EVENT_COMMAND_COMPLETE_STATUS_BYTE + 1] +
      (event[EVENT_COMMAND_COMPLETE_STATUS_BYTE + 2] << 8);
  max_sco_data_packet_length = event[EVENT_COMMAND_COMPLETE_STATUS_BYTE + 3];
  max_acl_data_packets = event[EVENT_COMMAND_COMPLETE_STATUS_BYTE + 4] +
                         (event[EVENT_COMMAND_COMPLETE_STATUS_BYTE + 5] << 8);
  max_sco_data_packets = event[EVENT_COMMAND_COMPLETE_STATUS_BYTE + 6] +
                         (event[EVENT_COMMAND_COMPLETE_STATUS_BYTE + 7] << 8);

  ALOGD("%s: ACL max %d num %d SCO max %d num %d", __func__,
        static_cast<int>(max_acl_data_packet_length),
        static_cast<int>(max_acl_data_packets),
        static_cast<int>(max_sco_data_packet_length),
        static_cast<int>(max_sco_data_packets));
}

// Send an HCI command (in Loopback mode) and check the response.
void BluetoothHidlTest::sendAndCheckHCI(int num_packets) {
  ThroughputLogger logger = {__func__};
  int command_size = 0;
  for (int n = 0; n < num_packets; n++) {
    // Send an HCI packet
    std::vector<uint8_t> write_name = COMMAND_HCI_WRITE_LOCAL_NAME;
    // With a name
    char new_name[] = "John Jacob Jingleheimer Schmidt ___________________0";
    size_t new_name_length = strlen(new_name);
    for (size_t i = 0; i < new_name_length; i++)
      write_name.push_back(static_cast<uint8_t>(new_name[i]));
    // And the packet number
    size_t i = new_name_length - 1;
    for (int digits = n; digits > 0; digits = digits / 10, i--)
      write_name[i] = static_cast<uint8_t>('0' + digits % 10);
    // And padding
    for (size_t i = 0; i < 248 - new_name_length; i++)
      write_name.push_back(static_cast<uint8_t>(0));

    hidl_vec<uint8_t> cmd = write_name;
    bluetooth->sendHciCommand(cmd);

    // Check the loopback of the HCI packet
    wait_for_event();
    if (event_queue.size() == 0) return;

    hidl_vec<uint8_t> event = event_queue.front();
    event_queue.pop();
    size_t compare_length =
        (cmd.size() > static_cast<size_t>(0xff) ? static_cast<size_t>(0xff)
                                                : cmd.size());
    EXPECT_GT(event.size(), compare_length + EVENT_FIRST_PAYLOAD_BYTE - 1);

    EXPECT_EQ(EVENT_LOOPBACK_COMMAND, event[EVENT_CODE_BYTE]);
    EXPECT_EQ(compare_length, event[EVENT_LENGTH_BYTE]);

    // Don't compare past the end of the event.
    if (compare_length + EVENT_FIRST_PAYLOAD_BYTE > event.size()) {
      compare_length = event.size() - EVENT_FIRST_PAYLOAD_BYTE;
      ALOGE("Only comparing %d bytes", static_cast<int>(compare_length));
    }

    if (n == num_packets - 1) {
      command_size = cmd.size();
    }

    for (size_t i = 0; i < compare_length; i++)
      EXPECT_EQ(cmd[i], event[EVENT_FIRST_PAYLOAD_BYTE + i]);
  }
  logger.setTotalBytes(command_size * num_packets * 2);
}

// Send a SCO data packet (in Loopback mode) and check the response.
void BluetoothHidlTest::sendAndCheckSCO(int num_packets, size_t size,
                                        uint16_t handle) {
  ThroughputLogger logger = {__func__};
  for (int n = 0; n < num_packets; n++) {
    // Send a SCO packet
    hidl_vec<uint8_t> sco_packet;
    std::vector<uint8_t> sco_vector;
    sco_vector.push_back(static_cast<uint8_t>(handle & 0xff));
    sco_vector.push_back(static_cast<uint8_t>((handle & 0x0f00) >> 8));
    sco_vector.push_back(static_cast<uint8_t>(size & 0xff));
    sco_vector.push_back(static_cast<uint8_t>((size & 0xff00) >> 8));
    for (size_t i = 0; i < size; i++) {
      sco_vector.push_back(static_cast<uint8_t>(i + n));
    }
    sco_packet = sco_vector;
    bluetooth->sendScoData(sco_vector);

    // Check the loopback of the SCO packet
    EXPECT_TRUE(bluetooth_cb->WaitForCallback(kCallbackNameScoEventReceived)
                    .no_timeout);
    hidl_vec<uint8_t> sco_loopback = sco_queue.front();
    sco_queue.pop();

    EXPECT_EQ(sco_packet.size(), sco_loopback.size());
    size_t successful_bytes = 0;

    for (size_t i = 0; i < sco_packet.size(); i++) {
      if (sco_packet[i] == sco_loopback[i]) {
        successful_bytes = i;
      } else {
        ALOGE("Miscompare at %d (expected %x, got %x)", static_cast<int>(i),
              sco_packet[i], sco_loopback[i]);
        ALOGE("At %d (expected %x, got %x)", static_cast<int>(i + 1),
              sco_packet[i + 1], sco_loopback[i + 1]);
        break;
      }
    }
    EXPECT_EQ(sco_packet.size(), successful_bytes + 1);
  }
  logger.setTotalBytes(num_packets * size * 2);
}

// Send an ACL data packet (in Loopback mode) and check the response.
void BluetoothHidlTest::sendAndCheckACL(int num_packets, size_t size,
                                        uint16_t handle) {
  ThroughputLogger logger = {__func__};
  for (int n = 0; n < num_packets; n++) {
    // Send an ACL packet
    hidl_vec<uint8_t> acl_packet;
    std::vector<uint8_t> acl_vector;
    acl_vector.push_back(static_cast<uint8_t>(handle & 0xff));
    acl_vector.push_back(static_cast<uint8_t>((handle & 0x0f00) >> 8) |
                         ACL_BROADCAST_POINT_TO_POINT |
                         ACL_PACKET_BOUNDARY_FIRST_AUTO_FLUSHABLE);
    acl_vector.push_back(static_cast<uint8_t>(size & 0xff));
    acl_vector.push_back(static_cast<uint8_t>((size & 0xff00) >> 8));
    for (size_t i = 0; i < size; i++) {
      acl_vector.push_back(static_cast<uint8_t>(i + n));
    }
    acl_packet = acl_vector;
    bluetooth->sendAclData(acl_vector);

    // Check the loopback of the ACL packet
    EXPECT_TRUE(bluetooth_cb->WaitForCallback(kCallbackNameAclEventReceived)
                    .no_timeout);
    hidl_vec<uint8_t> acl_loopback = acl_queue.front();
    acl_queue.pop();

    EXPECT_EQ(acl_packet.size(), acl_loopback.size());
    size_t successful_bytes = 0;

    for (size_t i = 0; i < acl_packet.size(); i++) {
      if (acl_packet[i] == acl_loopback[i]) {
        successful_bytes = i;
      } else {
        ALOGE("Miscompare at %d (expected %x, got %x)", static_cast<int>(i),
              acl_packet[i], acl_loopback[i]);
        ALOGE("At %d (expected %x, got %x)", static_cast<int>(i + 1),
              acl_packet[i + 1], acl_loopback[i + 1]);
        break;
      }
    }
    EXPECT_EQ(acl_packet.size(), successful_bytes + 1);
  }
  logger.setTotalBytes(num_packets * size * 2);
}

// Return the number of completed packets reported by the controller.
int BluetoothHidlTest::wait_for_completed_packets_event(uint16_t handle) {
  int packets_processed = 0;
  wait_for_event(false);
  if (event_queue.size() == 0) {
    ALOGW("%s: WaitForCallback timed out.", __func__);
    return packets_processed;
  }
  while (event_queue.size() > 0) {
    hidl_vec<uint8_t> event = event_queue.front();
    event_queue.pop();

    EXPECT_EQ(EVENT_NUMBER_OF_COMPLETED_PACKETS, event[EVENT_CODE_BYTE]);
    EXPECT_EQ(1, event[EVENT_NUMBER_OF_COMPLETED_PACKETS_NUM_HANDLES]);

    uint16_t event_handle = event[3] + (event[4] << 8);
    EXPECT_EQ(handle, event_handle);

    packets_processed += event[5] + (event[6] << 8);
  }
  return packets_processed;
}

// Send local loopback command and initialize SCO and ACL handles.
void BluetoothHidlTest::enterLoopbackMode(std::vector<uint16_t>& sco_handles,
                                          std::vector<uint16_t>& acl_handles) {
  hidl_vec<uint8_t> cmd = COMMAND_HCI_WRITE_LOOPBACK_MODE_LOCAL;
  bluetooth->sendHciCommand(cmd);

  // Receive connection complete events with data channels
  int connection_event_count = 0;
  bool command_complete_received = false;
  while (true) {
    wait_for_event(false);
    if (event_queue.size() == 0) {
      // Fail if there was no event received or no connections completed.
      EXPECT_TRUE(command_complete_received);
      EXPECT_LT(0, connection_event_count);
      return;
    }
    hidl_vec<uint8_t> event = event_queue.front();
    event_queue.pop();
    EXPECT_GT(event.size(),
              static_cast<size_t>(EVENT_COMMAND_COMPLETE_STATUS_BYTE));
    if (event[EVENT_CODE_BYTE] == EVENT_CONNECTION_COMPLETE) {
      EXPECT_GT(event.size(),
                static_cast<size_t>(EVENT_CONNECTION_COMPLETE_TYPE));
      EXPECT_EQ(event[EVENT_LENGTH_BYTE],
                EVENT_CONNECTION_COMPLETE_PARAM_LENGTH);
      uint8_t connection_type = event[EVENT_CONNECTION_COMPLETE_TYPE];

      EXPECT_TRUE(connection_type == EVENT_CONNECTION_COMPLETE_TYPE_SCO ||
                  connection_type == EVENT_CONNECTION_COMPLETE_TYPE_ACL);

      // Save handles
      uint16_t handle = event[EVENT_CONNECTION_COMPLETE_HANDLE_LSBYTE] |
                        event[EVENT_CONNECTION_COMPLETE_HANDLE_LSBYTE + 1] << 8;
      if (connection_type == EVENT_CONNECTION_COMPLETE_TYPE_SCO)
        sco_handles.push_back(handle);
      else
        acl_handles.push_back(handle);

      ALOGD("Connect complete type = %d handle = %d",
            event[EVENT_CONNECTION_COMPLETE_TYPE], handle);
      connection_event_count++;
    } else {
      EXPECT_EQ(EVENT_COMMAND_COMPLETE, event[EVENT_CODE_BYTE]);
      EXPECT_EQ(cmd[0], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE]);
      EXPECT_EQ(cmd[1], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE + 1]);
      EXPECT_EQ(HCI_STATUS_SUCCESS, event[EVENT_COMMAND_COMPLETE_STATUS_BYTE]);
      command_complete_received = true;
    }
  }
}

// Empty test: Initialize()/Close() are called in SetUp()/TearDown().
TEST_F(BluetoothHidlTest, InitializeAndClose) {}

// Send an HCI Reset with sendHciCommand and wait for a command complete event.
TEST_F(BluetoothHidlTest, HciReset) {
  hidl_vec<uint8_t> cmd = COMMAND_HCI_RESET;
  bluetooth->sendHciCommand(cmd);

  wait_for_command_complete_event(cmd);
}

// Read and check the HCI version of the controller.
TEST_F(BluetoothHidlTest, HciVersionTest) {
  hidl_vec<uint8_t> cmd = COMMAND_HCI_READ_LOCAL_VERSION_INFORMATION;
  bluetooth->sendHciCommand(cmd);

  wait_for_event();
  if (event_queue.size() == 0) return;

  hidl_vec<uint8_t> event = event_queue.front();
  event_queue.pop();
  EXPECT_GT(event.size(), static_cast<size_t>(EVENT_LOCAL_LMP_VERSION_BYTE));

  EXPECT_EQ(EVENT_COMMAND_COMPLETE, event[EVENT_CODE_BYTE]);
  EXPECT_EQ(cmd[0], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE]);
  EXPECT_EQ(cmd[1], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE + 1]);
  EXPECT_EQ(HCI_STATUS_SUCCESS, event[EVENT_COMMAND_COMPLETE_STATUS_BYTE]);

  EXPECT_LE(HCI_MINIMUM_HCI_VERSION, event[EVENT_LOCAL_HCI_VERSION_BYTE]);
  EXPECT_LE(HCI_MINIMUM_LMP_VERSION, event[EVENT_LOCAL_LMP_VERSION_BYTE]);
}

// Send an unknown HCI command and wait for the error message.
TEST_F(BluetoothHidlTest, HciUnknownCommand) {
  hidl_vec<uint8_t> cmd = COMMAND_HCI_SHOULD_BE_UNKNOWN;
  bluetooth->sendHciCommand(cmd);

  wait_for_event();
  if (event_queue.size() == 0) return;

  hidl_vec<uint8_t> event = event_queue.front();
  event_queue.pop();

  EXPECT_GT(event.size(),
            static_cast<size_t>(EVENT_COMMAND_COMPLETE_STATUS_BYTE));
  if (event[EVENT_CODE_BYTE] == EVENT_COMMAND_COMPLETE) {
    EXPECT_EQ(cmd[0], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE]);
    EXPECT_EQ(cmd[1], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE + 1]);
    EXPECT_EQ(HCI_STATUS_UNKNOWN_HCI_COMMAND,
              event[EVENT_COMMAND_COMPLETE_STATUS_BYTE]);
  } else {
    EXPECT_EQ(EVENT_COMMAND_STATUS, event[EVENT_CODE_BYTE]);
    EXPECT_EQ(cmd[0], event[EVENT_COMMAND_STATUS_OPCODE_LSBYTE]);
    EXPECT_EQ(cmd[1], event[EVENT_COMMAND_STATUS_OPCODE_LSBYTE + 1]);
    EXPECT_EQ(HCI_STATUS_UNKNOWN_HCI_COMMAND,
              event[EVENT_COMMAND_STATUS_STATUS_BYTE]);
  }
}

// Enter loopback mode, but don't send any packets.
TEST_F(BluetoothHidlTest, WriteLoopbackMode) {
  std::vector<uint16_t> sco_connection_handles;
  std::vector<uint16_t> acl_connection_handles;
  enterLoopbackMode(sco_connection_handles, acl_connection_handles);
}

// Enter loopback mode and send single packets.
TEST_F(BluetoothHidlTest, LoopbackModeSinglePackets) {
  setBufferSizes();

  std::vector<uint16_t> sco_connection_handles;
  std::vector<uint16_t> acl_connection_handles;
  enterLoopbackMode(sco_connection_handles, acl_connection_handles);

  sendAndCheckHCI(1);

  // This should work, but breaks on some current platforms.  Figure out how to
  // grandfather older devices but test new ones.
  if (0 && sco_connection_handles.size() > 0) {
    EXPECT_LT(0, max_sco_data_packet_length);
    sendAndCheckSCO(1, max_sco_data_packet_length, sco_connection_handles[0]);
    int sco_packets_sent = 1;
    int completed_packets = wait_for_completed_packets_event(sco_connection_handles[0]);
    if (sco_packets_sent != completed_packets) {
        ALOGW("%s: packets_sent (%d) != completed_packets (%d)", __func__, sco_packets_sent,
              completed_packets);
    }
  }

  if (acl_connection_handles.size() > 0) {
    EXPECT_LT(0, max_acl_data_packet_length);
    sendAndCheckACL(1, max_acl_data_packet_length, acl_connection_handles[0]);
    int acl_packets_sent = 1;
    int completed_packets = wait_for_completed_packets_event(acl_connection_handles[0]);
    if (acl_packets_sent != completed_packets) {
        ALOGW("%s: packets_sent (%d) != completed_packets (%d)", __func__, acl_packets_sent,
              completed_packets);
    }
  }
}

// Enter loopback mode and send packets for bandwidth measurements.
TEST_F(BluetoothHidlTest, LoopbackModeBandwidth) {
  setBufferSizes();

  std::vector<uint16_t> sco_connection_handles;
  std::vector<uint16_t> acl_connection_handles;
  enterLoopbackMode(sco_connection_handles, acl_connection_handles);

  sendAndCheckHCI(NUM_HCI_COMMANDS_BANDWIDTH);

  // This should work, but breaks on some current platforms.  Figure out how to
  // grandfather older devices but test new ones.
  if (0 && sco_connection_handles.size() > 0) {
    EXPECT_LT(0, max_sco_data_packet_length);
    sendAndCheckSCO(NUM_SCO_PACKETS_BANDWIDTH, max_sco_data_packet_length,
                    sco_connection_handles[0]);
    int sco_packets_sent = NUM_SCO_PACKETS_BANDWIDTH;
    int completed_packets = wait_for_completed_packets_event(sco_connection_handles[0]);
    if (sco_packets_sent != completed_packets) {
        ALOGW("%s: packets_sent (%d) != completed_packets (%d)", __func__, sco_packets_sent,
              completed_packets);
    }
  }

  if (acl_connection_handles.size() > 0) {
    EXPECT_LT(0, max_acl_data_packet_length);
    sendAndCheckACL(NUM_ACL_PACKETS_BANDWIDTH, max_acl_data_packet_length,
                    acl_connection_handles[0]);
    int acl_packets_sent = NUM_ACL_PACKETS_BANDWIDTH;
    int completed_packets = wait_for_completed_packets_event(acl_connection_handles[0]);
    if (acl_packets_sent != completed_packets) {
        ALOGW("%s: packets_sent (%d) != completed_packets (%d)", __func__, acl_packets_sent,
              completed_packets);
    }
  }
}

int main(int argc, char** argv) {
  ::testing::AddGlobalTestEnvironment(BluetoothHidlEnvironment::Instance());
  ::testing::InitGoogleTest(&argc, argv);
  BluetoothHidlEnvironment::Instance()->init(&argc, argv);
  int status = RUN_ALL_TESTS();
  ALOGI("Test result = %d", status);
  return status;
}