blob: 9b30ef1340e3871b28037dc067aa5942ec6064be (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
|
#
# Copyright (C) 2016 The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
# http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#
LOCAL_PATH := $(call my-dir)
# build VTS driver for Boot Control v1.0.
include $(CLEAR_VARS)
LOCAL_MODULE := libvts_driver_hidl_boot@1.0
LOCAL_SRC_FILES := \
BootControl.vts \
types.vts \
LOCAL_SHARED_LIBRARIES += \
android.hardware.boot@1.0 \
libbase \
libutils \
libcutils \
liblog \
libhidlbase \
libhidltransport \
libhwbinder \
libprotobuf-cpp-full \
libvts_common \
libvts_datatype \
libvts_measurement \
libvts_multidevice_proto \
LOCAL_PROTOC_OPTIMIZE_TYPE := full
LOCAL_MULTILIB := both
include $(BUILD_SHARED_LIBRARY)
# build profiler for boot.
include $(CLEAR_VARS)
LOCAL_MODULE := libvts_profiler_hidl_boot@1.0
LOCAL_SRC_FILES := \
BootControl.vts \
types.vts \
LOCAL_C_INCLUDES += \
test/vts/drivers/libprofiling \
LOCAL_VTS_MODE := PROFILER
LOCAL_SHARED_LIBRARIES := \
android.hardware.boot@1.0 \
libbase \
libcutils \
liblog \
libhidlbase \
libhidltransport \
libhwbinder \
libprotobuf-cpp-full \
libvts_common \
libvts_multidevice_proto \
libvts_profiling \
libutils \
LOCAL_PROTOC_OPTIMIZE_TYPE := full
include $(BUILD_SHARED_LIBRARY)
include $(call all-makefiles-under,$(LOCAL_PATH))
|