summaryrefslogtreecommitdiffstats
blob: 8a56b2744800061fe4cf7ba6b3c5b620629ca4d9 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
#
# Copyright (C) 2016 The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
#       http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#

LOCAL_PATH := $(call my-dir)

# build VTS driver for Boot Control v1.0.
include $(CLEAR_VARS)

LOCAL_MODULE := libvts_driver_hidl_boot@1.0

LOCAL_SRC_FILES := \
  BootControl.vts \
  types.vts \

LOCAL_SHARED_LIBRARIES += \
  android.hardware.boot@1.0 \
  libbase \
  libutils \
  libcutils \
  liblog \
  libhidlbase \
  libhidltransport \
  libhwbinder \
  libprotobuf-cpp-full \
  libvts_common \
  libvts_datatype \
  libvts_measurement \
  libvts_multidevice_proto \

LOCAL_PROTOC_OPTIMIZE_TYPE := full

LOCAL_MULTILIB := both

include $(BUILD_SHARED_LIBRARY)

# build profiler for boot.
include $(CLEAR_VARS)

LOCAL_MODULE := libvts_profiler_hidl_boot@1.0

LOCAL_SRC_FILES := \
  BootControl.vts \
  types.vts \

LOCAL_C_INCLUDES += \
  test/vts/drivers/libprofiling \

LOCAL_VTS_MODE := PROFILER

LOCAL_SHARED_LIBRARIES := \
   android.hardware.boot@1.0 \
   libbase \
   libcutils \
   liblog \
   libhidlbase \
   libhidltransport \
   libhwbinder \
   libprotobuf-cpp-full \
   libvts_common \
   libvts_multidevice_proto \
   libvts_profiling \
   libutils \

LOCAL_PROTOC_OPTIMIZE_TYPE := full

include $(BUILD_SHARED_LIBRARY)