blob: 07d31898a742bd2ec35e37456a251d9b4408aaa7 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_HARDWARE_BROADCASTRADIO_V1_1_TUNER_H
#define ANDROID_HARDWARE_BROADCASTRADIO_V1_1_TUNER_H
#include "VirtualRadio.h"
#include <android/hardware/broadcastradio/1.1/ITuner.h>
#include <android/hardware/broadcastradio/1.1/ITunerCallback.h>
#include <broadcastradio-utils/WorkerThread.h>
namespace android {
namespace hardware {
namespace broadcastradio {
namespace V1_1 {
namespace implementation {
struct Tuner : public ITuner {
Tuner(V1_0::Class classId, const sp<V1_0::ITunerCallback>& callback);
void forceClose();
// V1_1::ITuner methods
virtual Return<Result> setConfiguration(const V1_0::BandConfig& config) override;
virtual Return<void> getConfiguration(getConfiguration_cb _hidl_cb) override;
virtual Return<Result> scan(V1_0::Direction direction, bool skipSubChannel) override;
virtual Return<Result> step(V1_0::Direction direction, bool skipSubChannel) override;
virtual Return<Result> tune(uint32_t channel, uint32_t subChannel) override;
virtual Return<Result> tuneByProgramSelector(const ProgramSelector& program) override;
virtual Return<Result> cancel() override;
virtual Return<Result> cancelAnnouncement() override;
virtual Return<void> getProgramInformation(getProgramInformation_cb _hidl_cb) override;
virtual Return<void> getProgramInformation_1_1(getProgramInformation_1_1_cb _hidl_cb) override;
virtual Return<ProgramListResult> startBackgroundScan() override;
virtual Return<void> getProgramList(const hidl_vec<VendorKeyValue>& filter,
getProgramList_cb _hidl_cb) override;
virtual Return<Result> setAnalogForced(bool isForced) override;
virtual Return<void> isAnalogForced(isAnalogForced_cb _hidl_cb) override;
private:
std::mutex mMut;
WorkerThread mThread;
bool mIsClosed = false;
V1_0::Class mClassId;
const sp<V1_0::ITunerCallback> mCallback;
const sp<V1_1::ITunerCallback> mCallback1_1;
std::reference_wrapper<VirtualRadio> mVirtualRadio;
bool mIsAmfmConfigSet = false;
V1_0::BandConfig mAmfmConfig;
bool mIsTuneCompleted = false;
ProgramSelector mCurrentProgram = {};
ProgramInfo mCurrentProgramInfo = {};
std::atomic<bool> mIsAnalogForced;
utils::HalRevision getHalRev() const;
void tuneInternalLocked(const ProgramSelector& sel);
};
} // namespace implementation
} // namespace V1_1
} // namespace broadcastradio
} // namespace hardware
} // namespace android
#endif // ANDROID_HARDWARE_BROADCASTRADIO_V1_1_TUNER_H
|