blob: a14830d77af5d8e9b7ab5ffbdaf695733c649fda (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_HARDWARE_BROADCASTRADIO_V1_1_VIRTUALPROGRAM_H
#define ANDROID_HARDWARE_BROADCASTRADIO_V1_1_VIRTUALPROGRAM_H
#include <android/hardware/broadcastradio/1.1/types.h>
#include <broadcastradio-utils/Utils.h>
namespace android {
namespace hardware {
namespace broadcastradio {
namespace V1_1 {
namespace implementation {
/**
* A radio program mock.
*
* This represents broadcast waves flying over the air,
* not an entry for a captured station in the radio tuner memory.
*/
struct VirtualProgram {
ProgramSelector selector;
std::string programName = "";
std::string songArtist = "";
std::string songTitle = "";
ProgramInfo getProgramInfo(utils::HalRevision halRev) const;
friend bool operator<(const VirtualProgram& lhs, const VirtualProgram& rhs);
};
std::vector<ProgramInfo> getProgramInfoVector(const std::vector<VirtualProgram>& vec,
utils::HalRevision halRev);
} // namespace implementation
} // namespace V1_1
} // namespace broadcastradio
} // namespace hardware
} // namespace android
#endif // ANDROID_HARDWARE_BROADCASTRADIO_V1_1_VIRTUALPROGRAM_H
|