1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_HARDWARE_BROADCASTRADIO_V1_1_RESOURCES_H
#define ANDROID_HARDWARE_BROADCASTRADIO_V1_1_RESOURCES_H
namespace android {
namespace hardware {
namespace broadcastradio {
namespace V1_1 {
namespace implementation {
namespace resources {
constexpr int32_t demoPngId = 123456;
constexpr uint8_t demoPng[] = {
0x89, 0x50, 0x4e, 0x47, 0x0d, 0x0a, 0x1a, 0x0a, 0x00, 0x00, 0x00, 0x0d, 0x49, 0x48, 0x44,
0x52, 0x00, 0x00, 0x00, 0x40, 0x00, 0x00, 0x00, 0x40, 0x08, 0x02, 0x00, 0x00, 0x00, 0x25,
0x0b, 0xe6, 0x89, 0x00, 0x00, 0x00, 0x5d, 0x49, 0x44, 0x41, 0x54, 0x68, 0xde, 0xed, 0xd9,
0xc1, 0x09, 0x00, 0x30, 0x08, 0x04, 0xc1, 0x33, 0xfd, 0xf7, 0x6c, 0x6a, 0xc8, 0x23, 0x04,
0xc9, 0x6c, 0x01, 0xc2, 0x20, 0xbe, 0x4c, 0x86, 0x57, 0x49, 0xba, 0xfb, 0xd6, 0xf4, 0xba,
0x3e, 0x7f, 0x4d, 0xdf, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00,
0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0xc0, 0x8f, 0x00, 0xbd, 0xce, 0x7f,
0xc0, 0x11, 0x03, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00,
0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0xe8, 0xb8, 0x0d, 0x32, 0xd4, 0x0c, 0x77, 0xbd,
0xfb, 0xc1, 0xce, 0x00, 0x00, 0x00, 0x00, 0x49, 0x45, 0x4e, 0x44, 0xae, 0x42, 0x60, 0x82};
} // namespace resources
} // namespace implementation
} // namespace V1_1
} // namespace broadcastradio
} // namespace hardware
} // namespace android
#endif // ANDROID_HARDWARE_BROADCASTRADIO_V1_1_RESOURCES_H
|