summaryrefslogtreecommitdiffstats
blob: 4e3d0a568912f9d935a3b9b298eb4e0e25cd12bd (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
/*
 * Copyright (C) 2017 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

package android.hardware.broadcastradio@1.2;

import @1.1::ITunerCallback;

interface ITunerCallback extends @1.1::ITunerCallback {
    /**
     * Generic callback for passing updates to vendor-specific parameter values.
     * The framework does not interpret the parameters, they are passed
     * in an opaque manner between a vendor application and HAL.
     *
     * It's up to the HAL implementation if and how to implement this callback,
     * as long as it obeys the prefix rule. In particular, only selected keys
     * may be notified this way. However, setParameters must not trigger
     * this callback, while an internal event can change parameters
     * asynchronously.
     *
     * @param parameters Vendor-specific key-value pairs.
     */
    oneway parametersUpdated(vec<VendorKeyValue> parameters);
};