1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
|
//
// Copyright (C) 2017 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
// http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.
//
cc_binary {
name: "android.hardware.broadcastradio@1.2-service",
init_rc: ["android.hardware.broadcastradio@1.2-service.rc"],
vendor: true,
relative_install_path: "hw",
cflags: [
"-Wall",
"-Wextra",
"-Werror",
],
srcs: [
"BroadcastRadio.cpp",
"BroadcastRadioFactory.cpp",
"Tuner.cpp",
"VirtualProgram.cpp",
"VirtualRadio.cpp",
"service.cpp"
],
static_libs: [
"android.hardware.broadcastradio@common-utils-lib",
],
shared_libs: [
"android.hardware.broadcastradio@1.0",
"android.hardware.broadcastradio@1.1",
"android.hardware.broadcastradio@1.2",
"libbase",
"libhidlbase",
"libhidltransport",
"liblog",
"libutils",
],
}
|