1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#define LOG_TAG "BroadcastRadioDefault.module"
#define LOG_NDEBUG 0
#include "BroadcastRadio.h"
#include <log/log.h>
#include "resources.h"
namespace android {
namespace hardware {
namespace broadcastradio {
namespace V1_2 {
namespace implementation {
using V1_0::Band;
using V1_0::BandConfig;
using V1_0::Class;
using V1_0::Deemphasis;
using V1_0::Rds;
using V1_1::IdentifierType;
using V1_1::ProgramSelector;
using V1_1::ProgramType;
using V1_1::Properties;
using V1_1::VendorKeyValue;
using std::lock_guard;
using std::map;
using std::mutex;
using std::vector;
// clang-format off
static const map<Class, ModuleConfig> gModuleConfigs{
{Class::AM_FM, ModuleConfig({
"Digital radio mock",
{ // amFmBands
AmFmBandConfig({
Band::AM,
153, // lowerLimit
26100, // upperLimit
{5, 9, 10}, // spacings
}),
AmFmBandConfig({
Band::FM,
65800, // lowerLimit
108000, // upperLimit
{10, 100, 200}, // spacings
}),
AmFmBandConfig({
Band::AM_HD,
153, // lowerLimit
26100, // upperLimit
{5, 9, 10}, // spacings
}),
AmFmBandConfig({
Band::FM_HD,
87700, // lowerLimit
107900, // upperLimit
{200}, // spacings
}),
},
})},
{Class::SAT, ModuleConfig({
"Satellite radio mock",
{}, // amFmBands
})},
};
// clang-format on
BroadcastRadio::BroadcastRadio(Class classId)
: mClassId(classId), mConfig(gModuleConfigs.at(classId)) {}
bool BroadcastRadio::isSupported(Class classId) {
return gModuleConfigs.find(classId) != gModuleConfigs.end();
}
Return<void> BroadcastRadio::getProperties(getProperties_cb _hidl_cb) {
ALOGV("%s", __func__);
return getProperties_1_1(
[&](const Properties& properties) { _hidl_cb(Result::OK, properties.base); });
}
Return<void> BroadcastRadio::getProperties_1_1(getProperties_1_1_cb _hidl_cb) {
ALOGV("%s", __func__);
Properties prop11 = {};
auto& prop10 = prop11.base;
prop10.classId = mClassId;
prop10.implementor = "Google";
prop10.product = mConfig.productName;
prop10.numTuners = 1;
prop10.numAudioSources = 1;
prop10.supportsCapture = false;
prop11.supportsBackgroundScanning = false;
prop11.supportedProgramTypes = hidl_vec<uint32_t>({
static_cast<uint32_t>(ProgramType::AM), static_cast<uint32_t>(ProgramType::FM),
static_cast<uint32_t>(ProgramType::AM_HD), static_cast<uint32_t>(ProgramType::FM_HD),
});
prop11.supportedIdentifierTypes = hidl_vec<uint32_t>({
static_cast<uint32_t>(IdentifierType::AMFM_FREQUENCY),
static_cast<uint32_t>(IdentifierType::RDS_PI),
static_cast<uint32_t>(IdentifierType::HD_STATION_ID_EXT),
static_cast<uint32_t>(IdentifierType::HD_SUBCHANNEL),
});
prop11.vendorInfo = hidl_vec<VendorKeyValue>({
{"com.google.dummy", "dummy"},
});
prop10.bands.resize(mConfig.amFmBands.size());
for (size_t i = 0; i < mConfig.amFmBands.size(); i++) {
auto& src = mConfig.amFmBands[i];
auto& dst = prop10.bands[i];
dst.type = src.type;
dst.antennaConnected = true;
dst.lowerLimit = src.lowerLimit;
dst.upperLimit = src.upperLimit;
dst.spacings = src.spacings;
if (utils::isAm(src.type)) {
dst.ext.am.stereo = true;
} else if (utils::isFm(src.type)) {
dst.ext.fm.deemphasis = static_cast<Deemphasis>(Deemphasis::D50 | Deemphasis::D75);
dst.ext.fm.stereo = true;
dst.ext.fm.rds = static_cast<Rds>(Rds::WORLD | Rds::US);
dst.ext.fm.ta = true;
dst.ext.fm.af = true;
dst.ext.fm.ea = true;
}
}
_hidl_cb(prop11);
return Void();
}
Return<void> BroadcastRadio::openTuner(const BandConfig& config, bool audio __unused,
const sp<V1_0::ITunerCallback>& callback,
openTuner_cb _hidl_cb) {
ALOGV("%s(%s)", __func__, toString(config.type).c_str());
lock_guard<mutex> lk(mMut);
auto oldTuner = mTuner.promote();
if (oldTuner != nullptr) {
ALOGI("Force-closing previously opened tuner");
oldTuner->forceClose();
mTuner = nullptr;
}
sp<Tuner> newTuner = new Tuner(mClassId, callback);
mTuner = newTuner;
if (mClassId == Class::AM_FM) {
auto ret = newTuner->setConfiguration(config);
if (ret != Result::OK) {
_hidl_cb(Result::INVALID_ARGUMENTS, {});
return Void();
}
}
_hidl_cb(Result::OK, newTuner);
return Void();
}
Return<void> BroadcastRadio::getImage(int32_t id, getImage_cb _hidl_cb) {
ALOGV("%s(%x)", __func__, id);
if (id == resources::demoPngId) {
_hidl_cb(std::vector<uint8_t>(resources::demoPng, std::end(resources::demoPng)));
return {};
}
ALOGI("Image %x doesn't exists", id);
_hidl_cb({});
return Void();
}
} // namespace implementation
} // namespace V1_2
} // namespace broadcastradio
} // namespace hardware
} // namespace android
|