blob: c365ae0b70e3934ded5bcf97c27546910ed60bce (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_HARDWARE_BROADCASTRADIO_V1_2_BROADCASTRADIOFACTORY_H
#define ANDROID_HARDWARE_BROADCASTRADIO_V1_2_BROADCASTRADIOFACTORY_H
#include <android/hardware/broadcastradio/1.1/IBroadcastRadio.h>
#include <android/hardware/broadcastradio/1.2/IBroadcastRadioFactory.h>
#include <android/hardware/broadcastradio/1.2/types.h>
namespace android {
namespace hardware {
namespace broadcastradio {
namespace V1_2 {
namespace implementation {
struct BroadcastRadioFactory : public IBroadcastRadioFactory {
BroadcastRadioFactory();
// V1_0::IBroadcastRadioFactory methods
Return<void> connectModule(V1_0::Class classId, connectModule_cb _hidl_cb) override;
private:
std::map<V1_0::Class, sp<V1_1::IBroadcastRadio>> mRadioModules;
};
} // namespace implementation
} // namespace V1_2
} // namespace broadcastradio
} // namespace hardware
} // namespace android
#endif // ANDROID_HARDWARE_BROADCASTRADIO_V1_2_BROADCASTRADIOFACTORY_H
|