1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#define LOG_TAG "BroadcastRadioDefault.VirtualRadio"
//#define LOG_NDEBUG 0
#include "VirtualRadio.h"
#include <broadcastradio-utils/Utils.h>
#include <log/log.h>
namespace android {
namespace hardware {
namespace broadcastradio {
namespace V1_2 {
namespace implementation {
using V1_0::Band;
using V1_0::Class;
using V1_1::ProgramSelector;
using std::lock_guard;
using std::move;
using std::mutex;
using std::vector;
using utils::make_selector;
static const vector<VirtualProgram> gInitialFmPrograms{
{make_selector(Band::FM, 94900), "Wild 94.9", "Drake ft. Rihanna", "Too Good"},
{make_selector(Band::FM, 96500), "KOIT", "Celine Dion", "All By Myself"},
{make_selector(Band::FM, 97300), "Alice@97.3", "Drops of Jupiter", "Train"},
{make_selector(Band::FM, 99700), "99.7 Now!", "The Chainsmokers", "Closer"},
{make_selector(Band::FM, 101300), "101-3 KISS-FM", "Justin Timberlake", "Rock Your Body"},
{make_selector(Band::FM, 103700), "iHeart80s @ 103.7", "Michael Jackson", "Billie Jean"},
{make_selector(Band::FM, 106100), "106 KMEL", "Drake", "Marvins Room"},
};
static VirtualRadio gEmptyRadio({});
static VirtualRadio gFmRadio(gInitialFmPrograms);
VirtualRadio::VirtualRadio(const vector<VirtualProgram> initialList) : mPrograms(initialList) {}
vector<VirtualProgram> VirtualRadio::getProgramList() {
lock_guard<mutex> lk(mMut);
return mPrograms;
}
bool VirtualRadio::getProgram(const ProgramSelector& selector, VirtualProgram& programOut) {
lock_guard<mutex> lk(mMut);
for (auto&& program : mPrograms) {
if (utils::tunesTo(selector, program.selector)) {
programOut = program;
return true;
}
}
return false;
}
VirtualRadio& getRadio(V1_0::Class classId) {
switch (classId) {
case Class::AM_FM:
return getFmRadio();
case Class::SAT:
return getSatRadio();
case Class::DT:
return getDigitalRadio();
default:
ALOGE("Invalid class ID");
return gEmptyRadio;
}
}
VirtualRadio& getAmRadio() {
return gEmptyRadio;
}
VirtualRadio& getFmRadio() {
return gFmRadio;
}
VirtualRadio& getSatRadio() {
return gEmptyRadio;
}
VirtualRadio& getDigitalRadio() {
return gEmptyRadio;
}
} // namespace implementation
} // namespace V1_2
} // namespace broadcastradio
} // namespace hardware
} // namespace android
|