summaryrefslogtreecommitdiffstats
blob: 166c2acd9044741e5d346b07c92ffd5354620b72 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
// This file is autogenerated by hidl-gen -Landroidbp.

hidl_interface {
    name: "android.hardware.camera.metadata@3.3",
    root: "android.hardware",
    vndk: {
        enabled: true,
    },
    srcs: [
        "types.hal",
    ],
    interfaces: [
        "android.hardware.camera.metadata@3.2",
    ],
    types: [
        "CameraMetadataEnumAndroidControlAeMode",
        "CameraMetadataEnumAndroidControlAfSceneChange",
        "CameraMetadataEnumAndroidControlCaptureIntent",
        "CameraMetadataEnumAndroidInfoSupportedHardwareLevel",
        "CameraMetadataEnumAndroidLensPoseReference",
        "CameraMetadataEnumAndroidLogicalMultiCameraSensorSyncType",
        "CameraMetadataEnumAndroidRequestAvailableCapabilities",
        "CameraMetadataEnumAndroidStatisticsOisDataMode",
        "CameraMetadataSection",
        "CameraMetadataSectionStart",
        "CameraMetadataTag",
    ],
    gen_java: true,
}