1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
//#define LOG_NDEBUG 0
#define LOG_TAG "android.hardware.cas@1.0-DescramblerImpl"
#include <hidlmemory/mapping.h>
#include <media/hardware/CryptoAPI.h>
#include <media/cas/DescramblerAPI.h>
#include <utils/Log.h>
#include "DescramblerImpl.h"
#include "SharedLibrary.h"
#include "TypeConvert.h"
namespace android {
using hidl::memory::V1_0::IMemory;
namespace hardware {
namespace cas {
namespace V1_0 {
namespace implementation {
#define CHECK_SUBSAMPLE_DEF(type) \
static_assert(sizeof(SubSample) == sizeof(type::SubSample), \
"SubSample: size doesn't match"); \
static_assert(offsetof(SubSample, numBytesOfClearData) \
== offsetof(type::SubSample, mNumBytesOfClearData), \
"SubSample: numBytesOfClearData offset doesn't match"); \
static_assert(offsetof(SubSample, numBytesOfEncryptedData) \
== offsetof(type::SubSample, mNumBytesOfEncryptedData), \
"SubSample: numBytesOfEncryptedData offset doesn't match")
CHECK_SUBSAMPLE_DEF(DescramblerPlugin);
CHECK_SUBSAMPLE_DEF(CryptoPlugin);
DescramblerImpl::DescramblerImpl(
const sp<SharedLibrary>& library, DescramblerPlugin *plugin) :
mLibrary(library), mPlugin(plugin) {
ALOGV("CTOR: mPlugin=%p", mPlugin);
}
DescramblerImpl::~DescramblerImpl() {
ALOGV("DTOR: mPlugin=%p", mPlugin);
release();
}
Return<Status> DescramblerImpl::setMediaCasSession(const HidlCasSessionId& sessionId) {
ALOGV("%s: sessionId=%s", __FUNCTION__,
sessionIdToString(sessionId).string());
return toStatus(mPlugin->setMediaCasSession(sessionId));
}
Return<bool> DescramblerImpl::requiresSecureDecoderComponent(
const hidl_string& mime) {
return mPlugin->requiresSecureDecoderComponent(String8(mime.c_str()));
}
Return<void> DescramblerImpl::descramble(
ScramblingControl scramblingControl,
const hidl_vec<SubSample>& subSamples,
const SharedBuffer& srcBuffer,
uint64_t srcOffset,
const DestinationBuffer& dstBuffer,
uint64_t dstOffset,
descramble_cb _hidl_cb) {
ALOGV("%s", __FUNCTION__);
sp<IMemory> srcMem = mapMemory(srcBuffer.heapBase);
void *srcPtr = (uint8_t *)(void *)srcMem->getPointer() + srcBuffer.offset;
void *dstPtr = NULL;
if (dstBuffer.type == BufferType::SHARED_MEMORY) {
// When using shared memory, src buffer is also used as dst,
// we don't map it again here.
dstPtr = srcPtr;
} else {
native_handle_t *handle = const_cast<native_handle_t *>(
dstBuffer.secureMemory.getNativeHandle());
dstPtr = static_cast<void *>(handle);
}
// Casting hidl SubSample to DescramblerPlugin::SubSample, but need
// to ensure structs are actually idential
int32_t result = mPlugin->descramble(
dstBuffer.type != BufferType::SHARED_MEMORY,
(DescramblerPlugin::ScramblingControl)scramblingControl,
subSamples.size(),
(DescramblerPlugin::SubSample*)subSamples.data(),
srcPtr,
srcOffset,
dstPtr,
dstOffset,
NULL);
_hidl_cb(toStatus(result >= 0 ? OK : result), result, NULL);
return Void();
}
Return<Status> DescramblerImpl::release() {
ALOGV("%s: mPlugin=%p", __FUNCTION__, mPlugin);
if (mPlugin != NULL) {
delete mPlugin;
mPlugin = NULL;
}
return Status::OK;
}
} // namespace implementation
} // namespace V1_0
} // namespace cas
} // namespace hardware
} // namespace android
|