1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
//#define LOG_NDEBUG 0
#define LOG_TAG "android.hardware.cas@1.0-DescramblerImpl"
#include <hidlmemory/mapping.h>
#include <media/cas/DescramblerAPI.h>
#include <media/hardware/CryptoAPI.h>
#include <media/stagefright/foundation/AUtils.h>
#include <utils/Log.h>
#include "DescramblerImpl.h"
#include "SharedLibrary.h"
#include "TypeConvert.h"
namespace android {
using hidl::memory::V1_0::IMemory;
namespace hardware {
namespace cas {
namespace V1_0 {
namespace implementation {
#define CHECK_SUBSAMPLE_DEF(type) \
static_assert(sizeof(SubSample) == sizeof(type::SubSample), \
"SubSample: size doesn't match"); \
static_assert(offsetof(SubSample, numBytesOfClearData) \
== offsetof(type::SubSample, mNumBytesOfClearData), \
"SubSample: numBytesOfClearData offset doesn't match"); \
static_assert(offsetof(SubSample, numBytesOfEncryptedData) \
== offsetof(type::SubSample, mNumBytesOfEncryptedData), \
"SubSample: numBytesOfEncryptedData offset doesn't match")
CHECK_SUBSAMPLE_DEF(DescramblerPlugin);
CHECK_SUBSAMPLE_DEF(CryptoPlugin);
DescramblerImpl::DescramblerImpl(
const sp<SharedLibrary>& library, DescramblerPlugin *plugin) :
mLibrary(library), mPlugin(plugin) {
ALOGV("CTOR: mPlugin=%p", mPlugin);
}
DescramblerImpl::~DescramblerImpl() {
ALOGV("DTOR: mPlugin=%p", mPlugin);
release();
}
Return<Status> DescramblerImpl::setMediaCasSession(const HidlCasSessionId& sessionId) {
ALOGV("%s: sessionId=%s", __FUNCTION__,
sessionIdToString(sessionId).string());
return toStatus(mPlugin->setMediaCasSession(sessionId));
}
Return<bool> DescramblerImpl::requiresSecureDecoderComponent(
const hidl_string& mime) {
return mPlugin->requiresSecureDecoderComponent(String8(mime.c_str()));
}
static inline bool validateRangeForSize(
uint64_t offset, uint64_t length, uint64_t size) {
return isInRange<uint64_t, uint64_t>(0, size, offset, length);
}
Return<void> DescramblerImpl::descramble(
ScramblingControl scramblingControl,
const hidl_vec<SubSample>& subSamples,
const SharedBuffer& srcBuffer,
uint64_t srcOffset,
const DestinationBuffer& dstBuffer,
uint64_t dstOffset,
descramble_cb _hidl_cb) {
ALOGV("%s", __FUNCTION__);
sp<IMemory> srcMem = mapMemory(srcBuffer.heapBase);
// Validate if the offset and size in the SharedBuffer is consistent with the
// mapped ashmem, since the offset and size is controlled by client.
if (srcMem == NULL) {
ALOGE("Failed to map src buffer.");
_hidl_cb(toStatus(BAD_VALUE), 0, NULL);
return Void();
}
if (!validateRangeForSize(
srcBuffer.offset, srcBuffer.size, (uint64_t)srcMem->getSize())) {
ALOGE("Invalid src buffer range: offset %llu, size %llu, srcMem size %llu",
srcBuffer.offset, srcBuffer.size, (uint64_t)srcMem->getSize());
android_errorWriteLog(0x534e4554, "67962232");
_hidl_cb(toStatus(BAD_VALUE), 0, NULL);
return Void();
}
// use 64-bit here to catch bad subsample size that might be overflowing.
uint64_t totalBytesInSubSamples = 0;
for (size_t i = 0; i < subSamples.size(); i++) {
totalBytesInSubSamples += (uint64_t)subSamples[i].numBytesOfClearData +
subSamples[i].numBytesOfEncryptedData;
}
// Further validate if the specified srcOffset and requested total subsample size
// is consistent with the source shared buffer size.
if (!validateRangeForSize(srcOffset, totalBytesInSubSamples, srcBuffer.size)) {
ALOGE("Invalid srcOffset and subsample size: "
"srcOffset %llu, totalBytesInSubSamples %llu, srcBuffer size %llu",
srcOffset, totalBytesInSubSamples, srcBuffer.size);
android_errorWriteLog(0x534e4554, "67962232");
_hidl_cb(toStatus(BAD_VALUE), 0, NULL);
return Void();
}
void *srcPtr = (uint8_t *)(void *)srcMem->getPointer() + srcBuffer.offset;
void *dstPtr = NULL;
if (dstBuffer.type == BufferType::SHARED_MEMORY) {
// When using shared memory, src buffer is also used as dst,
// we don't map it again here.
dstPtr = srcPtr;
// In this case the dst and src would be the same buffer, need to validate
// dstOffset against the buffer size too.
if (!validateRangeForSize(dstOffset, totalBytesInSubSamples, srcBuffer.size)) {
ALOGE("Invalid dstOffset and subsample size: "
"dstOffset %llu, totalBytesInSubSamples %llu, srcBuffer size %llu",
dstOffset, totalBytesInSubSamples, srcBuffer.size);
android_errorWriteLog(0x534e4554, "67962232");
_hidl_cb(toStatus(BAD_VALUE), 0, NULL);
return Void();
}
} else {
native_handle_t *handle = const_cast<native_handle_t *>(
dstBuffer.secureMemory.getNativeHandle());
dstPtr = static_cast<void *>(handle);
}
// Casting hidl SubSample to DescramblerPlugin::SubSample, but need
// to ensure structs are actually idential
int32_t result = mPlugin->descramble(
dstBuffer.type != BufferType::SHARED_MEMORY,
(DescramblerPlugin::ScramblingControl)scramblingControl,
subSamples.size(),
(DescramblerPlugin::SubSample*)subSamples.data(),
srcPtr,
srcOffset,
dstPtr,
dstOffset,
NULL);
_hidl_cb(toStatus(result >= 0 ? OK : result), result, NULL);
return Void();
}
Return<Status> DescramblerImpl::release() {
ALOGV("%s: mPlugin=%p", __FUNCTION__, mPlugin);
if (mPlugin != NULL) {
delete mPlugin;
mPlugin = NULL;
}
return Status::OK;
}
} // namespace implementation
} // namespace V1_0
} // namespace cas
} // namespace hardware
} // namespace android
|