1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
743
744
745
746
747
748
749
750
751
752
753
754
755
756
757
758
759
760
761
762
763
764
765
766
767
768
769
770
|
/*
* Copyright 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_HARDWARE_GRAPHICS_COMPOSER_COMMAND_BUFFER_H
#define ANDROID_HARDWARE_GRAPHICS_COMPOSER_COMMAND_BUFFER_H
#ifndef LOG_TAG
#warn "ComposerCommandBuffer.h included without LOG_TAG"
#endif
#undef LOG_NDEBUG
#define LOG_NDEBUG 0
#include <algorithm>
#include <limits>
#include <memory>
#include <vector>
#include <inttypes.h>
#include <string.h>
#include <android/hardware/graphics/composer/2.1/IComposer.h>
#include <fmq/MessageQueue.h>
#include <log/log.h>
#include <sync/sync.h>
namespace android {
namespace hardware {
namespace graphics {
namespace composer {
namespace V2_1 {
using android::hardware::graphics::common::V1_0::ColorTransform;
using android::hardware::graphics::common::V1_0::Dataspace;
using android::hardware::graphics::common::V1_0::Transform;
using android::hardware::MessageQueue;
using CommandQueueType = MessageQueue<uint32_t, kSynchronizedReadWrite>;
// This class helps build a command queue. Note that all sizes/lengths are in
// units of uint32_t's.
class CommandWriterBase {
public:
CommandWriterBase(uint32_t initialMaxSize) : mDataMaxSize(initialMaxSize) {
mData = std::make_unique<uint32_t[]>(mDataMaxSize);
reset();
}
virtual ~CommandWriterBase() { reset(); }
void reset() {
mDataWritten = 0;
mCommandEnd = 0;
// handles in mDataHandles are owned by the caller
mDataHandles.clear();
// handles in mTemporaryHandles are owned by the writer
for (auto handle : mTemporaryHandles) {
native_handle_close(handle);
native_handle_delete(handle);
}
mTemporaryHandles.clear();
}
IComposerClient::Command getCommand(uint32_t offset) {
uint32_t val = (offset < mDataWritten) ? mData[offset] : 0;
return static_cast<IComposerClient::Command>(
val & static_cast<uint32_t>(IComposerClient::Command::OPCODE_MASK));
}
bool writeQueue(bool* outQueueChanged, uint32_t* outCommandLength,
hidl_vec<hidl_handle>* outCommandHandles) {
if (mDataWritten == 0) {
*outQueueChanged = false;
*outCommandLength = 0;
outCommandHandles->setToExternal(nullptr, 0);
return true;
}
// After data are written to the queue, it may not be read by the
// remote reader when
//
// - the writer does not send them (because of other errors)
// - the hwbinder transaction fails
// - the reader does not read them (because of other errors)
//
// Discard the stale data here.
size_t staleDataSize = mQueue ? mQueue->availableToRead() : 0;
if (staleDataSize > 0) {
ALOGW("discarding stale data from message queue");
CommandQueueType::MemTransaction tx;
if (mQueue->beginRead(staleDataSize, &tx)) {
mQueue->commitRead(staleDataSize);
}
}
// write data to queue, optionally resizing it
if (mQueue && (mDataMaxSize <= mQueue->getQuantumCount())) {
if (!mQueue->write(mData.get(), mDataWritten)) {
ALOGE("failed to write commands to message queue");
return false;
}
*outQueueChanged = false;
} else {
auto newQueue = std::make_unique<CommandQueueType>(mDataMaxSize);
if (!newQueue->isValid() || !newQueue->write(mData.get(), mDataWritten)) {
ALOGE("failed to prepare a new message queue ");
return false;
}
mQueue = std::move(newQueue);
*outQueueChanged = true;
}
*outCommandLength = mDataWritten;
outCommandHandles->setToExternal(const_cast<hidl_handle*>(mDataHandles.data()),
mDataHandles.size());
return true;
}
const MQDescriptorSync<uint32_t>* getMQDescriptor() const {
return (mQueue) ? mQueue->getDesc() : nullptr;
}
static constexpr uint16_t kSelectDisplayLength = 2;
void selectDisplay(Display display) {
beginCommand(IComposerClient::Command::SELECT_DISPLAY, kSelectDisplayLength);
write64(display);
endCommand();
}
static constexpr uint16_t kSelectLayerLength = 2;
void selectLayer(Layer layer) {
beginCommand(IComposerClient::Command::SELECT_LAYER, kSelectLayerLength);
write64(layer);
endCommand();
}
static constexpr uint16_t kSetErrorLength = 2;
void setError(uint32_t location, Error error) {
beginCommand(IComposerClient::Command::SET_ERROR, kSetErrorLength);
write(location);
writeSigned(static_cast<int32_t>(error));
endCommand();
}
static constexpr uint32_t kPresentOrValidateDisplayResultLength = 1;
void setPresentOrValidateResult(uint32_t state) {
beginCommand(IComposerClient::Command::SET_PRESENT_OR_VALIDATE_DISPLAY_RESULT,
kPresentOrValidateDisplayResultLength);
write(state);
endCommand();
}
void setChangedCompositionTypes(const std::vector<Layer>& layers,
const std::vector<IComposerClient::Composition>& types) {
size_t totalLayers = std::min(layers.size(), types.size());
size_t currentLayer = 0;
while (currentLayer < totalLayers) {
size_t count =
std::min(totalLayers - currentLayer, static_cast<size_t>(kMaxLength) / 3);
beginCommand(IComposerClient::Command::SET_CHANGED_COMPOSITION_TYPES, count * 3);
for (size_t i = 0; i < count; i++) {
write64(layers[currentLayer + i]);
writeSigned(static_cast<int32_t>(types[currentLayer + i]));
}
endCommand();
currentLayer += count;
}
}
void setDisplayRequests(uint32_t displayRequestMask, const std::vector<Layer>& layers,
const std::vector<uint32_t>& layerRequestMasks) {
size_t totalLayers = std::min(layers.size(), layerRequestMasks.size());
size_t currentLayer = 0;
while (currentLayer < totalLayers) {
size_t count =
std::min(totalLayers - currentLayer, static_cast<size_t>(kMaxLength - 1) / 3);
beginCommand(IComposerClient::Command::SET_DISPLAY_REQUESTS, 1 + count * 3);
write(displayRequestMask);
for (size_t i = 0; i < count; i++) {
write64(layers[currentLayer + i]);
write(static_cast<int32_t>(layerRequestMasks[currentLayer + i]));
}
endCommand();
currentLayer += count;
}
}
static constexpr uint16_t kSetPresentFenceLength = 1;
void setPresentFence(int presentFence) {
beginCommand(IComposerClient::Command::SET_PRESENT_FENCE, kSetPresentFenceLength);
writeFence(presentFence);
endCommand();
}
void setReleaseFences(const std::vector<Layer>& layers, const std::vector<int>& releaseFences) {
size_t totalLayers = std::min(layers.size(), releaseFences.size());
size_t currentLayer = 0;
while (currentLayer < totalLayers) {
size_t count =
std::min(totalLayers - currentLayer, static_cast<size_t>(kMaxLength) / 3);
beginCommand(IComposerClient::Command::SET_RELEASE_FENCES, count * 3);
for (size_t i = 0; i < count; i++) {
write64(layers[currentLayer + i]);
writeFence(releaseFences[currentLayer + i]);
}
endCommand();
currentLayer += count;
}
}
static constexpr uint16_t kSetColorTransformLength = 17;
void setColorTransform(const float* matrix, ColorTransform hint) {
beginCommand(IComposerClient::Command::SET_COLOR_TRANSFORM, kSetColorTransformLength);
for (int i = 0; i < 16; i++) {
writeFloat(matrix[i]);
}
writeSigned(static_cast<int32_t>(hint));
endCommand();
}
void setClientTarget(uint32_t slot, const native_handle_t* target, int acquireFence,
Dataspace dataspace, const std::vector<IComposerClient::Rect>& damage) {
setClientTargetInternal(slot, target, acquireFence, static_cast<int32_t>(dataspace),
damage);
}
static constexpr uint16_t kSetOutputBufferLength = 3;
void setOutputBuffer(uint32_t slot, const native_handle_t* buffer, int releaseFence) {
beginCommand(IComposerClient::Command::SET_OUTPUT_BUFFER, kSetOutputBufferLength);
write(slot);
writeHandle(buffer, true);
writeFence(releaseFence);
endCommand();
}
static constexpr uint16_t kValidateDisplayLength = 0;
void validateDisplay() {
beginCommand(IComposerClient::Command::VALIDATE_DISPLAY, kValidateDisplayLength);
endCommand();
}
static constexpr uint16_t kPresentOrValidateDisplayLength = 0;
void presentOrvalidateDisplay() {
beginCommand(IComposerClient::Command::PRESENT_OR_VALIDATE_DISPLAY,
kPresentOrValidateDisplayLength);
endCommand();
}
static constexpr uint16_t kAcceptDisplayChangesLength = 0;
void acceptDisplayChanges() {
beginCommand(IComposerClient::Command::ACCEPT_DISPLAY_CHANGES, kAcceptDisplayChangesLength);
endCommand();
}
static constexpr uint16_t kPresentDisplayLength = 0;
void presentDisplay() {
beginCommand(IComposerClient::Command::PRESENT_DISPLAY, kPresentDisplayLength);
endCommand();
}
static constexpr uint16_t kSetLayerCursorPositionLength = 2;
void setLayerCursorPosition(int32_t x, int32_t y) {
beginCommand(IComposerClient::Command::SET_LAYER_CURSOR_POSITION,
kSetLayerCursorPositionLength);
writeSigned(x);
writeSigned(y);
endCommand();
}
static constexpr uint16_t kSetLayerBufferLength = 3;
void setLayerBuffer(uint32_t slot, const native_handle_t* buffer, int acquireFence) {
beginCommand(IComposerClient::Command::SET_LAYER_BUFFER, kSetLayerBufferLength);
write(slot);
writeHandle(buffer, true);
writeFence(acquireFence);
endCommand();
}
void setLayerSurfaceDamage(const std::vector<IComposerClient::Rect>& damage) {
bool doWrite = (damage.size() <= kMaxLength / 4);
size_t length = (doWrite) ? damage.size() * 4 : 0;
beginCommand(IComposerClient::Command::SET_LAYER_SURFACE_DAMAGE, length);
// When there are too many rectangles in the damage region and doWrite
// is false, we write no rectangle at all which means the entire
// layer is damaged.
if (doWrite) {
writeRegion(damage);
}
endCommand();
}
static constexpr uint16_t kSetLayerBlendModeLength = 1;
void setLayerBlendMode(IComposerClient::BlendMode mode) {
beginCommand(IComposerClient::Command::SET_LAYER_BLEND_MODE, kSetLayerBlendModeLength);
writeSigned(static_cast<int32_t>(mode));
endCommand();
}
static constexpr uint16_t kSetLayerColorLength = 1;
void setLayerColor(IComposerClient::Color color) {
beginCommand(IComposerClient::Command::SET_LAYER_COLOR, kSetLayerColorLength);
writeColor(color);
endCommand();
}
static constexpr uint16_t kSetLayerCompositionTypeLength = 1;
void setLayerCompositionType(IComposerClient::Composition type) {
beginCommand(IComposerClient::Command::SET_LAYER_COMPOSITION_TYPE,
kSetLayerCompositionTypeLength);
writeSigned(static_cast<int32_t>(type));
endCommand();
}
static constexpr uint16_t kSetLayerDataspaceLength = 1;
void setLayerDataspace(Dataspace dataspace) {
setLayerDataspaceInternal(static_cast<int32_t>(dataspace));
}
static constexpr uint16_t kSetLayerDisplayFrameLength = 4;
void setLayerDisplayFrame(const IComposerClient::Rect& frame) {
beginCommand(IComposerClient::Command::SET_LAYER_DISPLAY_FRAME,
kSetLayerDisplayFrameLength);
writeRect(frame);
endCommand();
}
static constexpr uint16_t kSetLayerPlaneAlphaLength = 1;
void setLayerPlaneAlpha(float alpha) {
beginCommand(IComposerClient::Command::SET_LAYER_PLANE_ALPHA, kSetLayerPlaneAlphaLength);
writeFloat(alpha);
endCommand();
}
static constexpr uint16_t kSetLayerSidebandStreamLength = 1;
void setLayerSidebandStream(const native_handle_t* stream) {
beginCommand(IComposerClient::Command::SET_LAYER_SIDEBAND_STREAM,
kSetLayerSidebandStreamLength);
writeHandle(stream);
endCommand();
}
static constexpr uint16_t kSetLayerSourceCropLength = 4;
void setLayerSourceCrop(const IComposerClient::FRect& crop) {
beginCommand(IComposerClient::Command::SET_LAYER_SOURCE_CROP, kSetLayerSourceCropLength);
writeFRect(crop);
endCommand();
}
static constexpr uint16_t kSetLayerTransformLength = 1;
void setLayerTransform(Transform transform) {
beginCommand(IComposerClient::Command::SET_LAYER_TRANSFORM, kSetLayerTransformLength);
writeSigned(static_cast<int32_t>(transform));
endCommand();
}
void setLayerVisibleRegion(const std::vector<IComposerClient::Rect>& visible) {
bool doWrite = (visible.size() <= kMaxLength / 4);
size_t length = (doWrite) ? visible.size() * 4 : 0;
beginCommand(IComposerClient::Command::SET_LAYER_VISIBLE_REGION, length);
// When there are too many rectangles in the visible region and
// doWrite is false, we write no rectangle at all which means the
// entire layer is visible.
if (doWrite) {
writeRegion(visible);
}
endCommand();
}
static constexpr uint16_t kSetLayerZOrderLength = 1;
void setLayerZOrder(uint32_t z) {
beginCommand(IComposerClient::Command::SET_LAYER_Z_ORDER, kSetLayerZOrderLength);
write(z);
endCommand();
}
protected:
void setClientTargetInternal(uint32_t slot, const native_handle_t* target, int acquireFence,
int32_t dataspace,
const std::vector<IComposerClient::Rect>& damage) {
bool doWrite = (damage.size() <= (kMaxLength - 4) / 4);
size_t length = 4 + ((doWrite) ? damage.size() * 4 : 0);
beginCommand(IComposerClient::Command::SET_CLIENT_TARGET, length);
write(slot);
writeHandle(target, true);
writeFence(acquireFence);
writeSigned(dataspace);
// When there are too many rectangles in the damage region and doWrite
// is false, we write no rectangle at all which means the entire
// client target is damaged.
if (doWrite) {
writeRegion(damage);
}
endCommand();
}
void setLayerDataspaceInternal(int32_t dataspace) {
beginCommand(IComposerClient::Command::SET_LAYER_DATASPACE, kSetLayerDataspaceLength);
writeSigned(dataspace);
endCommand();
}
void beginCommand(IComposerClient::Command command, uint16_t length) {
if (mCommandEnd) {
LOG_FATAL("endCommand was not called before command 0x%x", command);
}
growData(1 + length);
write(static_cast<uint32_t>(command) | length);
mCommandEnd = mDataWritten + length;
}
void endCommand() {
if (!mCommandEnd) {
LOG_FATAL("beginCommand was not called");
} else if (mDataWritten > mCommandEnd) {
LOG_FATAL("too much data written");
mDataWritten = mCommandEnd;
} else if (mDataWritten < mCommandEnd) {
LOG_FATAL("too little data written");
while (mDataWritten < mCommandEnd) {
write(0);
}
}
mCommandEnd = 0;
}
void write(uint32_t val) { mData[mDataWritten++] = val; }
void writeSigned(int32_t val) { memcpy(&mData[mDataWritten++], &val, sizeof(val)); }
void writeFloat(float val) { memcpy(&mData[mDataWritten++], &val, sizeof(val)); }
void write64(uint64_t val) {
uint32_t lo = static_cast<uint32_t>(val & 0xffffffff);
uint32_t hi = static_cast<uint32_t>(val >> 32);
write(lo);
write(hi);
}
void writeRect(const IComposerClient::Rect& rect) {
writeSigned(rect.left);
writeSigned(rect.top);
writeSigned(rect.right);
writeSigned(rect.bottom);
}
void writeRegion(const std::vector<IComposerClient::Rect>& region) {
for (const auto& rect : region) {
writeRect(rect);
}
}
void writeFRect(const IComposerClient::FRect& rect) {
writeFloat(rect.left);
writeFloat(rect.top);
writeFloat(rect.right);
writeFloat(rect.bottom);
}
void writeColor(const IComposerClient::Color& color) {
write((color.r << 0) | (color.g << 8) | (color.b << 16) | (color.a << 24));
}
// ownership of handle is not transferred
void writeHandle(const native_handle_t* handle, bool useCache) {
if (!handle) {
writeSigned(static_cast<int32_t>((useCache) ? IComposerClient::HandleIndex::CACHED
: IComposerClient::HandleIndex::EMPTY));
return;
}
mDataHandles.push_back(handle);
writeSigned(mDataHandles.size() - 1);
}
void writeHandle(const native_handle_t* handle) { writeHandle(handle, false); }
// ownership of fence is transferred
void writeFence(int fence) {
native_handle_t* handle = nullptr;
if (fence >= 0) {
handle = getTemporaryHandle(1, 0);
if (handle) {
handle->data[0] = fence;
} else {
ALOGW("failed to get temporary handle for fence %d", fence);
sync_wait(fence, -1);
close(fence);
}
}
writeHandle(handle);
}
native_handle_t* getTemporaryHandle(int numFds, int numInts) {
native_handle_t* handle = native_handle_create(numFds, numInts);
if (handle) {
mTemporaryHandles.push_back(handle);
}
return handle;
}
static constexpr uint16_t kMaxLength = std::numeric_limits<uint16_t>::max();
private:
void growData(uint32_t grow) {
uint32_t newWritten = mDataWritten + grow;
if (newWritten < mDataWritten) {
LOG_ALWAYS_FATAL("buffer overflowed; data written %" PRIu32 ", growing by %" PRIu32,
mDataWritten, grow);
}
if (newWritten <= mDataMaxSize) {
return;
}
uint32_t newMaxSize = mDataMaxSize << 1;
if (newMaxSize < newWritten) {
newMaxSize = newWritten;
}
auto newData = std::make_unique<uint32_t[]>(newMaxSize);
std::copy_n(mData.get(), mDataWritten, newData.get());
mDataMaxSize = newMaxSize;
mData = std::move(newData);
}
uint32_t mDataMaxSize;
std::unique_ptr<uint32_t[]> mData;
uint32_t mDataWritten;
// end offset of the current command
uint32_t mCommandEnd;
std::vector<hidl_handle> mDataHandles;
std::vector<native_handle_t*> mTemporaryHandles;
std::unique_ptr<CommandQueueType> mQueue;
};
// This class helps parse a command queue. Note that all sizes/lengths are in
// units of uint32_t's.
class CommandReaderBase {
public:
CommandReaderBase() : mDataMaxSize(0) { reset(); }
bool setMQDescriptor(const MQDescriptorSync<uint32_t>& descriptor) {
mQueue = std::make_unique<CommandQueueType>(descriptor, false);
if (mQueue->isValid()) {
return true;
} else {
mQueue = nullptr;
return false;
}
}
bool readQueue(uint32_t commandLength, const hidl_vec<hidl_handle>& commandHandles) {
if (!mQueue) {
return false;
}
auto quantumCount = mQueue->getQuantumCount();
if (mDataMaxSize < quantumCount) {
mDataMaxSize = quantumCount;
mData = std::make_unique<uint32_t[]>(mDataMaxSize);
}
if (commandLength > mDataMaxSize || !mQueue->read(mData.get(), commandLength)) {
ALOGE("failed to read commands from message queue");
return false;
}
mDataSize = commandLength;
mDataRead = 0;
mCommandBegin = 0;
mCommandEnd = 0;
mDataHandles.setToExternal(const_cast<hidl_handle*>(commandHandles.data()),
commandHandles.size());
return true;
}
void reset() {
mDataSize = 0;
mDataRead = 0;
mCommandBegin = 0;
mCommandEnd = 0;
mDataHandles.setToExternal(nullptr, 0);
}
protected:
bool isEmpty() const { return (mDataRead >= mDataSize); }
bool beginCommand(IComposerClient::Command* outCommand, uint16_t* outLength) {
if (mCommandEnd) {
LOG_FATAL("endCommand was not called for last command");
}
constexpr uint32_t opcode_mask =
static_cast<uint32_t>(IComposerClient::Command::OPCODE_MASK);
constexpr uint32_t length_mask =
static_cast<uint32_t>(IComposerClient::Command::LENGTH_MASK);
uint32_t val = read();
*outCommand = static_cast<IComposerClient::Command>(val & opcode_mask);
*outLength = static_cast<uint16_t>(val & length_mask);
if (mDataRead + *outLength > mDataSize) {
ALOGE("command 0x%x has invalid command length %" PRIu16, *outCommand, *outLength);
// undo the read() above
mDataRead--;
return false;
}
mCommandEnd = mDataRead + *outLength;
return true;
}
void endCommand() {
if (!mCommandEnd) {
LOG_FATAL("beginCommand was not called");
} else if (mDataRead > mCommandEnd) {
LOG_FATAL("too much data read");
mDataRead = mCommandEnd;
} else if (mDataRead < mCommandEnd) {
LOG_FATAL("too little data read");
mDataRead = mCommandEnd;
}
mCommandBegin = mCommandEnd;
mCommandEnd = 0;
}
uint32_t getCommandLoc() const { return mCommandBegin; }
uint32_t read() { return mData[mDataRead++]; }
int32_t readSigned() {
int32_t val;
memcpy(&val, &mData[mDataRead++], sizeof(val));
return val;
}
float readFloat() {
float val;
memcpy(&val, &mData[mDataRead++], sizeof(val));
return val;
}
uint64_t read64() {
uint32_t lo = read();
uint32_t hi = read();
return (static_cast<uint64_t>(hi) << 32) | lo;
}
IComposerClient::Color readColor() {
uint32_t val = read();
return IComposerClient::Color{
static_cast<uint8_t>((val >> 0) & 0xff), static_cast<uint8_t>((val >> 8) & 0xff),
static_cast<uint8_t>((val >> 16) & 0xff), static_cast<uint8_t>((val >> 24) & 0xff),
};
}
// ownership of handle is not transferred
const native_handle_t* readHandle(bool* outUseCache) {
const native_handle_t* handle = nullptr;
int32_t index = readSigned();
switch (index) {
case static_cast<int32_t>(IComposerClient::HandleIndex::EMPTY):
*outUseCache = false;
break;
case static_cast<int32_t>(IComposerClient::HandleIndex::CACHED):
*outUseCache = true;
break;
default:
if (static_cast<size_t>(index) < mDataHandles.size()) {
handle = mDataHandles[index].getNativeHandle();
} else {
ALOGE("invalid handle index %zu", static_cast<size_t>(index));
}
*outUseCache = false;
break;
}
return handle;
}
const native_handle_t* readHandle() {
bool useCache;
return readHandle(&useCache);
}
// ownership of fence is transferred
int readFence() {
auto handle = readHandle();
if (!handle || handle->numFds == 0) {
return -1;
}
if (handle->numFds != 1) {
ALOGE("invalid fence handle with %d fds", handle->numFds);
return -1;
}
int fd = dup(handle->data[0]);
if (fd < 0) {
ALOGW("failed to dup fence %d", handle->data[0]);
sync_wait(handle->data[0], -1);
fd = -1;
}
return fd;
}
private:
std::unique_ptr<CommandQueueType> mQueue;
uint32_t mDataMaxSize;
std::unique_ptr<uint32_t[]> mData;
uint32_t mDataSize;
uint32_t mDataRead;
// begin/end offsets of the current command
uint32_t mCommandBegin;
uint32_t mCommandEnd;
hidl_vec<hidl_handle> mDataHandles;
};
} // namespace V2_1
} // namespace composer
} // namespace graphics
} // namespace hardware
} // namespace android
#endif // ANDROID_HARDWARE_GRAPHICS_COMPOSER_COMMAND_BUFFER_H
|