1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
|
//
// Copyright (C) 2016 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
// http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.
//
cc_test {
name: "graphics_composer_hidl_hal_test",
gtest: true,
srcs: ["graphics_composer_hidl_hal_test.cpp"],
shared_libs: [
"android.hardware.graphics.allocator@2.0",
"android.hardware.graphics.composer@2.1",
"android.hardware.graphics.mapper@2.0",
"libbase",
"libcutils",
"libfmq",
"libhidlbase",
"libhidltransport",
"libhwbinder",
"liblog",
"libnativehelper",
"libsync",
"libutils",
],
static_libs: ["libgtest", "libhwcomposer-command-buffer"],
cflags: [
"--coverage",
"-O0",
"-g",
],
ldflags: [
"--coverage",
],
}
|