summaryrefslogtreecommitdiffstats
blob: a6871fb494f00c2e5af2e839f356082e84b57951 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
/*
 * Copyright 2018 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#pragma once

#ifndef LOG_TAG
#warning "ComposerClient.h included without LOG_TAG"
#endif

#include <android/hardware/graphics/composer/2.2/IComposerClient.h>
#include <composer-hal/2.1/ComposerClient.h>
#include <composer-hal/2.2/ComposerCommandEngine.h>
#include <composer-hal/2.2/ComposerHal.h>
#include <composer-hal/2.2/ComposerResources.h>

namespace android {
namespace hardware {
namespace graphics {
namespace composer {
namespace V2_2 {
namespace hal {

namespace detail {

// ComposerClientImpl implements V2_*::IComposerClient on top of V2_*::ComposerHal
template <typename Interface, typename Hal>
class ComposerClientImpl : public V2_1::hal::detail::ComposerClientImpl<Interface, Hal> {
   public:
    static std::unique_ptr<ComposerClientImpl> create(Hal* hal) {
        auto client = std::make_unique<ComposerClientImpl>(hal);
        return client->init() ? std::move(client) : nullptr;
    }

    ComposerClientImpl(Hal* hal) : BaseType2_1(hal) {}

    // IComposerClient 2.2 interface

    Return<void> getPerFrameMetadataKeys(
        Display display, IComposerClient::getPerFrameMetadataKeys_cb hidl_cb) override {
        std::vector<IComposerClient::PerFrameMetadataKey> keys;
        Error error = mHal->getPerFrameMetadataKeys(display, &keys);
        hidl_cb(error, keys);
        return Void();
    }

    Return<void> getReadbackBufferAttributes(
        Display display, IComposerClient::getReadbackBufferAttributes_cb hidl_cb) override {
        PixelFormat format = static_cast<PixelFormat>(0);
        Dataspace dataspace = Dataspace::UNKNOWN;
        Error error = mHal->getReadbackBufferAttributes(display, &format, &dataspace);
        hidl_cb(error, format, dataspace);
        return Void();
    }

    Return<void> getReadbackBufferFence(
        Display display, IComposerClient::getReadbackBufferFence_cb hidl_cb) override {
        base::unique_fd fenceFd;
        Error error = mHal->getReadbackBufferFence(display, &fenceFd);
        if (error != Error::NONE) {
            hidl_cb(error, nullptr);
            return Void();
        }

        NATIVE_HANDLE_DECLARE_STORAGE(fenceStorage, 1, 0);
        hidl_cb(error, getFenceHandle(fenceFd, fenceStorage));
        return Void();
    }

    Return<Error> setReadbackBuffer(Display display, const hidl_handle& buffer,
                                    const hidl_handle& releaseFence) override {
        base::unique_fd fenceFd;
        Error error = getFenceFd(releaseFence, &fenceFd);
        if (error != Error::NONE) {
            return error;
        }

        auto resources = static_cast<ComposerResources*>(mResources.get());
        const native_handle_t* readbackBuffer;
        ComposerResources::ReplacedBufferHandle replacedReadbackBuffer;
        error = resources->getDisplayReadbackBuffer(display, buffer.getNativeHandle(),
                                                    &readbackBuffer, &replacedReadbackBuffer);
        if (error != Error::NONE) {
            return error;
        }

        return mHal->setReadbackBuffer(display, readbackBuffer, std::move(fenceFd));
    }

    Return<void> createVirtualDisplay_2_2(
        uint32_t width, uint32_t height, PixelFormat formatHint, uint32_t outputBufferSlotCount,
        IComposerClient::createVirtualDisplay_2_2_cb hidl_cb) override {
        Display display = 0;
        Error err = mHal->createVirtualDisplay_2_2(width, height, &formatHint, &display);
        if (err == Error::NONE) {
            mResources->addVirtualDisplay(display, outputBufferSlotCount);
        }

        hidl_cb(err, display, formatHint);
        return Void();
    }

    Return<Error> getClientTargetSupport_2_2(Display display, uint32_t width, uint32_t height,
                                             PixelFormat format, Dataspace dataspace) override {
        Error err = mHal->getClientTargetSupport_2_2(display, width, height, format, dataspace);
        return err;
    }

    Return<Error> setPowerMode_2_2(Display display, IComposerClient::PowerMode mode) override {
        return mHal->setPowerMode_2_2(display, mode);
    }

    Return<void> getColorModes_2_2(Display display,
                                   IComposerClient::getColorModes_2_2_cb hidl_cb) override {
        hidl_vec<ColorMode> modes;
        Error err = mHal->getColorModes_2_2(display, &modes);
        hidl_cb(err, modes);
        return Void();
    }

    Return<void> getRenderIntents(Display display, ColorMode mode,
                                  IComposerClient::getRenderIntents_cb hidl_cb) override {
#ifdef USES_DISPLAY_RENDER_INTENTS
        std::vector<RenderIntent> intents;
        Error err = mHal->getRenderIntents(display, mode, &intents);
        hidl_cb(err, intents);
#else
        (void)display;
        (void)mode;
        hidl_cb(Error::NONE, hidl_vec<RenderIntent>({RenderIntent::COLORIMETRIC}));
#endif
        return Void();
    }

    Return<Error> setColorMode_2_2(Display display, ColorMode mode, RenderIntent intent) override {
#ifndef USES_DISPLAY_RENDER_INTENTS
        if (intent != RenderIntent::COLORIMETRIC) {
            return Error::BAD_PARAMETER;
        }
#endif
        return mHal->setColorMode_2_2(display, mode, intent);
    }

    Return<void> getDataspaceSaturationMatrix(
        Dataspace dataspace, IComposerClient::getDataspaceSaturationMatrix_cb hidl_cb) override {
        if (dataspace != Dataspace::SRGB_LINEAR) {
            hidl_cb(Error::BAD_PARAMETER, std::array<float, 16>{0.0f}.data());
            return Void();
        }

        hidl_cb(Error::NONE, mHal->getDataspaceSaturationMatrix(dataspace).data());
        return Void();
    }

    Return<void> executeCommands_2_2(uint32_t inLength, const hidl_vec<hidl_handle>& inHandles,
                                     IComposerClient::executeCommands_2_2_cb hidl_cb) override {
        std::lock_guard<std::mutex> lock(mCommandEngineMutex);
        bool outChanged = false;
        uint32_t outLength = 0;
        hidl_vec<hidl_handle> outHandles;
        Error error =
            mCommandEngine->execute(inLength, inHandles, &outChanged, &outLength, &outHandles);

        hidl_cb(error, outChanged, outLength, outHandles);

        mCommandEngine->reset();

        return Void();
    }

   protected:
    std::unique_ptr<V2_1::hal::ComposerResources> createResources() override {
        return ComposerResources::create();
    }

    std::unique_ptr<V2_1::hal::ComposerCommandEngine> createCommandEngine() override {
        return std::make_unique<ComposerCommandEngine>(
            mHal, static_cast<ComposerResources*>(mResources.get()));
    }

    // convert fenceFd to or from hidl_handle
    static Error getFenceFd(const hidl_handle& fenceHandle, base::unique_fd* outFenceFd) {
        auto handle = fenceHandle.getNativeHandle();
        if (handle && handle->numFds > 1) {
            ALOGE("invalid fence handle with %d fds", handle->numFds);
            return Error::BAD_PARAMETER;
        }

        int fenceFd = (handle && handle->numFds == 1) ? handle->data[0] : -1;
        if (fenceFd >= 0) {
            fenceFd = dup(fenceFd);
            if (fenceFd < 0) {
                return Error::NO_RESOURCES;
            }
        }

        outFenceFd->reset(fenceFd);

        return Error::NONE;
    }

    static hidl_handle getFenceHandle(const base::unique_fd& fenceFd, char* handleStorage) {
        native_handle_t* handle = nullptr;
        if (fenceFd >= 0) {
            handle = native_handle_init(handleStorage, 1, 0);
            handle->data[0] = fenceFd;
        }

        return hidl_handle(handle);
    }

   private:
    using BaseType2_1 = V2_1::hal::detail::ComposerClientImpl<Interface, Hal>;
    using BaseType2_1::mCommandEngine;
    using BaseType2_1::mCommandEngineMutex;
    using BaseType2_1::mHal;
    using BaseType2_1::mResources;
};

}  // namespace detail

using ComposerClient = detail::ComposerClientImpl<IComposerClient, ComposerHal>;

}  // namespace hal
}  // namespace V2_2
}  // namespace composer
}  // namespace graphics
}  // namespace hardware
}  // namespace android