summaryrefslogtreecommitdiffstats
blob: 4ad01b98dbd9c8bafeefa456ee1f54a2cb37da6c (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
//
// Copyright (C) 2017 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
//      http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.
//

cc_test {
    name: "VtsHalHealthV2_0TargetTest",
    defaults: ["VtsHalTargetTestDefaults"],
    srcs: ["VtsHalHealthV2_0TargetTest.cpp"],
    static_libs: [
        "android.hardware.health@1.0",
        "android.hardware.health@2.0",
    ],
}