1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
|
// This file is autogenerated by hidl-gen. Do not edit manually.
filegroup {
name: "android.hardware.ir@1.0_hal",
srcs: [
"types.hal",
"IConsumerIr.hal",
],
}
genrule {
name: "android.hardware.ir@1.0_genc++",
tools: ["hidl-gen"],
cmd: "$(location hidl-gen) -o $(genDir) -Lc++-sources -randroid.hardware:hardware/interfaces -randroid.hidl:system/libhidl/transport android.hardware.ir@1.0",
srcs: [
":android.hardware.ir@1.0_hal",
],
out: [
"android/hardware/ir/1.0/types.cpp",
"android/hardware/ir/1.0/ConsumerIrAll.cpp",
],
}
genrule {
name: "android.hardware.ir@1.0_genc++_headers",
tools: ["hidl-gen"],
cmd: "$(location hidl-gen) -o $(genDir) -Lc++-headers -randroid.hardware:hardware/interfaces -randroid.hidl:system/libhidl/transport android.hardware.ir@1.0",
srcs: [
":android.hardware.ir@1.0_hal",
],
out: [
"android/hardware/ir/1.0/types.h",
"android/hardware/ir/1.0/hwtypes.h",
"android/hardware/ir/1.0/IConsumerIr.h",
"android/hardware/ir/1.0/IHwConsumerIr.h",
"android/hardware/ir/1.0/BnHwConsumerIr.h",
"android/hardware/ir/1.0/BpHwConsumerIr.h",
"android/hardware/ir/1.0/BsConsumerIr.h",
],
}
cc_library_shared {
name: "android.hardware.ir@1.0",
defaults: ["hidl-module-defaults"],
generated_sources: ["android.hardware.ir@1.0_genc++"],
generated_headers: ["android.hardware.ir@1.0_genc++_headers"],
export_generated_headers: ["android.hardware.ir@1.0_genc++_headers"],
vendor_available: true,
shared_libs: [
"libhidlbase",
"libhidltransport",
"libhwbinder",
"liblog",
"libutils",
"libcutils",
"android.hidl.base@1.0",
],
export_shared_lib_headers: [
"libhidlbase",
"libhidltransport",
"libhwbinder",
"libutils",
"android.hidl.base@1.0",
],
}
|