blob: eca46f5a94e6bfda1285f6502e32f5716418f144 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
|
# This file is autogenerated by hidl-gen. Do not edit manually.
LOCAL_PATH := $(call my-dir)
################################################################################
include $(CLEAR_VARS)
LOCAL_MODULE := android.hardware.ir-V1.0-java
LOCAL_MODULE_CLASS := JAVA_LIBRARIES
intermediates := $(call local-generated-sources-dir, COMMON)
HIDL := $(HOST_OUT_EXECUTABLES)/hidl-gen$(HOST_EXECUTABLE_SUFFIX)
LOCAL_JAVA_LIBRARIES := \
android.hidl.base-V1.0-java \
LOCAL_NO_STANDARD_LIBRARIES := true
LOCAL_JAVA_LIBRARIES += core-oj hwbinder
#
# Build types.hal (ConsumerIrFreqRange)
#
GEN := $(intermediates)/android/hardware/ir/V1_0/ConsumerIrFreqRange.java
$(GEN): $(HIDL)
$(GEN): PRIVATE_HIDL := $(HIDL)
$(GEN): PRIVATE_DEPS := $(LOCAL_PATH)/types.hal
$(GEN): PRIVATE_OUTPUT_DIR := $(intermediates)
$(GEN): PRIVATE_CUSTOM_TOOL = \
$(PRIVATE_HIDL) -o $(PRIVATE_OUTPUT_DIR) \
-Ljava \
-randroid.hardware:hardware/interfaces \
-randroid.hidl:system/libhidl/transport \
android.hardware.ir@1.0::types.ConsumerIrFreqRange
$(GEN): $(LOCAL_PATH)/types.hal
$(transform-generated-source)
LOCAL_GENERATED_SOURCES += $(GEN)
#
# Build IConsumerIr.hal
#
GEN := $(intermediates)/android/hardware/ir/V1_0/IConsumerIr.java
$(GEN): $(HIDL)
$(GEN): PRIVATE_HIDL := $(HIDL)
$(GEN): PRIVATE_DEPS := $(LOCAL_PATH)/IConsumerIr.hal
$(GEN): PRIVATE_DEPS += $(LOCAL_PATH)/types.hal
$(GEN): $(LOCAL_PATH)/types.hal
$(GEN): PRIVATE_OUTPUT_DIR := $(intermediates)
$(GEN): PRIVATE_CUSTOM_TOOL = \
$(PRIVATE_HIDL) -o $(PRIVATE_OUTPUT_DIR) \
-Ljava \
-randroid.hardware:hardware/interfaces \
-randroid.hidl:system/libhidl/transport \
android.hardware.ir@1.0::IConsumerIr
$(GEN): $(LOCAL_PATH)/IConsumerIr.hal
$(transform-generated-source)
LOCAL_GENERATED_SOURCES += $(GEN)
include $(BUILD_JAVA_LIBRARY)
include $(call all-makefiles-under,$(LOCAL_PATH))
|