summaryrefslogtreecommitdiffstats
blob: bebc6cffc21bea38c84fb401e9114ca1c79274de (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
component_class: HAL_HIDL
component_type_version: 1.0
component_name: "IConsumerIr"

package: "android.hardware.ir"

import: "android.hardware.ir@1.0::types"

interface: {
    api: {
        name: "transmit"
        return_type_hidl: {
            type: TYPE_SCALAR
            scalar_type: "bool_t"
        }
        arg: {
            type: TYPE_SCALAR
            scalar_type: "int32_t"
        }
        arg: {
            type: TYPE_VECTOR
            vector_value: {
                type: TYPE_SCALAR
                scalar_type: "int32_t"
            }
        }
    }

    api: {
        name: "getCarrierFreqs"
        return_type_hidl: {
            type: TYPE_SCALAR
            scalar_type: "bool_t"
        }
        return_type_hidl: {
            type: TYPE_VECTOR
            vector_value: {
                type: TYPE_STRUCT
                predefined_type: "::android::hardware::ir::V1_0::ConsumerIrFreqRange"
            }
        }
    }

}