summaryrefslogtreecommitdiffstats
blob: d308b1f2b59fb17700303b86c440ec3576fc59ac (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
component_class: HAL_HIDL
component_type_version: 1.0
component_name: "types"

package: "android.hardware.ir"


attribute: {
    name: "::android::hardware::ir::V1_0::ConsumerIrFreqRange"
    type: TYPE_STRUCT
    struct_value: {
        name: "min"
        type: TYPE_SCALAR
        scalar_type: "uint32_t"
    }
    struct_value: {
        name: "max"
        type: TYPE_SCALAR
        scalar_type: "uint32_t"
    }
}