1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
|
/*
* Copyright (C) 2018 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef HARDWARE_INTERFACES_KEYMASTER_40_SUPPORT_KEYMASTER_UTILS_H_
#define HARDWARE_INTERFACES_KEYMASTER_40_SUPPORT_KEYMASTER_UTILS_H_
#include <android/hardware/keymaster/4.0/types.h>
namespace android {
namespace hardware {
namespace keymaster {
namespace V4_0 {
/**
* Define a lexicographical ordering on HmacSharingParameters. The parameters to
* IKeymasterDevice::computeSharedHmac are required to be delivered in the order specified by this
* comparison operator.
*/
bool operator<(const HmacSharingParameters& a, const HmacSharingParameters& b);
namespace support {
inline static hidl_vec<uint8_t> blob2hidlVec(const uint8_t* data, const size_t length,
bool inPlace = true) {
hidl_vec<uint8_t> result;
result.setToExternal(const_cast<unsigned char*>(data), length, !inPlace);
return result;
}
inline static hidl_vec<uint8_t> blob2hidlVec(const std::string& value, bool inPlace = true) {
hidl_vec<uint8_t> result;
result.setToExternal(const_cast<uint8_t*>(reinterpret_cast<const uint8_t*>(value.data())),
static_cast<size_t>(value.size()), !inPlace);
return result;
}
inline static hidl_vec<uint8_t> blob2hidlVec(const std::vector<uint8_t>& blob,
bool inPlace = true) {
hidl_vec<uint8_t> result;
result.setToExternal(const_cast<uint8_t*>(blob.data()), static_cast<size_t>(blob.size()),
!inPlace);
return result;
}
HardwareAuthToken hidlVec2AuthToken(const hidl_vec<uint8_t>& buffer);
hidl_vec<uint8_t> authToken2HidlVec(const HardwareAuthToken& token);
} // namespace support
} // namespace V4_0
} // namespace keymaster
} // namespace hardware
} // namespace android
#endif // HARDWARE_INTERFACES_KEYMASTER_40_SUPPORT_KEYMASTER_UTILS_H_
|