summaryrefslogtreecommitdiffstats
blob: 8d4eca1d312f91cd18bb34b926c24e6c6d55d34f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
// Copyright (C) 2017 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
//      http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.

cc_library_shared {
    name: "android.hardware.light@2.0-impl",
    defaults: ["hidl_defaults"],
    proprietary: true,
    relative_install_path: "hw",
    srcs: ["Light.cpp"],

    shared_libs: [
        "libbase",
        "liblog",
        "libhidlbase",
        "libhidltransport",
        "libhardware",
        "libutils",
        "android.hardware.light@2.0",
    ],

}

cc_binary {
    relative_install_path: "hw",
    defaults: ["hidl_defaults"],
    proprietary: true,
    name: "android.hardware.light@2.0-service",
    init_rc: ["android.hardware.light@2.0-service.rc"],
    srcs: ["service.cpp"],

    shared_libs: [
        "liblog",
        "libbase",
        "libdl",
        "libutils",
        "libhardware",
        "libhidlbase",
        "libhidltransport",
        "android.hardware.light@2.0",
    ],

}