summaryrefslogtreecommitdiffstats
blob: cde1536633f70c71d4444069b5da1c8a697a9769 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#define LOG_TAG "light"

#include <log/log.h>

#include "Light.h"

namespace android {
namespace hardware {
namespace light {
namespace V2_0 {
namespace implementation {

static_assert(LIGHT_FLASH_NONE == static_cast<int>(Flash::NONE),
    "Flash::NONE must match legacy value.");
static_assert(LIGHT_FLASH_TIMED == static_cast<int>(Flash::TIMED),
    "Flash::TIMED must match legacy value.");
static_assert(LIGHT_FLASH_HARDWARE == static_cast<int>(Flash::HARDWARE),
    "Flash::HARDWARE must match legacy value.");

static_assert(BRIGHTNESS_MODE_USER == static_cast<int>(Brightness::USER),
    "Brightness::USER must match legacy value.");
static_assert(BRIGHTNESS_MODE_SENSOR == static_cast<int>(Brightness::SENSOR),
    "Brightness::SENSOR must match legacy value.");
static_assert(BRIGHTNESS_MODE_LOW_PERSISTENCE ==
    static_cast<int>(Brightness::LOW_PERSISTENCE),
    "Brightness::LOW_PERSISTENCE must match legacy value.");

Light::Light(std::map<Type, light_device_t*> &&lights)
  : mLights(std::move(lights)) {}

// Methods from ::android::hardware::light::V2_0::ILight follow.
Return<Status> Light::setLight(Type type, const LightState& state)  {
    auto it = mLights.find(type);

    if (it == mLights.end()) {
        return Status::LIGHT_NOT_SUPPORTED;
    }

    light_device_t* hwLight = it->second;

    light_state_t legacyState {
        .color = state.color,
        .flashMode = static_cast<int>(state.flashMode),
        .flashOnMS = state.flashOnMs,
        .flashOffMS = state.flashOffMs,
        .brightnessMode = static_cast<int>(state.brightnessMode),
    };

    int ret = hwLight->set_light(hwLight, &legacyState);

    switch (ret) {
        case -ENOSYS:
            return Status::BRIGHTNESS_NOT_SUPPORTED;
        case 0:
            return Status::SUCCESS;
        default:
            return Status::UNKNOWN;
    }
}

Return<void> Light::getSupportedTypes(getSupportedTypes_cb _hidl_cb)  {
    Type *types = new Type[mLights.size()];

    int idx = 0;
    for(auto const &pair : mLights) {
        Type type = pair.first;

        types[idx++] = type;
    }

    {
        hidl_vec<Type> hidl_types{};
        hidl_types.setToExternal(types, mLights.size());

        _hidl_cb(hidl_types);
    }

    delete[] types;

    return Void();
}

const static std::map<Type, const char*> kLogicalLights = {
    {Type::BACKLIGHT,     LIGHT_ID_BACKLIGHT},
    {Type::KEYBOARD,      LIGHT_ID_KEYBOARD},
    {Type::BUTTONS,       LIGHT_ID_BUTTONS},
    {Type::BATTERY,       LIGHT_ID_BATTERY},
    {Type::NOTIFICATIONS, LIGHT_ID_NOTIFICATIONS},
    {Type::ATTENTION,     LIGHT_ID_ATTENTION},
    {Type::BLUETOOTH,     LIGHT_ID_BLUETOOTH},
    {Type::WIFI,          LIGHT_ID_WIFI}
};

light_device_t* getLightDevice(const char* name) {
    light_device_t* lightDevice;
    const hw_module_t* hwModule = NULL;

    int ret = hw_get_module (LIGHTS_HARDWARE_MODULE_ID, &hwModule);
    if (ret == 0) {
        ret = hwModule->methods->open(hwModule, name,
            reinterpret_cast<hw_device_t**>(&lightDevice));
        if (ret != 0) {
            ALOGE("light_open %s %s failed: %d", LIGHTS_HARDWARE_MODULE_ID, name, ret);
        }
    } else {
        ALOGE("hw_get_module %s %s failed: %d", LIGHTS_HARDWARE_MODULE_ID, name, ret);
    }

    if (ret == 0) {
        return lightDevice;
    } else {
        ALOGE("Light passthrough failed to load legacy HAL.");
        return nullptr;
    }
}

ILight* HIDL_FETCH_ILight(const char* /* name */) {
    std::map<Type, light_device_t*> lights;

    for(auto const &pair : kLogicalLights) {
        Type type = pair.first;
        const char* name = pair.second;

        light_device_t* light = getLightDevice(name);

        if (light != nullptr) {
            lights[type] = light;
        }
    }

    if (lights.size() == 0) {
        // Log information, but still return new Light.
        // Some devices may not have any lights.
        ALOGI("Could not open any lights.");
    }

    return new Light(std::move(lights));
}

} // namespace implementation
}  // namespace V2_0
}  // namespace light
}  // namespace hardware
}  // namespace android