summaryrefslogtreecommitdiffstats
blob: 5d49822cffbeda779636397793c838bc2a5cb75c (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
component_class: HAL_HIDL
component_type_version: 2.0
component_name: "ILight"

package: "android.hardware.light"

import: "android.hardware.light@2.0::types"

interface: {
    api: {
        name: "setLight"
        return_type_hidl: {
            type: TYPE_ENUM
            predefined_type: "::android::hardware::light::V2_0::Status"
        }
        arg: {
            type: TYPE_ENUM
            predefined_type: "::android::hardware::light::V2_0::Type"
        }
        arg: {
            type: TYPE_STRUCT
            predefined_type: "::android::hardware::light::V2_0::LightState"
        }
    }

    api: {
        name: "getSupportedTypes"
        return_type_hidl: {
            type: TYPE_VECTOR
            vector_value: {
                type: TYPE_ENUM
                predefined_type: "::android::hardware::light::V2_0::Type"
            }
        }
    }

}