summaryrefslogtreecommitdiffstats
blob: 3405422af1eb5437309d63c761c82ee4a497085a (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#define LOG_TAG "light_hidl_hal_test"

#include <android-base/logging.h>
#include <android/hardware/light/2.0/ILight.h>
#include <android/hardware/light/2.0/types.h>
#include <VtsHalHidlTargetTestBase.h>
#include <set>
#include <unistd.h>

using ::android::hardware::light::V2_0::Brightness;
using ::android::hardware::light::V2_0::Flash;
using ::android::hardware::light::V2_0::ILight;
using ::android::hardware::light::V2_0::LightState;
using ::android::hardware::light::V2_0::Status;
using ::android::hardware::light::V2_0::Type;
using ::android::hardware::hidl_vec;
using ::android::hardware::Return;
using ::android::hardware::Void;
using ::android::sp;

#define ASSERT_OK(ret) ASSERT_TRUE(ret.isOk())
#define EXPECT_OK(ret) EXPECT_TRUE(ret.isOk())

const static LightState kWhite = {
    .color = 0xFFFFFFFF,
    .flashMode = Flash::TIMED,
    .flashOnMs = 100,
    .flashOffMs = 50,
    .brightnessMode = Brightness::USER,
};

const static LightState kLowPersistance = {
    .color = 0xFF123456,
    .flashMode = Flash::TIMED,
    .flashOnMs = 100,
    .flashOffMs = 50,
    .brightnessMode = Brightness::LOW_PERSISTENCE,
};

const static LightState kOff = {
    .color = 0x00000000,
    .flashMode = Flash::NONE,
    .flashOnMs = 0,
    .flashOffMs = 0,
    .brightnessMode = Brightness::USER,
};

const static std::set<Type> kAllTypes = {
    Type::BACKLIGHT,
    Type::KEYBOARD,
    Type::BUTTONS,
    Type::BATTERY,
    Type::NOTIFICATIONS,
    Type::ATTENTION,
    Type::BLUETOOTH,
    Type::WIFI
};

class LightHidlTest : public ::testing::VtsHalHidlTargetTestBase {
public:
    virtual void SetUp() override {
        light = ::testing::VtsHalHidlTargetTestBase::getService<ILight>();

        ASSERT_NE(light, nullptr);
        LOG(INFO) << "Test is remote " << light->isRemote();

        ASSERT_OK(light->getSupportedTypes([this](const hidl_vec<Type> &types) {
            supportedTypes = types;
        }));
    }

    sp<ILight> light;
    std::vector<Type> supportedTypes;

    virtual void TearDown() override {
        for (const Type& type: supportedTypes) {
            Return<Status> ret = light->setLight(type, kOff);
            EXPECT_OK(ret);
            EXPECT_EQ(Status::SUCCESS, static_cast<Status>(ret));
        }

        // must leave the device in a useable condition
        if (std::find(supportedTypes.begin(),
                      supportedTypes.end(),
                      Type::BACKLIGHT) != supportedTypes.end()) {
            Return<Status> ret = light->setLight(Type::BACKLIGHT, kWhite);
            EXPECT_OK(ret);
            EXPECT_EQ(Status::SUCCESS, static_cast<Status>(ret));
        }
    }

};

/**
 * Ensure all lights which are reported as supported work.
 */
TEST_F(LightHidlTest, TestSupported) {
    for (const Type& type: supportedTypes) {
        Return<Status> ret = light->setLight(type, kWhite);
        EXPECT_OK(ret);
        EXPECT_EQ(Status::SUCCESS, static_cast<Status>(ret));
    }
}

/**
 * Ensure BRIGHTNESS_NOT_SUPPORTED is returned if LOW_PERSISTANCE is not supported.
 */
TEST_F(LightHidlTest, TestLowPersistance) {
    for (const Type& type: supportedTypes) {
        Return<Status> ret = light->setLight(type, kLowPersistance);
        EXPECT_OK(ret);

        Status status = ret;
        EXPECT_TRUE(Status::SUCCESS == status ||
                    Status::BRIGHTNESS_NOT_SUPPORTED == status);
    }
}

/**
 * Ensure lights which are not supported return LIGHT_NOT_SUPPORTED
 */
TEST_F(LightHidlTest, TestUnsupported) {
    std::set<Type> unsupportedTypes = kAllTypes;
    for (const Type& type: supportedTypes) {
        unsupportedTypes.erase(type);
    }

    for (const Type& type: unsupportedTypes) {
        Return<Status> ret = light->setLight(type, kWhite);
        EXPECT_OK(ret);
        EXPECT_EQ(Status::LIGHT_NOT_SUPPORTED, static_cast<Status>(ret));
    }
}

int main(int argc, char **argv) {
    ::testing::InitGoogleTest(&argc, argv);
    int status = RUN_ALL_TESTS();
    LOG(INFO) << "Test result = " << status;
    return status;
}