blob: 1f9cb9ce4526ff52cfeb94dffe6568c2543310eb (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include <iostream>
#include <string>
#include <android-base/logging.h>
#include <android/hardware/light/2.0/ILight.h>
void error(const std::string& msg) {
LOG(ERROR) << msg;
std::cerr << msg << std::endl;
}
int main() {
using ::android::hardware::light::V2_0::Brightness;
using ::android::hardware::light::V2_0::Flash;
using ::android::hardware::light::V2_0::ILight;
using ::android::hardware::light::V2_0::LightState;
using ::android::hardware::light::V2_0::Status;
using ::android::hardware::light::V2_0::Type;
using ::android::sp;
sp<ILight> service = ILight::getService();
if (service == nullptr) {
error("Could not retrieve light service.");
return -1;
}
const static LightState off = {
.color = 0u, .flashMode = Flash::NONE, .brightnessMode = Brightness::USER,
};
Status ret = service->setLight(Type::BACKLIGHT, off).withDefault(Status::UNKNOWN);
if (ret != Status::SUCCESS) {
error("Failed to shut off screen");
}
return 0;
}
|