summaryrefslogtreecommitdiffstats
blob: 1f9c4dc4f8afa529dfeed87d39ddb1cb6cfebde0 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

package android.hardware.media@1.0;

import android.hardware.graphics.common@1.0::PixelFormat;

/**
 * Aliases
 */
typedef handle FileDescriptor; // This must have no more than one fd.
typedef FileDescriptor Fence;
typedef vec<uint8_t> Bytes;

/**
 * Ref: frameworks/native/include/ui/GraphicBuffer.h
 * Ref: system/core/include/system/window.h: ANativeWindowBuffer
 */

/**
 * This struct contains attributes for a gralloc buffer that can be put into a
 * union.
 */
struct AnwBufferAttributes {
    uint32_t width;
    uint32_t height;
    uint32_t stride;
    PixelFormat format;
    uint32_t usage; // TODO: convert to an enum
    uint32_t generationNumber;
    uint64_t layerCount;
    uint64_t id;
};

/**
 * An AnwBuffer is simply AnwBufferAttributes plus a native handle.
 */
struct AnwBuffer {
    handle nativeHandle;
    AnwBufferAttributes attr;
};

/**
 * Ref: frameworks/native/include/android/rect.h
 * Ref: frameworks/native/include/ui/Rect.h
 */
struct Rect {
    int32_t left;
    int32_t top;
    int32_t right;
    int32_t bottom;
};

/**
 * Ref: frameworks/native/include/ui/Region.h
 */
typedef vec<Rect> Region;