summaryrefslogtreecommitdiffstats
blob: e9f0b763df1dc15a11c884ab2bcb2685bd45b3f7 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

package android.hardware.media.omx@1.0;

import android.hardware.media@1.0::types;

import IOmxNode;
import IOmxObserver;

/**
 * Ref: frameworks/av/include/media/IOMX.h: IOMX
 *
 * IOmx is the main entry point for communicating with OMX components.
 */
interface IOmx {

    /**
     * Information for an IOmxNode component.
     */
    struct ComponentInfo {
        string mName;       //< Name of the component.
        vec<string> mRoles; //< Roles of the component.
    };

    /**
     * List available components.
     *
     * @param[out] status will be the status of the call.
     * @param[out] nodeList will be a list of ComponentInfo.
     */
    listNodes(
        ) generates (
            Status status,
            vec<ComponentInfo> nodeList
        );

    /**
     * Allocate an IOmxNode instance with the specified component name.
     *
     * @param[in] name is the name of the component to create.
     * @param[in] observer is an observer object that will receive messages from
     * the created instance.
     * @param[out] status will be the status of the call.
     * @param[out] omxNode will be the allocated instance of IOmxNode.
     */
    allocateNode(
            string name,
            IOmxObserver observer
        ) generates (
            Status status,
            IOmxNode omxNode
        );

};