summaryrefslogtreecommitdiffstats
blob: 953dc7507b330aba9c4a27c027acd4ce476a9fcc (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
/*
 * Copyright (C) 2017 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#define LOG_TAG "media_omx_hidl_audio_enc_test"
#ifdef __LP64__
#define OMX_ANDROID_COMPILE_AS_32BIT_ON_64BIT_PLATFORMS
#endif

#include <android-base/logging.h>

#include <android/hardware/media/omx/1.0/IOmx.h>
#include <android/hardware/media/omx/1.0/IOmxNode.h>
#include <android/hardware/media/omx/1.0/IOmxObserver.h>
#include <android/hardware/media/omx/1.0/types.h>
#include <android/hidl/allocator/1.0/IAllocator.h>
#include <android/hidl/memory/1.0/IMapper.h>
#include <android/hidl/memory/1.0/IMemory.h>

using ::android::hardware::media::omx::V1_0::IOmx;
using ::android::hardware::media::omx::V1_0::IOmxObserver;
using ::android::hardware::media::omx::V1_0::IOmxNode;
using ::android::hardware::media::omx::V1_0::Message;
using ::android::hardware::media::omx::V1_0::CodecBuffer;
using ::android::hardware::media::omx::V1_0::PortMode;
using ::android::hidl::allocator::V1_0::IAllocator;
using ::android::hidl::memory::V1_0::IMemory;
using ::android::hidl::memory::V1_0::IMapper;
using ::android::hardware::Return;
using ::android::hardware::Void;
using ::android::hardware::hidl_vec;
using ::android::hardware::hidl_string;
using ::android::sp;

#include <VtsHalHidlTargetTestBase.h>
#include <getopt.h>
#include <media_audio_hidl_test_common.h>
#include <media_hidl_test_common.h>
#include <fstream>

// A class for test environment setup
class ComponentTestEnvironment : public ::testing::Environment {
   public:
    virtual void SetUp() {}
    virtual void TearDown() {}

    ComponentTestEnvironment() : instance("default"), res("/sdcard/media/") {}

    void setInstance(const char* _instance) { instance = _instance; }

    void setComponent(const char* _component) { component = _component; }

    void setRole(const char* _role) { role = _role; }

    void setRes(const char* _res) { res = _res; }

    const hidl_string getInstance() const { return instance; }

    const hidl_string getComponent() const { return component; }

    const hidl_string getRole() const { return role; }

    const hidl_string getRes() const { return res; }

    int initFromOptions(int argc, char** argv) {
        static struct option options[] = {
            {"instance", required_argument, 0, 'I'},
            {"component", required_argument, 0, 'C'},
            {"role", required_argument, 0, 'R'},
            {"res", required_argument, 0, 'P'},
            {0, 0, 0, 0}};

        while (true) {
            int index = 0;
            int c = getopt_long(argc, argv, "I:C:R:P:", options, &index);
            if (c == -1) {
                break;
            }

            switch (c) {
                case 'I':
                    setInstance(optarg);
                    break;
                case 'C':
                    setComponent(optarg);
                    break;
                case 'R':
                    setRole(optarg);
                    break;
                case 'P':
                    setRes(optarg);
                    break;
                case '?':
                    break;
            }
        }

        if (optind < argc) {
            fprintf(stderr,
                    "unrecognized option: %s\n\n"
                    "usage: %s <gtest options> <test options>\n\n"
                    "test options are:\n\n"
                    "-I, --instance: HAL instance to test\n"
                    "-C, --component: OMX component to test\n"
                    "-R, --role: OMX component Role\n"
                    "-P, --res: Resource files directory location\n",
                    argv[optind ?: 1], argv[0]);
            return 2;
        }
        return 0;
    }

   private:
    hidl_string instance;
    hidl_string component;
    hidl_string role;
    hidl_string res;
};

static ComponentTestEnvironment* gEnv = nullptr;

// audio encoder test fixture class
class AudioEncHidlTest : public ::testing::VtsHalHidlTargetTestBase {
   private:
    typedef ::testing::VtsHalHidlTargetTestBase Super;
   public:
    ::std::string getTestCaseInfo() const override {
        return ::std::string() +
                "Component: " + gEnv->getComponent().c_str() + " | " +
                "Role: " + gEnv->getRole().c_str() + " | " +
                "Instance: " + gEnv->getInstance().c_str() + " | " +
                "Res: " + gEnv->getRes().c_str();
    }

    virtual void SetUp() override {
        Super::SetUp();
        disableTest = false;
        android::hardware::media::omx::V1_0::Status status;
        omx = Super::getService<IOmx>(gEnv->getInstance());
        ASSERT_NE(omx, nullptr);
        observer =
            new CodecObserver([this](Message msg, const BufferInfo* buffer) {
                handleMessage(msg, buffer);
            });
        ASSERT_NE(observer, nullptr);
        if (strncmp(gEnv->getComponent().c_str(), "OMX.", 4) != 0)
            disableTest = true;
        EXPECT_TRUE(omx->allocateNode(
                           gEnv->getComponent(), observer,
                           [&](android::hardware::media::omx::V1_0::Status _s,
                               sp<IOmxNode> const& _nl) {
                               status = _s;
                               this->omxNode = _nl;
                           })
                        .isOk());
        ASSERT_EQ(status, ::android::hardware::media::omx::V1_0::Status::OK);
        ASSERT_NE(omxNode, nullptr);
        ASSERT_NE(gEnv->getRole().empty(), true) << "Invalid Component Role";
        struct StringToName {
            const char* Name;
            standardComp CompName;
        };
        const StringToName kStringToName[] = {
            {"amrnb", amrnb}, {"amrwb", amrwb}, {"aac", aac}, {"flac", flac},
        };
        const size_t kNumStringToName =
            sizeof(kStringToName) / sizeof(kStringToName[0]);
        const char* pch;
        char substring[OMX_MAX_STRINGNAME_SIZE];
        strcpy(substring, gEnv->getRole().c_str());
        pch = strchr(substring, '.');
        ASSERT_NE(pch, nullptr);
        compName = unknown_comp;
        for (size_t i = 0; i < kNumStringToName; ++i) {
            if (!strcasecmp(pch + 1, kStringToName[i].Name)) {
                compName = kStringToName[i].CompName;
                break;
            }
        }
        if (compName == unknown_comp) disableTest = true;
        struct CompToCoding {
            standardComp CompName;
            OMX_AUDIO_CODINGTYPE eEncoding;
        };
        static const CompToCoding kCompToCoding[] = {
            {amrnb, OMX_AUDIO_CodingAMR},
            {amrwb, OMX_AUDIO_CodingAMR},
            {aac, OMX_AUDIO_CodingAAC},
            {flac, OMX_AUDIO_CodingFLAC},
        };
        static const size_t kNumCompToCoding =
            sizeof(kCompToCoding) / sizeof(kCompToCoding[0]);
        size_t i;
        for (i = 0; i < kNumCompToCoding; ++i) {
            if (kCompToCoding[i].CompName == compName) {
                eEncoding = kCompToCoding[i].eEncoding;
                break;
            }
        }
        if (i == kNumCompToCoding) disableTest = true;
        eosFlag = false;
        if (disableTest) std::cout << "[   WARN   ] Test Disabled \n";
    }

    virtual void TearDown() override {
        if (omxNode != nullptr) {
            // If you have encountered a fatal failure, it is possible that
            // freeNode() will not go through. Instead of hanging the app.
            // let it pass through and report errors
            if (::testing::Test::HasFatalFailure()) return;
            EXPECT_TRUE((omxNode->freeNode()).isOk());
            omxNode = nullptr;
        }
        Super::TearDown();
    }

    // callback function to process messages received by onMessages() from IL
    // client.
    void handleMessage(Message msg, const BufferInfo* buffer) {
        (void)buffer;

        if (msg.type == Message::Type::FILL_BUFFER_DONE) {
            if (msg.data.extendedBufferData.flags & OMX_BUFFERFLAG_EOS) {
                eosFlag = true;
            }
            if (msg.data.extendedBufferData.rangeLength != 0) {
#define WRITE_OUTPUT 0
#if WRITE_OUTPUT
                static int count = 0;
                FILE* ofp = nullptr;
                if (count)
                    ofp = fopen("out.bin", "ab");
                else
                    ofp = fopen("out.bin", "wb");
                if (ofp != nullptr) {
                    fwrite(static_cast<void*>(buffer->mMemory->getPointer()),
                           sizeof(char),
                           msg.data.extendedBufferData.rangeLength, ofp);
                    fclose(ofp);
                    count++;
                }
#endif
            }
        }
    }

    enum standardComp {
        amrnb,
        amrwb,
        aac,
        flac,
        unknown_comp,
    };

    sp<IOmx> omx;
    sp<CodecObserver> observer;
    sp<IOmxNode> omxNode;
    standardComp compName;
    OMX_AUDIO_CODINGTYPE eEncoding;
    bool disableTest;
    bool eosFlag;

   protected:
    static void description(const std::string& description) {
        RecordProperty("description", description);
    }
};

// Set Default port param.
void setDefaultPortParam(sp<IOmxNode> omxNode, OMX_U32 portIndex,
                         OMX_AUDIO_CODINGTYPE eEncoding,
                         AudioEncHidlTest::standardComp comp, int32_t nChannels,
                         int32_t nSampleRate, int32_t nBitRate) {
    android::hardware::media::omx::V1_0::Status status;

    OMX_PARAM_PORTDEFINITIONTYPE portDef;
    status = getPortParam(omxNode, OMX_IndexParamPortDefinition, portIndex,
                          &portDef);
    EXPECT_EQ(status, ::android::hardware::media::omx::V1_0::Status::OK);

    portDef.format.audio.bFlagErrorConcealment = OMX_TRUE;
    portDef.format.audio.eEncoding = eEncoding;
    status = setPortParam(omxNode, OMX_IndexParamPortDefinition, portIndex,
                          &portDef);
    EXPECT_EQ(status, ::android::hardware::media::omx::V1_0::Status::OK);

    std::vector<int32_t> arrProfile;
    int32_t profile;
    if ((int)eEncoding == OMX_AUDIO_CodingAAC) {
        enumerateProfile(omxNode, portIndex, &arrProfile);
        if (arrProfile.empty() == true) ASSERT_TRUE(false);
        profile = arrProfile[0];
    }

    switch ((int)eEncoding) {
        case OMX_AUDIO_CodingFLAC:
            setupFLACPort(omxNode, portIndex, nChannels, nSampleRate,
                          5 /* nCompressionLevel */);
            break;
        case OMX_AUDIO_CodingAMR:
            setupAMRPort(omxNode, portIndex, nBitRate,
                         (comp == AudioEncHidlTest::standardComp::amrwb));
            break;
        case OMX_AUDIO_CodingAAC:
            setupAACPort(omxNode, portIndex,
                         static_cast<OMX_AUDIO_AACPROFILETYPE>(profile),
                         OMX_AUDIO_AACStreamFormatMP4FF, nChannels, nBitRate,
                         nSampleRate);
            break;
        default:
            break;
    }
}

// LookUpTable of clips and metadata for component testing
void GetURLForComponent(AudioEncHidlTest::standardComp comp, char* mURL) {
    struct CompToURL {
        AudioEncHidlTest::standardComp comp;
        const char* mURL;
    };
    static const CompToURL kCompToURL[] = {
        {AudioEncHidlTest::standardComp::aac, "bbb_raw_2ch_48khz_s16le.raw"},
        {AudioEncHidlTest::standardComp::amrnb, "bbb_raw_1ch_8khz_s16le.raw"},
        {AudioEncHidlTest::standardComp::amrwb, "bbb_raw_1ch_16khz_s16le.raw"},
        {AudioEncHidlTest::standardComp::flac, "bbb_raw_2ch_48khz_s16le.raw"},
    };

    for (size_t i = 0; i < sizeof(kCompToURL) / sizeof(kCompToURL[0]); ++i) {
        if (kCompToURL[i].comp == comp) {
            strcat(mURL, kCompToURL[i].mURL);
            return;
        }
    }
}

// blocking call to ensures application to Wait till all the inputs are consumed
void waitOnInputConsumption(sp<IOmxNode> omxNode, sp<CodecObserver> observer,
                            android::Vector<BufferInfo>* iBuffer,
                            android::Vector<BufferInfo>* oBuffer) {
    android::hardware::media::omx::V1_0::Status status;
    Message msg;
    int timeOut = TIMEOUT_COUNTER_Q;

    while (timeOut--) {
        size_t i = 0;
        status =
            observer->dequeueMessage(&msg, DEFAULT_TIMEOUT_Q, iBuffer, oBuffer);
        ASSERT_EQ(status,
                  android::hardware::media::omx::V1_0::Status::TIMED_OUT);
        // status == TIMED_OUT, it could be due to process time being large
        // than DEFAULT_TIMEOUT or component needs output buffers to start
        // processing.
        for (; i < iBuffer->size(); i++) {
            if ((*iBuffer)[i].owner != client) break;
        }
        if (i == iBuffer->size()) break;

        // Dispatch an output buffer assuming outQueue.empty() is true
        size_t index;
        if ((index = getEmptyBufferID(oBuffer)) < oBuffer->size()) {
            ASSERT_NO_FATAL_FAILURE(
                dispatchOutputBuffer(omxNode, oBuffer, index));
            timeOut = TIMEOUT_COUNTER_Q;
        }
    }
}

// Encode N Frames
void encodeNFrames(sp<IOmxNode> omxNode, sp<CodecObserver> observer,
                   android::Vector<BufferInfo>* iBuffer,
                   android::Vector<BufferInfo>* oBuffer, uint32_t nFrames,
                   int32_t samplesPerFrame, int32_t nChannels,
                   int32_t nSampleRate, std::ifstream& eleStream,
                   bool signalEOS = true) {
    android::hardware::media::omx::V1_0::Status status;
    Message msg;
    size_t index;
    int bytesCount = samplesPerFrame * nChannels * 2;
    int32_t timestampIncr =
        (int)(((float)samplesPerFrame / nSampleRate) * 1000000);
    uint64_t timestamp = 0;
    uint32_t flags = 0;
    int timeOut = TIMEOUT_COUNTER_Q;
    bool iQueued, oQueued;

    while (1) {
        iQueued = oQueued = false;
        status =
            observer->dequeueMessage(&msg, DEFAULT_TIMEOUT_Q, iBuffer, oBuffer);
        if (status == android::hardware::media::omx::V1_0::Status::OK)
            ASSERT_TRUE(false);

        if (nFrames == 0) break;

        // Dispatch input buffer
        if ((index = getEmptyBufferID(iBuffer)) < iBuffer->size()) {
            char* ipBuffer = static_cast<char*>(
                static_cast<void*>((*iBuffer)[index].mMemory->getPointer()));
            ASSERT_LE(bytesCount,
                      static_cast<int>((*iBuffer)[index].mMemory->getSize()));
            eleStream.read(ipBuffer, bytesCount);
            if (eleStream.gcount() != bytesCount) break;
            flags = OMX_BUFFERFLAG_ENDOFFRAME;
            if (signalEOS && (nFrames == 1)) flags |= OMX_BUFFERFLAG_EOS;
            ASSERT_NO_FATAL_FAILURE(dispatchInputBuffer(
                omxNode, iBuffer, index, bytesCount, flags, timestamp));
            timestamp += timestampIncr;
            nFrames--;
            iQueued = true;
        }
        // Dispatch output buffer
        if ((index = getEmptyBufferID(oBuffer)) < oBuffer->size()) {
            ASSERT_NO_FATAL_FAILURE(
                dispatchOutputBuffer(omxNode, oBuffer, index));
            oQueued = true;
        }
        // Reset Counters when either input or output buffer is dispatched
        if (iQueued || oQueued)
            timeOut = TIMEOUT_COUNTER_Q;
        else
            timeOut--;
        if (timeOut == 0) {
            ASSERT_TRUE(false) << "Wait on Input/Output is found indefinite";
        }
    }
}

// set component role
TEST_F(AudioEncHidlTest, SetRole) {
    description("Test Set Component Role");
    if (disableTest) return;
    android::hardware::media::omx::V1_0::Status status;
    status = setRole(omxNode, gEnv->getRole().c_str());
    ASSERT_EQ(status, ::android::hardware::media::omx::V1_0::Status::OK);
}

// port format enumeration
TEST_F(AudioEncHidlTest, EnumeratePortFormat) {
    description("Test Component on Mandatory Port Parameters (Port Format)");
    if (disableTest) return;
    android::hardware::media::omx::V1_0::Status status;
    uint32_t kPortIndexInput = 0, kPortIndexOutput = 1;
    status = setRole(omxNode, gEnv->getRole().c_str());
    ASSERT_EQ(status, ::android::hardware::media::omx::V1_0::Status::OK);
    OMX_PORT_PARAM_TYPE params;
    status = getParam(omxNode, OMX_IndexParamAudioInit, &params);
    if (status == ::android::hardware::media::omx::V1_0::Status::OK) {
        ASSERT_EQ(params.nPorts, 2U);
        kPortIndexInput = params.nStartPortNumber;
        kPortIndexOutput = kPortIndexInput + 1;
    }
    status = setAudioPortFormat(omxNode, kPortIndexInput, OMX_AUDIO_CodingPCM);
    EXPECT_EQ(status, ::android::hardware::media::omx::V1_0::Status::OK);
    status = setAudioPortFormat(omxNode, kPortIndexOutput, eEncoding);
    EXPECT_EQ(status, ::android::hardware::media::omx::V1_0::Status::OK);
}

// test raw stream encode
TEST_F(AudioEncHidlTest, SimpleEncodeTest) {
    description("Tests Basic encoding and EOS");
    if (disableTest) return;
    android::hardware::media::omx::V1_0::Status status;
    uint32_t kPortIndexInput = 0, kPortIndexOutput = 1;
    status = setRole(omxNode, gEnv->getRole().c_str());
    ASSERT_EQ(status, ::android::hardware::media::omx::V1_0::Status::OK);
    OMX_PORT_PARAM_TYPE params;
    status = getParam(omxNode, OMX_IndexParamAudioInit, &params);
    if (status == ::android::hardware::media::omx::V1_0::Status::OK) {
        ASSERT_EQ(params.nPorts, 2U);
        kPortIndexInput = params.nStartPortNumber;
        kPortIndexOutput = kPortIndexInput + 1;
    }
    char mURL[512];
    strcpy(mURL, gEnv->getRes().c_str());
    GetURLForComponent(compName, mURL);

    std::ifstream eleStream;

    // Configure input port
    int32_t nChannels = 2;
    int32_t nSampleRate = 44100;
    int32_t samplesPerFrame = 1024;
    int32_t nBitRate = 128000;
    switch (compName) {
        case amrnb:
            nChannels = 1;
            nSampleRate = 8000;
            samplesPerFrame = 160;
            nBitRate = 7400;
            break;
        case amrwb:
            nChannels = 1;
            nSampleRate = 16000;
            samplesPerFrame = 160;
            nBitRate = 15850;
            break;
        case aac:
            nChannels = 2;
            nSampleRate = 48000;
            samplesPerFrame = 1024;
            nBitRate = 128000;
            break;
        case flac:
            nChannels = 2;
            nSampleRate = 48000;
            samplesPerFrame = 1152;
            nBitRate = 128000;
            break;
        default:
            ASSERT_TRUE(false);
    }
    setupPCMPort(omxNode, kPortIndexInput, nChannels, OMX_NumericalDataSigned,
                 16, nSampleRate, OMX_AUDIO_PCMModeLinear);

    // Configure output port
    ASSERT_NO_FATAL_FAILURE(setDefaultPortParam(omxNode, kPortIndexOutput,
                                                eEncoding, compName, nChannels,
                                                nSampleRate, nBitRate));

    android::Vector<BufferInfo> iBuffer, oBuffer;

    // set state to idle
    ASSERT_NO_FATAL_FAILURE(changeStateLoadedtoIdle(omxNode, observer, &iBuffer,
                                                    &oBuffer, kPortIndexInput,
                                                    kPortIndexOutput));
    // set state to executing
    ASSERT_NO_FATAL_FAILURE(changeStateIdletoExecute(omxNode, observer));

    eleStream.open(mURL, std::ifstream::binary);
    ASSERT_EQ(eleStream.is_open(), true);
    ASSERT_NO_FATAL_FAILURE(encodeNFrames(omxNode, observer, &iBuffer, &oBuffer,
                                          128, samplesPerFrame, nChannels,
                                          nSampleRate, eleStream));
    eleStream.close();

    ASSERT_NO_FATAL_FAILURE(
        waitOnInputConsumption(omxNode, observer, &iBuffer, &oBuffer));
    ASSERT_NO_FATAL_FAILURE(
        testEOS(omxNode, observer, &iBuffer, &oBuffer, false, eosFlag));
    // set state to idle
    ASSERT_NO_FATAL_FAILURE(
        changeStateExecutetoIdle(omxNode, observer, &iBuffer, &oBuffer));
    // set state to executing
    ASSERT_NO_FATAL_FAILURE(changeStateIdletoLoaded(omxNode, observer, &iBuffer,
                                                    &oBuffer, kPortIndexInput,
                                                    kPortIndexOutput));
}

int main(int argc, char** argv) {
    gEnv = new ComponentTestEnvironment();
    ::testing::AddGlobalTestEnvironment(gEnv);
    ::testing::InitGoogleTest(&argc, argv);
    int status = gEnv->initFromOptions(argc, argv);
    if (status == 0) {
        status = RUN_ALL_TESTS();
        ALOGI("Test result = %d", status);
    }
    return status;
}