blob: 9c0616696d451e68524c8282b53ddaf63647e2b1 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
package android.hardware.neuralnetworks@1.0;
/**
* IExecutionCallback must be used to return the error status result from an
* execution asynchronously launched from IPreparedModel::execute.
*/
interface IExecutionCallback {
/**
* notify must be invoked immediately after the asynchronous task has
* finished performing the execution. notify must be provided with the
* ErrorStatus resulting from the execution. If the asynchronous task
* is not launched, notify must be invoked with the appropriate error.
*
* @param status Error status returned from launching the asynchronous task
* (if the launch fails) or from the asynchronous task itself
* (if the launch succeeds). Must be:
* - NONE if the asynchronous execution was successful
* - DEVICE_UNAVAILABLE if driver is offline or busy
* - GENERAL_FAILURE if the asynchronous task resulted in an
* unspecified error
* - OUTPUT_INSUFFICIENT_SIZE if provided output buffer is
* not large enough to store the resultant values
* - INVALID_ARGUMENT if one of the input arguments to
* prepareModel is invalid
*/
oneway notify(ErrorStatus status);
};
|