blob: 025d9feda3bc14b0886abb1200aa3631d9bc00b4 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
|
/*
* Copyright (C) 2018 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#define LOG_TAG "neuralnetworks_hidl_hal_test"
#include "VtsHalNeuralnetworksV1_1.h"
#include "Callbacks.h"
#include "TestHarness.h"
#include <android-base/logging.h>
#include <android/hardware/neuralnetworks/1.1/IDevice.h>
#include <android/hardware/neuralnetworks/1.1/types.h>
#include <android/hidl/memory/1.0/IMemory.h>
#include <hidlmemory/mapping.h>
using ::android::hardware::neuralnetworks::V1_0::IPreparedModel;
using ::android::hardware::neuralnetworks::V1_0::Capabilities;
using ::android::hardware::neuralnetworks::V1_0::DeviceStatus;
using ::android::hardware::neuralnetworks::V1_0::ErrorStatus;
using ::android::hardware::neuralnetworks::V1_0::FusedActivationFunc;
using ::android::hardware::neuralnetworks::V1_0::Operand;
using ::android::hardware::neuralnetworks::V1_0::OperandLifeTime;
using ::android::hardware::neuralnetworks::V1_0::OperandType;
using ::android::hardware::neuralnetworks::V1_0::Request;
using ::android::hardware::neuralnetworks::V1_1::IDevice;
using ::android::hardware::neuralnetworks::V1_1::Model;
using ::android::hardware::neuralnetworks::V1_1::Operation;
using ::android::hardware::neuralnetworks::V1_1::OperationType;
using ::android::hardware::Return;
using ::android::hardware::Void;
using ::android::hardware::hidl_memory;
using ::android::hardware::hidl_string;
using ::android::hardware::hidl_vec;
using ::android::hidl::allocator::V1_0::IAllocator;
using ::android::hidl::memory::V1_0::IMemory;
using ::android::sp;
namespace android {
namespace hardware {
namespace neuralnetworks {
namespace generated_tests {
using ::generated_tests::MixedTypedExampleType;
extern void Execute(sp<V1_1::IDevice>&, std::function<Model(void)>, std::function<bool(int)>,
const std::vector<MixedTypedExampleType>&);
} // namespace generated_tests
namespace V1_1 {
namespace vts {
namespace functional {
using ::android::hardware::neuralnetworks::V1_0::implementation::ExecutionCallback;
using ::android::hardware::neuralnetworks::V1_0::implementation::PreparedModelCallback;
// Mixed-typed examples
typedef generated_tests::MixedTypedExampleType MixedTypedExample;
// in frameworks/ml/nn/runtime/tests/generated/
#include "all_generated_V1_0_vts_tests.cpp"
#include "all_generated_V1_1_vts_tests.cpp"
} // namespace functional
} // namespace vts
} // namespace V1_1
} // namespace neuralnetworks
} // namespace hardware
} // namespace android
|