1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
|
/*
* Copyright (C) 2018 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#define LOG_TAG "nfc_hidl_hal_test"
#include <android-base/logging.h>
#include <android/hardware/nfc/1.0/types.h>
#include <android/hardware/nfc/1.1/INfc.h>
#include <android/hardware/nfc/1.1/INfcClientCallback.h>
#include <android/hardware/nfc/1.1/types.h>
#include <hardware/nfc.h>
#include <VtsHalHidlTargetCallbackBase.h>
#include <VtsHalHidlTargetTestBase.h>
#include <VtsHalHidlTargetTestEnvBase.h>
using ::android::hardware::nfc::V1_1::INfc;
using ::android::hardware::nfc::V1_1::INfcClientCallback;
using ::android::hardware::nfc::V1_1::NfcEvent;
using ::android::hardware::nfc::V1_0::NfcStatus;
using ::android::hardware::nfc::V1_0::NfcData;
using ::android::hardware::Return;
using ::android::hardware::Void;
using ::android::hardware::hidl_vec;
using ::android::sp;
constexpr char kCallbackNameSendEvent[] = "sendEvent";
constexpr char kCallbackNameSendData[] = "sendData";
class NfcClientCallbackArgs {
public:
NfcEvent last_event_;
NfcStatus last_status_;
NfcData last_data_;
};
/* Callback class for data & Event. */
class NfcClientCallback : public ::testing::VtsHalHidlTargetCallbackBase<NfcClientCallbackArgs>,
public INfcClientCallback {
public:
virtual ~NfcClientCallback() = default;
/* sendEvent callback function - Records the Event & Status
* and notifies the TEST
**/
Return<void> sendEvent_1_1(NfcEvent event, NfcStatus event_status) override {
NfcClientCallbackArgs args;
args.last_event_ = event;
args.last_status_ = event_status;
NotifyFromCallback(kCallbackNameSendEvent, args);
return Void();
};
/** NFC 1.1 HAL shouldn't send 1.0 callbacks */
Return<void> sendEvent(__attribute__((unused))::android::hardware::nfc::V1_0::NfcEvent event,
__attribute__((unused)) NfcStatus event_status) override {
return Void();
}
/* sendData callback function. Records the data and notifies the TEST*/
Return<void> sendData(const NfcData& data) override {
NfcClientCallbackArgs args;
args.last_data_ = data;
NotifyFromCallback(kCallbackNameSendData, args);
return Void();
};
};
// Test environment for Nfc HIDL HAL.
class NfcHidlEnvironment : public ::testing::VtsHalHidlTargetTestEnvBase {
public:
// get the test environment singleton
static NfcHidlEnvironment* Instance() {
static NfcHidlEnvironment* instance = new NfcHidlEnvironment;
return instance;
}
virtual void registerTestServices() override { registerTestService<INfc>(); }
private:
NfcHidlEnvironment() {}
};
// The main test class for NFC HIDL HAL.
class NfcHidlTest : public ::testing::VtsHalHidlTargetTestBase {
public:
virtual void SetUp() override {
nfc_ = ::testing::VtsHalHidlTargetTestBase::getService<INfc>();
ASSERT_NE(nfc_, nullptr);
nfc_cb_ = new NfcClientCallback();
ASSERT_NE(nfc_cb_, nullptr);
EXPECT_EQ(NfcStatus::OK, nfc_->open_1_1(nfc_cb_));
// Wait for OPEN_CPLT event
auto res = nfc_cb_->WaitForCallback(kCallbackNameSendEvent);
EXPECT_TRUE(res.no_timeout);
EXPECT_EQ(NfcEvent::OPEN_CPLT, res.args->last_event_);
EXPECT_EQ(NfcStatus::OK, res.args->last_status_);
/*
* Close the hal and then re-open to make sure we are in a predictable
* state for all the tests.
*/
EXPECT_EQ(NfcStatus::OK, nfc_->close());
// Wait for CLOSE_CPLT event
res = nfc_cb_->WaitForCallback(kCallbackNameSendEvent);
EXPECT_TRUE(res.no_timeout);
EXPECT_EQ(NfcEvent::CLOSE_CPLT, res.args->last_event_);
EXPECT_EQ(NfcStatus::OK, res.args->last_status_);
EXPECT_EQ(NfcStatus::OK, nfc_->open_1_1(nfc_cb_));
// Wait for OPEN_CPLT event
res = nfc_cb_->WaitForCallback(kCallbackNameSendEvent);
EXPECT_TRUE(res.no_timeout);
EXPECT_EQ(NfcEvent::OPEN_CPLT, res.args->last_event_);
EXPECT_EQ(NfcStatus::OK, res.args->last_status_);
}
virtual void TearDown() override {
EXPECT_EQ(NfcStatus::OK, nfc_->close());
// Wait for CLOSE_CPLT event
auto res = nfc_cb_->WaitForCallback(kCallbackNameSendEvent);
EXPECT_TRUE(res.no_timeout);
EXPECT_EQ(NfcEvent::CLOSE_CPLT, res.args->last_event_);
EXPECT_EQ(NfcStatus::OK, res.args->last_status_);
}
sp<INfc> nfc_;
sp<NfcClientCallback> nfc_cb_;
};
/*
* factoryReset
* calls factoryReset()
* checks status
*/
TEST_F(NfcHidlTest, FactoryReset) {
nfc_->factoryReset();
EXPECT_EQ(NfcStatus::OK, nfc_->close());
// Wait for CLOSE_CPLT event
auto res = nfc_cb_->WaitForCallback(kCallbackNameSendEvent);
EXPECT_TRUE(res.no_timeout);
EXPECT_EQ(NfcEvent::CLOSE_CPLT, res.args->last_event_);
EXPECT_EQ(NfcStatus::OK, res.args->last_status_);
EXPECT_EQ(NfcStatus::OK, nfc_->open_1_1(nfc_cb_));
// Wait for OPEN_CPLT event
res = nfc_cb_->WaitForCallback(kCallbackNameSendEvent);
EXPECT_TRUE(res.no_timeout);
EXPECT_EQ(NfcEvent::OPEN_CPLT, res.args->last_event_);
EXPECT_EQ(NfcStatus::OK, res.args->last_status_);
}
/*
* OpenAndClose:
* Makes an open call, waits for NfcEvent.OPEN_CPLT
* Immediately calls closeforPowerOffCase() and waits for NfcEvent.CLOSE_CPLT
*/
TEST_F(NfcHidlTest, OpenAndCloseForPowerOff) {
EXPECT_EQ(NfcStatus::OK, nfc_->closeForPowerOffCase());
// Wait for CLOSE_CPLT event
auto res = nfc_cb_->WaitForCallback(kCallbackNameSendEvent);
EXPECT_TRUE(res.no_timeout);
EXPECT_EQ(NfcEvent::CLOSE_CPLT, res.args->last_event_);
EXPECT_EQ(NfcStatus::OK, res.args->last_status_);
EXPECT_EQ(NfcStatus::OK, nfc_->open_1_1(nfc_cb_));
// Wait for OPEN_CPLT event
res = nfc_cb_->WaitForCallback(kCallbackNameSendEvent);
EXPECT_TRUE(res.no_timeout);
EXPECT_EQ(NfcEvent::OPEN_CPLT, res.args->last_event_);
EXPECT_EQ(NfcStatus::OK, res.args->last_status_);
}
/*
* CloseForPowerOffCaseAfterClose:
* Calls closeForPowerOffCase()
* Calls close() - checks failed status
*/
TEST_F(NfcHidlTest, CloseForPowerCaseOffAfterClose) {
EXPECT_EQ(NfcStatus::OK, nfc_->closeForPowerOffCase());
// Wait for CLOSE_CPLT event
auto res = nfc_cb_->WaitForCallback(kCallbackNameSendEvent);
EXPECT_TRUE(res.no_timeout);
EXPECT_EQ(NfcEvent::CLOSE_CPLT, res.args->last_event_);
EXPECT_EQ(NfcStatus::OK, res.args->last_status_);
EXPECT_EQ(NfcStatus::FAILED, nfc_->close());
EXPECT_EQ(NfcStatus::OK, nfc_->open_1_1(nfc_cb_));
// Wait for OPEN_CPLT event
res = nfc_cb_->WaitForCallback(kCallbackNameSendEvent);
EXPECT_TRUE(res.no_timeout);
EXPECT_EQ(NfcEvent::OPEN_CPLT, res.args->last_event_);
EXPECT_EQ(NfcStatus::OK, res.args->last_status_);
}
int main(int argc, char** argv) {
::testing::AddGlobalTestEnvironment(NfcHidlEnvironment::Instance());
::testing::InitGoogleTest(&argc, argv);
NfcHidlEnvironment::Instance()->init(&argc, argv);
std::system("svc nfc disable"); /* Turn off NFC */
sleep(5);
int status = RUN_ALL_TESTS();
LOG(INFO) << "Test result = " << status;
std::system("svc nfc enable"); /* Turn on NFC */
sleep(5);
return status;
}
|