summaryrefslogtreecommitdiffstats
blob: c90a03c3742b4bb2f87a9bdffeba6c6db3728996 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
// This file is autogenerated by hidl-gen -Landroidbp.

hidl_interface {
    name: "android.hardware.radio@1.2",
    root: "android.hardware",
    vndk: {
        enabled: true,
    },
    srcs: [
        "types.hal",
        "IRadio.hal",
        "IRadioIndication.hal",
        "IRadioResponse.hal",
        "ISap.hal",
    ],
    interfaces: [
        "android.hardware.radio@1.0",
        "android.hardware.radio@1.1",
        "android.hidl.base@1.0",
    ],
    types: [
        "AccessNetwork",
        "AudioQuality",
        "Call",
        "CardStatus",
        "CellConnectionStatus",
        "CellIdentity",
        "CellIdentityCdma",
        "CellIdentityGsm",
        "CellIdentityLte",
        "CellIdentityOperatorNames",
        "CellIdentityTdscdma",
        "CellIdentityWcdma",
        "CellInfo",
        "CellInfoCdma",
        "CellInfoGsm",
        "CellInfoLte",
        "CellInfoTdscdma",
        "CellInfoWcdma",
        "DataRegStateResult",
        "DataRequestReason",
        "IncrementalResultsPeriodicityRange",
        "IndicationFilter",
        "LinkCapacityEstimate",
        "MaxSearchTimeRange",
        "NetworkScanRequest",
        "NetworkScanResult",
        "PhysicalChannelConfig",
        "RadioConst",
        "ScanIntervalRange",
        "SignalStrength",
        "TdscdmaSignalStrength",
        "VoiceRegStateResult",
        "WcdmaSignalStrength",
    ],
    gen_java: true,
}