summaryrefslogtreecommitdiffstats
blob: 042df6c528d69513799bbba91ca905ebc72cab74 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
// This file is autogenerated by hidl-gen -Landroidbp.

hidl_interface {
    name: "android.hardware.radio@1.3",
    root: "android.hardware",
    vndk: {
        enabled: true,
    },
    srcs: [
        "types.hal",
        "IRadio.hal",
        "IRadioIndication.hal",
        "IRadioResponse.hal",
    ],
    interfaces: [
        "android.hardware.radio@1.0",
        "android.hardware.radio@1.1",
        "android.hardware.radio@1.2",
        "android.hidl.base@1.0",
    ],
    types: [
        "AccessNetwork",
        "EmergencyNumber",
        "EmergencyServiceCategory",
    ],
    gen_java: true,
}