1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
|
/*
* Copyright (C) 2018 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#define LOG_TAG "secure_element_hidl_hal_test"
#include <android-base/logging.h>
#include <android/hardware/secure_element/1.0/ISecureElement.h>
#include <android/hardware/secure_element/1.0/ISecureElementHalCallback.h>
#include <android/hardware/secure_element/1.0/types.h>
#include <VtsHalHidlTargetCallbackBase.h>
#include <VtsHalHidlTargetTestBase.h>
#include <VtsHalHidlTargetTestEnvBase.h>
using ::android::hardware::secure_element::V1_0::ISecureElement;
using ::android::hardware::secure_element::V1_0::ISecureElementHalCallback;
using ::android::hardware::secure_element::V1_0::SecureElementStatus;
using ::android::hardware::secure_element::V1_0::LogicalChannelResponse;
using ::android::hardware::Return;
using ::android::hardware::Void;
using ::android::sp;
using ::testing::VtsHalHidlTargetTestEnvBase;
#define DATA_APDU \
{ 0x00, 0x08, 0x00, 0x00, 0x00 }
#define ANDROID_TEST_AID \
{ \
0xA0, 0x00, 0x00, 0x04, 0x76, 0x41, 0x6E, 0x64, 0x72, 0x6F, 0x69, 0x64, 0x43, 0x54, 0x53, \
0x31 \
}
constexpr char kCallbackNameOnStateChange[] = "onStateChange";
class SecureElementCallbackArgs {
public:
bool state_;
};
class SecureElementHalCallback
: public ::testing::VtsHalHidlTargetCallbackBase<SecureElementCallbackArgs>,
public ISecureElementHalCallback {
public:
virtual ~SecureElementHalCallback() = default;
Return<void> onStateChange(bool state) override {
SecureElementCallbackArgs args;
args.state_ = state;
NotifyFromCallback(kCallbackNameOnStateChange, args);
return Void();
};
};
class SecureElementHidlEnvironment : public VtsHalHidlTargetTestEnvBase {
public:
// get the test environment singleton
static SecureElementHidlEnvironment* Instance() {
static SecureElementHidlEnvironment* instance = new SecureElementHidlEnvironment;
return instance;
}
virtual void registerTestServices() override { registerTestService<ISecureElement>(); }
private:
SecureElementHidlEnvironment() {}
GTEST_DISALLOW_COPY_AND_ASSIGN_(SecureElementHidlEnvironment);
};
class SecureElementHidlTest : public ::testing::VtsHalHidlTargetTestBase {
public:
virtual void SetUp() override {
std::string serviceName =
SecureElementHidlEnvironment::Instance()->getServiceName<ISecureElement>("eSE1");
LOG(INFO) << "get service with name:" << serviceName;
ASSERT_FALSE(serviceName.empty());
se_ = ::testing::VtsHalHidlTargetTestBase::getService<ISecureElement>(serviceName);
ASSERT_NE(se_, nullptr);
se_cb_ = new SecureElementHalCallback();
ASSERT_NE(se_cb_, nullptr);
se_->init(se_cb_);
auto res = se_cb_->WaitForCallback(kCallbackNameOnStateChange);
EXPECT_TRUE(res.no_timeout);
EXPECT_TRUE(res.args->state_);
}
sp<ISecureElement> se_;
sp<SecureElementHalCallback> se_cb_;
};
/*
* isCardPresent:
* Expects the card to be present
*/
TEST_F(SecureElementHidlTest, isCardPresent) {
EXPECT_TRUE(se_->isCardPresent());
}
/*
* transmit:
* Check status word in the response
*/
TEST_F(SecureElementHidlTest, transmit) {
std::vector<uint8_t> aid = ANDROID_TEST_AID;
SecureElementStatus statusReturned;
LogicalChannelResponse response;
se_->openLogicalChannel(
aid, 0x00,
[&statusReturned, &response](LogicalChannelResponse channelResponse,
SecureElementStatus status) {
statusReturned = status;
if (status == SecureElementStatus::SUCCESS) {
response.channelNumber = channelResponse.channelNumber;
response.selectResponse.resize(channelResponse.selectResponse.size());
for (size_t i = 0; i < channelResponse.selectResponse.size(); i++) {
response.selectResponse[i] = channelResponse.selectResponse[i];
}
}
});
EXPECT_EQ(SecureElementStatus::SUCCESS, statusReturned);
EXPECT_LE((unsigned int)2, response.selectResponse.size());
EXPECT_LE(1, response.channelNumber);
std::vector<uint8_t> command = DATA_APDU;
command[0] |= response.channelNumber;
std::vector<uint8_t> transmitResponse;
se_->transmit(command, [&transmitResponse](std::vector<uint8_t> res) {
transmitResponse.resize(res.size());
for (size_t i = 0; i < res.size(); i++) {
transmitResponse[i] = res[i];
}
});
EXPECT_LE((unsigned int)3, transmitResponse.size());
EXPECT_EQ(0x90, transmitResponse[transmitResponse.size() - 2]);
EXPECT_EQ(0x00, transmitResponse[transmitResponse.size() - 1]);
EXPECT_EQ(SecureElementStatus::SUCCESS, se_->closeChannel(response.channelNumber));
}
/*
* OpenCloseBasicChannel:
* If the secure element allows opening of basic channel:
* open channel, check the length of selectResponse and close the channel
*/
TEST_F(SecureElementHidlTest, openBasicChannel) {
std::vector<uint8_t> aid = ANDROID_TEST_AID;
SecureElementStatus statusReturned;
std::vector<uint8_t> response;
se_->openBasicChannel(aid, 0x00,
[&statusReturned, &response](std::vector<uint8_t> selectResponse,
SecureElementStatus status) {
statusReturned = status;
if (status == SecureElementStatus::SUCCESS) {
response.resize(selectResponse.size());
for (size_t i = 0; i < selectResponse.size(); i++) {
response[i] = selectResponse[i];
}
}
});
if (statusReturned == SecureElementStatus::SUCCESS) {
EXPECT_LE((unsigned int)2, response.size());
se_->closeChannel(0);
return;
}
EXPECT_EQ(SecureElementStatus::UNSUPPORTED_OPERATION, statusReturned);
}
/*
* GetATR
*/
TEST_F(SecureElementHidlTest, getAtr) {
std::vector<uint8_t> atr;
se_->getAtr([&atr](std::vector<uint8_t> atrReturned) {
atr.resize(atrReturned.size());
for (size_t i = 0; i < atrReturned.size(); i++) {
atr[i] = atrReturned[i];
}
});
if (atr.size() == 0) {
return;
}
EXPECT_GE((unsigned int)32, atr.size());
EXPECT_LE((unsigned int)1, atr.size());
}
/*
* OpenCloseLogicalChannel:
* Open Channel
* Check status
* Close Channel
*/
TEST_F(SecureElementHidlTest, openCloseLogicalChannel) {
std::vector<uint8_t> aid = ANDROID_TEST_AID;
SecureElementStatus statusReturned;
LogicalChannelResponse response;
se_->openLogicalChannel(
aid, 0x00,
[&statusReturned, &response](LogicalChannelResponse channelResponse,
SecureElementStatus status) {
statusReturned = status;
if (status == SecureElementStatus::SUCCESS) {
response.channelNumber = channelResponse.channelNumber;
response.selectResponse.resize(channelResponse.selectResponse.size());
for (size_t i = 0; i < channelResponse.selectResponse.size(); i++) {
response.selectResponse[i] = channelResponse.selectResponse[i];
}
}
});
EXPECT_EQ(SecureElementStatus::SUCCESS, statusReturned);
EXPECT_LE((unsigned int)2, response.selectResponse.size());
EXPECT_LE(1, response.channelNumber);
EXPECT_EQ(SecureElementStatus::SUCCESS, se_->closeChannel(response.channelNumber));
}
int main(int argc, char** argv) {
::testing::AddGlobalTestEnvironment(SecureElementHidlEnvironment::Instance());
::testing::InitGoogleTest(&argc, argv);
SecureElementHidlEnvironment::Instance()->init(&argc, argv);
int status = RUN_ALL_TESTS();
return status;
}
|